Microchip Technology Inc

PIC16F753

In Production

                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                      

 

    Features

        • Flash Program Memory with self read/write capability
        • Mid-Range Core, Internal 8MHz oscillator
        • 1 x Op Amp
        • 2 x High Speed Analog Comparators (50nS)
        • 1 x Capture-Compare-PWM (CCP)
        • 8 x 10-bit Analog-to-Digital Converter (ADC) with voltage reference,
        • 1 x Dual Range 9-bit Digital-to-Analog Converter (DAC)
        • Complementary Output Generator (COG): Complementary Waveforms from selectable sources
        • Watchdog Timer (WDT)
        • Power-On/Off-Reset, Brown-Out Reset (BOR)
        • In Circuit Serial Programming (ICSP)
        • High Current Source/Sink: 2 pins with 50 mA I/O, 9 pins with 25 mA I/O  
        • High Voltage PIC16HV753 variant (2.0V – user defined) with internal shunt regulator
        • Wide Operation Voltage Variant ‘F’ (2.0V – 5.5V)
        • eXtreme Low Power (XLP) ‘LF’ Variant (1.8V – 3.6V)
    Parameter Name
    Value
    Program Memory Type
    Flash
    Program Memory (KB)
    3.5
    CPU Speed (MIPS)
    5
    RAM Bytes
    128
    Capture/Compare/PWM Peripherals
    1 Input Capture, 1 CCP,
    Timers
    3 x 8-bit, 1 x 16-bit
    ADC
    8 ch, 10-bit
    Comparators
    2
    Temperature Range (C)
    -40 to 125
    Operating Voltage Range (V)
    2 to 5.5
    Pin Count
    14
    Low Power
    Yes
    Cap Touch Channels
    8
    Documentation
    Data Sheets
    06/29/2016
    2304KB
      Errata
     
     
     
     
    Errata
    07/29/2014
    78KB
      Programming Specifications
     
     
     
     
    Programming Specification
    03/07/2013
    369KB
      Application Notes
     
     
     
    AppNote
    04/02/2012
    702KB
    AppNote
    02/11/2015
    464KB
    AppNote
    04/12/2017
    3481KB
    AppNote
    06/23/2014
    916KB
    AppNote
    12/17/2014
    192KB
    AppNote
    04/01/2015
    271KB
    AppNote
    12/09/2013
    321KB
    AppNote
    12/10/2013
    256KB
      ApplicationNote Literature
     
     
     
     
    AppNoteLiterature
    04/12/2017
    215KB
    AppNoteLiterature
    06/26/2015
    72KB
      Brochures
     
     
     
     
    Brochures
    07/15/2015
    808KB
    Pricing & Samples
    All pricing shown in USD only.
    Part Number
    Leads
    Package Type
    Temp Range
    Packing
    1+
    26+
    100+
    1000+
    5000+
    Buy
    Sample
    PIC16F753-E/ML
    16
    QFN
    -40C to +125C
    TUBE
    1.01
    0.93
    0.84
    0.77
    0.74
     
    PIC16F753-E/P
    14
    PDIP
    -40C to +125C
    TUBE
    1.10
    1.01
    0.91
    0.84
    0.80
     
    PIC16F753-E/SL
    14
    SOIC
    -40C to +125C
    TUBE
    0.95
    0.87
    0.79
    0.73
    0.69
     
    PIC16F753-E/ST
    14
    TSSOP
    -40C to +125C
    TUBE
    0.95
    0.87
    0.79
    0.73
    0.69
     
    PIC16F753-I/ML
    16
    QFN
    -40C to +85C
    TUBE
    0.93
    0.85
    0.77
    0.71
    0.67
    PIC16F753-I/P
    14
    PDIP
    -40C to +85C
    TUBE
    1.01
    0.93
    0.84
    0.77
    0.74
    PIC16F753-I/SL
    14
    SOIC
    -40C to +85C
    TUBE
    0.87
    0.80
    0.72
    0.66
    0.63
    PIC16F753-I/ST
    14
    TSSOP
    -40C to +85C
    TUBE
    0.87
    0.80
    0.72
    0.66
    0.63
    PIC16F753T-I/ML
    16
    QFN
    -40C to +85C
    T/R
    0.94
    0.87
    0.78
    0.72
    0.69
     
    PIC16F753T-I/SL
    14
    SOIC
    -40C to +85C
    T/R
    0.89
    0.81
    0.74
    0.68
    0.64
     
    PIC16F753T-I/ST
    14
    TSSOP
    -40C to +85C
    T/R
    0.89
    0.81
    0.74
    0.68
    0.64
     
    PIC16HV753-E/ML
    16
    QFN
    -40C to +125C
    TUBE
    1.01
    0.93
    0.84
    0.77
    0.74
     
    PIC16HV753-E/P
    14
    PDIP
    -40C to +125C
    TUBE
    1.10
    1.01
    0.91
    0.84
    0.80
     
    PIC16HV753-E/SL
    14
    SOIC
    -40C to +125C
    TUBE
    0.95
    0.87
    0.79
    0.73
    0.69
     
    PIC16HV753-E/ST
    14
    TSSOP
    -40C to +125C
    TUBE
    0.95
    0.87
    0.79
    0.73
    0.69
     
    PIC16HV753-I/ML
    16
    QFN
    -40C to +85C
    TUBE
    0.93
    0.85
    0.77
    0.71
    0.67
    PIC16HV753-I/P
    14
    PDIP
    -40C to +85C
    TUBE
    1.01
    0.93
    0.84
    0.77
    0.74
    PIC16HV753-I/SL
    14
    SOIC
    -40C to +85C
    TUBE
    0.87
    0.80
    0.72
    0.66
    0.63
    PIC16HV753-I/ST
    14
    TSSOP
    -40C to +85C
    TUBE
    0.87
    0.80
    0.72
    0.66
    0.63
    PIC16HV753T-I/ML
    16
    QFN
    -40C to +85C
    T/R
    0.94
    0.87
    0.78
    0.72
    0.69
     
    PIC16HV753T-I/SL
    14
    SOIC
    -40C to +85C
    T/R
    0.89
    0.81
    0.74
    0.68
    0.64
     
    PIC16HV753T-I/ST
    14
    TSSOP
    -40C to +85C
    T/R
    0.89
    0.81
    0.74
    0.68
    0.64
     

    ** Device not available to purchase online. Please contact a sales office for pricing information.
    Open a microchipDIRECT account today!

    Development Tools
    • Demo & Eval Boards
    • Emulation & Debuggers
    • Programmers
    • PIC16F753/PIC16HV753 Processor Extension Pak ( AC244060 )

      PIC16F753/PIC16HV753

    • Explorer 8 Development Kit ( DM160228 )

      Explorer

      Summary
      The Explorer 8 Development Kit is a full-featured development board and platform for 8-bit PIC® microcontrollers. This kit is a versatile development solution, featuring several options for external sensors, off-board communication and human interface. Additionally, it offers ample room for expansion, making it an excellent solution for developers and engineers looking for a...

    • PICDEM Lab II Development Platform ( DM163046 )

      (Not Recommended for new design)
      PICDEM

      Summary
      The PICDEM™ Lab II Development Board is a development and teaching platform for use with 8-bit PIC® microcontrollers (MCUs). At its center, a large prototyping breadboard enables users to easily "experiment" with different values and configurations of analog components for system optimization. Several external connectors allow for user-customizable expansion, while our...

    • PICkit 3 In-Circuit Debugger ( PG164130 )

      PICkit

      Microchip’s PICkit™ 3 In-Circuit Debugger/Programmer uses in-circuit debugging logic incorporated into each chip with Flash memory to provide a low-cost hardware debugger and programmer. In-circuit debugging offers these benefits:

      • Low cost
      • Minimum of additional hardware needed for debug
      • Expensive sockets or adapters are not required...

      Debug Features:
      Pgm-memory HW breakpoints:1

    • MPLAB ICD 3 In-Circuit Debugger ( DV164035 )

      MPLAB

      MPLAB® ICD 3 In-Circuit Debugger System is Microchip's most cost effective high-speed hardware debugger/programmer for Microchip Flash Digital Signal Controller (DSC) and microcontroller (MCU) devices. It debugs and programs PIC® Flash microcontrollers and dsPIC® DSCs with the powerful, yet easy-to-use graphical user interface of MPLAB Integrated Development Environment (IDE).

      Debug Features:
      Pgm-memory HW breakpoints:1

    • MPLAB REAL ICE PROBE KIT ( DV244005 )

      MPLAB

      MPLAB REAL ICE In-Circuit Emulator System is Microchip’s next generation high speed emulator for Microchip Flash DSC® and MCU devices. It debugs and programs PIC® and dsPIC® Flash microcontrollers with the easy-to-use but powerful graphical user interface of the MPLAB Integrated Development Environment (IDE), included with each kit.
      The MPLAB REAL ICE probe is connected...

      Debug Features:
      Pgm-memory HW breakpoints:1

    • PICkit 3 In-Circuit Debugger ( PG164130 )

      PICkit

      Microchip’s PICkit™ 3 In-Circuit Debugger/Programmer uses in-circuit debugging logic incorporated into each chip with Flash memory to provide a low-cost hardware debugger and programmer. In-circuit debugging offers these benefits:

      • Low cost
      • Minimum of additional hardware needed for debug
      • Expensive sockets or adapters are not required...

    • MPLAB PM3 Universal Device Programmer ( DV007004 )

      MPLAB

      The MPLAB® PM3 Universal Device Programmer is easy to use and operates with a PC or as a stand-alone unit, and programs Microchip's entire line of PIC® devices as well as the latest dsPIC® DSC devices. When used standalone, data can be loaded and saved with the SD/MMC card (not included).

      • Socket: AC164324   PartNo: PIC16F753 (16ML)
      • Socket: AC164301   PartNo: PIC16F753 (14P)
      • Socket: AC164302   PartNo: PIC16F753 (14SL)
      • Socket: AC164306   PartNo: PIC16F753 (14ST)
    • MPLAB ICD 3 In-Circuit Debugger ( DV164035 )

      MPLAB

      MPLAB® ICD 3 In-Circuit Debugger System is Microchip's most cost effective high-speed hardware debugger/programmer for Microchip Flash Digital Signal Controller (DSC) and microcontroller (MCU) devices. It debugs and programs PIC® Flash microcontrollers and dsPIC® DSCs with the powerful, yet easy-to-use graphical user interface of MPLAB Integrated Development Environment (IDE).

    • MPLAB REAL ICE PROBE KIT ( DV244005 )

      MPLAB

      MPLAB REAL ICE In-Circuit Emulator System is Microchip’s next generation high speed emulator for Microchip Flash DSC® and MCU devices. It debugs and programs PIC® and dsPIC® Flash microcontrollers with the easy-to-use but powerful graphical user interface of the MPLAB Integrated Development Environment (IDE), included with each kit.
      The MPLAB REAL ICE probe is connected...

    Similar Devices
    Product
    Pins
    Flash
    RAM
    Price5K
    Notes
    14
    3.5
    128
    $0.63
     
    RoHS Information
    Part
    Number
    Device
    Weight
    Shipping
    Weight
    Lead
    Count
    Package
    Type
    Package
    Width
    Solder
    Composition
    JEDEC
    Indicator
    RoHS
     
    China
    EFUP
    PIC16F753-I/P
    0.953300
    1.833333
    14
    PDIP
    .300in
    Matte Tin
    e3
    PIC16F753-E/P
    0.953300
    1.833333
    14
    PDIP
    .300in
    Matte Tin
    e3
    PIC16F753-ICD/P
    1.512900
    2.500000
    20
    PDIP
    .300in
    Matte Tin
    e3
    PIC16F753T-E/ST
    0.060000
    0.246800
    14
    TSSOP
    4.4mm
    Matte Tin
    e3
    PIC16F753-I/ST
    0.060000
    0.125000
    14
    TSSOP
    4.4mm
    Matte Tin
    e3
    PIC16F753-E/ST
    0.060000
    0.125000
    14
    TSSOP
    4.4mm
    Matte Tin
    e3
    PIC16F753T-I/ST
    0.060000
    0.246800
    14
    TSSOP
    4.4mm
    Matte Tin
    e3
    PIC16F753-E/SL
    0.143200
    0.280702
    14
    SOIC
    .150In(3.90mm)
    Matte Tin
    e3
    PIC16F753T-I/SL
    0.143200
    0.325000
    14
    SOIC
    .150In(3.90mm)
    Matte Tin
    e3
    PIC16F753-I/SLVAO
    0.143200
    0.280702
    14
    SOIC
    .150In(3.90mm)
    Matte Tin
    e3
    PIC16F753T-I/SLVAO
    0.143200
    0.325000
    14
    SOIC
    .150In(3.90mm)
    Matte Tin
    e3
    PIC16F753-I/SL
    0.143200
    0.280702
    14
    SOIC
    .150In(3.90mm)
    Matte Tin
    e3
    PIC16F753T-I/ML
    0.041700
    0.212121
    16
    QFN
    4x4x0.9mm
    Matte Tin
    e3
    PIC16F753-I/ML
    0.041700
    0.076923
    16
    QFN
    4x4x0.9mm
    Matte Tin
    e3
    PIC16F753-E/ML
    0.041700
    0.076923
    16
    QFN
    4x4x0.9mm
    Matte Tin
    e3
    To see a complete listing of RoHS data for this device, please Click here
    Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.