Microchip Technology Inc

PIC16F723

In Production

For product comparison, please consider: PIC16F723A
View Side By Side Comparison

This versatile 28-pin MCU is a member of Microchip's family of Extreme Low Power MCUs featuring nanoWatt XLP(TM) Technology.                                                                                               

 

    Features

        • Mid-Range core with 35 Instruction, 8 Stack Levels
        • Flash Program Memory
        • I²C™, SPI, AUSART
        • 2 X CCP (Caputure/Compare/PWM)
        • 11 Channel 8b ADC
        • 25mA Source/Sink current I/O
        • One 8-bit Timer (TMR0)
        • Two 16-bit Timer (TMR1/TMR2)
        • Watchdog Timer (WDT)
        • Enhanced Power-On/Off-Reset
        • Brown-Out Reset (BOR)
        • In Circuit Serial Programming™ (ICSP™)
        • Built-in mTouch™ capacative sensing module
        • Wide Operation Voltage Variant ‘F’ (1.8V – 5.5V)
        • eXtreme Low Power (XLP) ‘LF’ Variant (1.8V – 3.6V)
        • Note: The PIC16F/LF723A is recommended for new designs
          • The PIC16F/LF723 & PIC16F/LF723A are electrically identical
          • The 'A' variants are provided at reduced pricing
    Parameter Name
    Value
    Program Memory Type
    Flash
    Program Memory (KB)
    7
    CPU Speed (MIPS)
    5
    RAM Bytes
    192
    Digital Communication Peripherals
    1-UART, 1-SPI, 1-I2C1-SSP(SPI/I2C)
    Capture/Compare/PWM Peripherals
    2 Input Capture, 2 CCP,
    Timers
    2 x 8-bit, 1 x 16-bit
    ADC
    11 ch, 8-bit
    Temperature Range (C)
    -40 to 125
    Operating Voltage Range (V)
    1.8 to 5.5
    Pin Count
    28
    Low Power
    Yes
    Cap Touch Channels
    8
    Documentation
    Data Sheets
    12/01/2015
    2617KB
      Errata
     
     
     
     
    Errata
    10/03/2013
    283KB
      Programming Specifications
     
     
     
     
    Programming Specification
    04/11/2011
    230KB
      Application Notes
     
     
     
    AppNote
    02/11/2016
    585KB
    AppNote
    01/05/2017
    439KB
    AppNote
    04/19/2017
    184KB
    AppNote
    02/03/2010
    482KB
      Brochures
     
     
     
    Brochures
    07/27/2017
    3378KB
    Brochures
    11/11/2012
    3731KB
    Brochures
    09/10/2014
    10216KB
    Brochures
    10/05/2017
    3359KB
      Product Selection Tools
     
     
     
     
    Product Line Card
    07/31/2017
    3479KB
      Product Line Documents
     
     
     
     
    Product Line Documents
    04/21/2010
    780KB
      Sell Sheets
     
     
     
     
    Sell Sheets
    07/11/2011
    182KB
      Tips and Tricks
     
     
     
    Tips and Tricks
    04/22/2009
    5964KB
    Tips and Tricks
    04/22/2009
    643KB
    Pricing & Samples
    All pricing shown in USD only.
    Part Number
    Leads
    Package Type
    Temp Range
    Packing
    1+
    26+
    100+
    1000+
    5000+
    Buy
    Sample
    PIC16F723-E/ML
    28
    QFN
    -40C to +125C
    TUBE
    1.95
    1.78
    1.62
    1.49
    1.41
     
    PIC16F723-E/MV
    28
    UQFN
    -40C to +125C
    TUBE
    1.95
    1.78
    1.62
    1.49
    1.41
     
    PIC16F723-E/SO
    28
    SOIC
    -40C to +125C
    TUBE
    1.70
    1.55
    1.41
    1.30
    1.23
     
    PIC16F723-E/SP
    28
    SPDIP
    -40C to +125C
    TUBE
    1.89
    1.73
    1.57
    1.44
    1.37
     
    PIC16F723-E/SS
    28
    SSOP
    -40C to +125C
    TUBE
    1.66
    1.52
    1.38
    1.27
    1.20
     
    PIC16F723-I/ML
    28
    QFN
    -40C to +85C
    TUBE
    1.79
    1.64
    1.49
    1.37
    1.30
    PIC16F723-I/MV
    28
    UQFN
    -40C to +85C
    TUBE
    1.79
    1.64
    1.49
    1.37
    1.30
    PIC16F723-I/SO
    28
    SOIC
    -40C to +85C
    TUBE
    1.54
    1.41
    1.28
    1.18
    1.12
    PIC16F723-I/SP
    28
    SPDIP
    -40C to +85C
    TUBE
    1.73
    1.59
    1.44
    1.32
    1.26
    PIC16F723-I/SS
    28
    SSOP
    -40C to +85C
    TUBE
    1.50
    1.38
    1.25
    1.15
    1.09
    PIC16F723T-E/SS
    28
    SSOP
    -40C to +125C
    T/R
    1.69
    1.55
    1.41
    1.30
    1.23
     
    PIC16F723T-I/ML
    28
    QFN
    -40C to +85C
    T/R
    1.83
    1.68
    1.52
    1.40
    1.33
     
    PIC16F723T-I/MV
    28
    UQFN
    -40C to +85C
    T/R
    1.83
    1.68
    1.52
    1.40
    1.33
     
    PIC16F723T-I/SO
    28
    SOIC
    -40C to +85C
    T/R
    1.60
    1.47
    1.33
    1.22
    1.16
     
    PIC16F723T-I/SS
    28
    SSOP
    -40C to +85C
    T/R
    1.56
    1.43
    1.30
    1.19
    1.13
     
    PIC16LF723-E/ML
    28
    QFN
    -40C to +125C
    TUBE
    1.95
    1.78
    1.62
    1.49
    1.41
     
    PIC16LF723-E/MV
    28
    UQFN
    -40C to +125C
    TUBE
    1.95
    1.78
    1.62
    1.49
    1.41
     
    PIC16LF723-E/SO
    28
    SOIC
    -40C to +125C
    TUBE
    1.70
    1.55
    1.41
    1.30
    1.23
     
    PIC16LF723-E/SP
    28
    SPDIP
    -40C to +125C
    TUBE
    1.89
    1.73
    1.57
    1.44
    1.37
     
    PIC16LF723-E/SS
    28
    SSOP
    -40C to +125C
    TUBE
    1.66
    1.52
    1.38
    1.27
    1.20
     
    PIC16LF723-I/ML
    28
    QFN
    -40C to +85C
    TUBE
    1.79
    1.64
    1.49
    1.37
    1.30
    PIC16LF723-I/MV
    28
    UQFN
    -40C to +85C
    TUBE
    1.79
    1.64
    1.49
    1.37
    1.30
    PIC16LF723-I/SO
    28
    SOIC
    -40C to +85C
    TUBE
    1.54
    1.41
    1.28
    1.18
    1.12
    PIC16LF723-I/SP
    28
    SPDIP
    -40C to +85C
    TUBE
    1.73
    1.59
    1.44
    1.32
    1.26
    PIC16LF723-I/SS
    28
    SSOP
    -40C to +85C
    TUBE
    1.50
    1.38
    1.25
    1.15
    1.09
    PIC16LF723T-I/ML
    28
    QFN
    -40C to +85C
    T/R
    1.83
    1.68
    1.52
    1.40
    1.33
     
    PIC16LF723T-I/MV
    28
    UQFN
    -40C to +85C
    T/R
    1.83
    1.68
    1.52
    1.40
    1.33
     
    PIC16LF723T-I/SO
    28
    SOIC
    -40C to +85C
    T/R
    1.60
    1.47
    1.33
    1.22
    1.16
     
    PIC16LF723T-I/SS
    28
    SSOP
    -40C to +85C
    T/R
    1.56
    1.43
    1.30
    1.19
    1.13
     

    ** Device not available to purchase online. Please contact a sales office for pricing information.
    Open a microchipDIRECT account today!

    Development Tools
    • Demo & Eval Boards
    • Emulation & Debuggers
    • Programmers
    • Explorer 8 Development Kit ( DM160228 )

      Explorer

      Summary
      The Explorer 8 Development Kit is a full-featured development board and platform for 8-bit PIC® microcontrollers. This kit is a versatile development solution, featuring several options for external sensors, off-board communication and human interface. Additionally, it offers ample room for expansion, making it an excellent solution for developers and engineers looking for a...

    • PICDEM Lab II Development Platform ( DM163046 )

      PICDEM

      Summary
      The PICDEM™ Lab II Development Board is a development and teaching platform for use with 8-bit PIC® microcontrollers (MCUs). At its center, a large prototyping breadboard enables users to easily "experiment" with different values and configurations of analog components for system optimization. Several external connectors allow for user-customizable expansion, while our...

    • PICkit 3 In-Circuit Debugger ( PG164130 )

      PICkit

      Microchip’s PICkit™ 3 In-Circuit Debugger/Programmer uses in-circuit debugging logic incorporated into each chip with Flash memory to provide a low-cost hardware debugger and programmer. In-circuit debugging offers these benefits:

      • Low cost
      • Minimum of additional hardware needed for debug
      • Expensive sockets or adapters are not required...

      Debug Features:
      Pgm-memory HW breakpoints:1

    • MPLAB ICD 3 In-Circuit Debugger ( DV164035 )

      MPLAB

      MPLAB® ICD 3 In-Circuit Debugger System is Microchip's most cost effective high-speed hardware debugger/programmer for Microchip Flash Digital Signal Controller (DSC) and microcontroller (MCU) devices. It debugs and programs PIC® Flash microcontrollers and dsPIC® DSCs with the powerful, yet easy-to-use graphical user interface of MPLAB Integrated Development Environment (IDE).

      Debug Features:
      Pgm-memory HW breakpoints:1

    • MPLAB REAL ICE PROBE KIT ( DV244005 )

      MPLAB

      MPLAB REAL ICE In-Circuit Emulator System is Microchip’s next generation high speed emulator for Microchip Flash DSC® and MCU devices. It debugs and programs PIC® and dsPIC® Flash microcontrollers with the easy-to-use but powerful graphical user interface of the MPLAB Integrated Development Environment (IDE), included with each kit.
      The MPLAB REAL ICE probe is connected...

      Debug Features:
      Pgm-memory HW breakpoints:1

    • PICkit 3 In-Circuit Debugger ( PG164130 )

      PICkit

      Microchip’s PICkit™ 3 In-Circuit Debugger/Programmer uses in-circuit debugging logic incorporated into each chip with Flash memory to provide a low-cost hardware debugger and programmer. In-circuit debugging offers these benefits:

      • Low cost
      • Minimum of additional hardware needed for debug
      • Expensive sockets or adapters are not required...

    • MPLAB PM3 Universal Device Programmer ( DV007004 )

      MPLAB

      The MPLAB® PM3 Universal Device Programmer is easy to use and operates with a PC or as a stand-alone unit, and programs Microchip's entire line of PIC® devices as well as the latest dsPIC® DSC devices. When used standalone, data can be loaded and saved with the SD/MMC card (not included).

      • Socket: AC164302   PartNo: PIC16F723 (28SO)
      • Socket: AC164301   PartNo: PIC16F723 (28SP)
      • Socket: AC164307   PartNo: PIC16F723 (28SS)
      • Socket: AC164322   PartNo: PIC16F723 (28ML)
      • Socket: AC164345   PartNo: PIC16F723 (28MV)
    • MPLAB ICD 3 In-Circuit Debugger ( DV164035 )

      MPLAB

      MPLAB® ICD 3 In-Circuit Debugger System is Microchip's most cost effective high-speed hardware debugger/programmer for Microchip Flash Digital Signal Controller (DSC) and microcontroller (MCU) devices. It debugs and programs PIC® Flash microcontrollers and dsPIC® DSCs with the powerful, yet easy-to-use graphical user interface of MPLAB Integrated Development Environment (IDE).

    • MPLAB REAL ICE PROBE KIT ( DV244005 )

      MPLAB

      MPLAB REAL ICE In-Circuit Emulator System is Microchip’s next generation high speed emulator for Microchip Flash DSC® and MCU devices. It debugs and programs PIC® and dsPIC® Flash microcontrollers with the easy-to-use but powerful graphical user interface of the MPLAB Integrated Development Environment (IDE), included with each kit.
      The MPLAB REAL ICE probe is connected...

    Similar Devices
    Product
    Pins
    Flash
    RAM
    Price5K
    Notes
    28
    3.5
    128
    $1.91
     
    20
    3.5
    128
    $0.71
     
    20
    7
    256
    $0.74
     
    28
    3.5
    128
    $0.95
     
    28
    3.5
    128
    $0.78
     
    28
    7
    192
    $1.09
     
    28
    7
    192
    $0.85
     
    40
    7
    192
    $1.38
     
    28
    14
    368
    $1.23
     
    40
    14
    368
    $1.53
     
    RoHS Information
    Part
    Number
    Device
    Weight
    Shipping
    Weight
    Lead
    Count
    Package
    Type
    Package
    Width
    Solder
    Composition
    JEDEC
    Indicator
    RoHS
     
    China
    EFUP
    PIC16F723-I/SO
    0.770400
    1.370370
    28
    SOIC
    .300in
    Matte Tin
    e3
    PIC16F723A-E/SO
    0.770400
    1.370370
    28
    SOIC
    .300in
    Matte Tin
    e3
    PIC16F723AT-I/SO
    0.770400
    1.152500
    28
    SOIC
    .300in
    Matte Tin
    e3
    PIC16F723A-I/SO
    0.770400
    1.370370
    28
    SOIC
    .300in
    Matte Tin
    e3
    PIC16F723-E/SO
    0.770400
    1.370370
    28
    SOIC
    .300in
    Matte Tin
    e3
    PIC16F723T-I/SO
    0.770400
    1.152500
    28
    SOIC
    .300in
    Matte Tin
    e3
    PIC16F723AT-E/SO
    0.770400
    1.152500
    28
    SOIC
    .300in
    Matte Tin
    e3
    PIC16F723-E/SP
    2.087500
    3.733333
    28
    SPDIP
    .300in
    Matte Tin
    e3
    PIC16F723-I/SP
    2.087500
    3.733333
    28
    SPDIP
    .300in
    Matte Tin
    e3
    PIC16F723A-E/SP
    2.087500
    3.733333
    28
    SPDIP
    .300in
    Matte Tin
    e3
    PIC16F723A-I/SP
    2.087500
    3.733333
    28
    SPDIP
    .300in
    Matte Tin
    e3
    PIC16F723A-E/ML
    0.101600
    0.163934
    28
    QFN
    6x6x0.9mm
    Matte Tin
    e3
    PIC16F723AT-I/ML
    0.101600
    0.332500
    28
    QFN
    6x6x0.9mm
    Matte Tin
    e3
    PIC16F723A-I/ML
    0.101600
    0.163934
    28
    QFN
    6x6x0.9mm
    Matte Tin
    e3
    PIC16F723T-E/ML
    0.101600
    0.332500
    28
    QFN
    6x6x0.9mm
    Matte Tin
    e3
    PIC16F723-I/ML
    0.101600
    0.163934
    28
    QFN
    6x6x0.9mm
    Matte Tin
    e3
    PIC16F723-E/ML
    0.101600
    0.163934
    28
    QFN
    6x6x0.9mm
    Matte Tin
    e3
    PIC16F723T-I/ML
    0.101600
    0.332500
    28
    QFN
    6x6x0.9mm
    Matte Tin
    e3
    PIC16F723AT-E/SS
    0.229200
    0.333333
    28
    SSOP
    .209in
    Matte Tin
    e3
    PIC16F723-I/SS
    0.229200
    0.489362
    28
    SSOP
    .209in
    Matte Tin
    e3
    PIC16F723-E/SS
    0.229200
    0.489362
    28
    SSOP
    .209in
    Matte Tin
    e3
    PIC16F723T-I/SS
    0.229200
    0.333333
    28
    SSOP
    .209in
    Matte Tin
    e3
    PIC16F723T-E/SS
    0.229200
    0.333333
    28
    SSOP
    .209in
    Matte Tin
    e3
    PIC16F723A-E/SS
    0.229200
    0.489362
    28
    SSOP
    .209in
    Matte Tin
    e3
    PIC16F723A-I/SS
    0.229200
    0.489362
    28
    SSOP
    .209in
    Matte Tin
    e3
    PIC16F723AT-I/SS
    0.229200
    0.333333
    28
    SSOP
    .209in
    Matte Tin
    e3
    PIC16F723AT-I/SSVAO
    0.229200
    0.333333
    28
    SSOP
    .209in
    Matte Tin
    e3
    PIC16F723-I/MV
    0.026100
    0.109890
    28
    UQFN
    4x4x0.55mm
    Matte Tin
    e3
    PIC16F723T-I/MV
    0.026100
    0.212121
    28
    UQFN
    4x4x0.55mm
    Matte Tin
    e3
    PIC16F723-E/MV
    0.026100
    0.109890
    28
    UQFN
    4x4x0.55mm
    Matte Tin
    e3
    PIC16F723A-E/MV
    0.026100
    0.109890
    28
    UQFN
    4x4x0.55mm
    Matte Tin
    e3
    PIC16F723A-I/MV
    0.026100
    0.109890
    28
    UQFN
    4x4x0.55mm
    Matte Tin
    e3
    PIC16F723AT-I/MV
    0.026100
    0.212121
    28
    UQFN
    4x4x0.55mm
    Matte Tin
    e3
    To see a complete listing of RoHS data for this device, please Click here
    Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.