Microchip Technology Inc
product primary image

PIC16F716

Status: In Production

Features:

  • PWM Auto Shutdown & programmable brown out.
View More
Overview
Documents
Development Environment
Similar Devices
RoHS Information
Buy Now

Device Overview

Summary

This powerful (200 nanosecond instruction execution) yet easy-to-program (only 35 single word instructions) CMOS Flash-based 8-bit microcontroller packs Microchip's powerful PIC® architecture into an 18-pin package and is upwards compatible with the PIC16C5X and PIC12FXXX devices. The PIC16F716 features 4 channels of 8-bit Analog-to-Digital (A/D) converter with 2 additional timers and a enhanced capture/compare/PWM function that make it ideal for more advanced level A/D applications in automotive, industrial, appliances and consumer applications.

Additional Features
PWM Auto Shutdown & programmable brown out.
Parametrics
Name
Value
Program Memory Type
Flash
Program Memory Size (KB)
3.5
CPU Speed (MIPS/DMIPS)
5
SRAM Bytes
128
Capture/Compare/PWM Peripherals
1 ECCP,
Timers
2 x 8-bit, 1 x 16-bit
ADC Input
4 ch, 8-bit
Temperature Range (C)
-40 to 125
Operating Voltage Range (V)
2 to 5.5
Pin Count
18

Documents

Jump to:

Data Sheets

02/27/2007
2469KB

Migration Documents

Programming Specifications

Product Selection Tools

Sell Sheets

Tips and Tricks

User Guides

Development Environment

  • Demo & Evaluation Boards
  • Emulators & Debuggers
  • Programmers
Demo & Evaluation Boards
Explorer 8 Development Kit
Explorer 8 Development Kit ( DM160228 )

Summary
The Explorer 8 Development Kit is a full-featured development board and platform for 8-bit PIC® microcontrollers. This kit is a versatile development solution, featuring several options for external sensors, off-board communication and human interface. Additionally, it offers ample room for expansion, making it an excellent solution for developers and engineers looking for a...

Learn More
Add To Cart
PICDEM Lab II Development Platform
PICDEM Lab II Development Platform ( DM163046 )
(Not Recommended for new design)

Summary
The PICDEM™ Lab II Development Board is a development and teaching platform for use with 8-bit PIC® microcontrollers (MCUs). At its center, a large prototyping breadboard enables users to easily "experiment" with different values and configurations of analog components for system optimization. Several external connectors allow for user-customizable expansion, while our...

Learn More
Add To Cart
Emulators & Debuggers
PICkit 3 In-Circuit Debugger
PICkit 3 In-Circuit Debugger ( PG164130 )

Microchip’s PICkit™ 3 In-Circuit Debugger/Programmer uses in-circuit debugging logic incorporated into each chip with Flash memory to provide a low-cost hardware debugger and programmer. In-circuit debugging offers these benefits:

  • Low cost
  • Minimum of additional hardware needed for debug
  • Expensive sockets or adapters are not required
...


Learn More
Add To Cart
MPLAB ICD 3 In-Circuit Debugger
MPLAB ICD 3 In-Circuit Debugger ( DV164035 )

 The MPLAB ICD 3 is a mature product. For new designs, consider using the MPLAB ICD 4 (DV164045)

MPLAB® ICD 3 In-Circuit Debugger System is Microchip's most cost effective high-speed hardware debugger/programmer for Microchip Flash Digital Signal Controller (DSC) and microcontroller

...


Learn More
Add To Cart
MPLAB REAL ICE PROBE KIT
MPLAB REAL ICE PROBE KIT ( DV244005 )

MPLAB REAL ICE In-Circuit Emulator System is Microchip’s next generation high speed emulator for Microchip Flash DSC® and MCU devices. It debugs and programs PIC® and dsPIC® Flash microcontrollers with the easy-to-use but powerful graphical user interface of the MPLAB Integrated Development Environment (IDE), included with each kit.
The MPLAB REAL ICE probe is connected...


Learn More
Add To Cart
Programmers
PICkit 3 In-Circuit Debugger
PICkit 3 In-Circuit Debugger ( PG164130 )

Microchip’s PICkit™ 3 In-Circuit Debugger/Programmer uses in-circuit debugging logic incorporated into each chip with Flash memory to provide a low-cost hardware debugger and programmer. In-circuit debugging offers these benefits:

  • Low cost
  • Minimum of additional hardware needed for debug
  • Expensive sockets or adapters are not required
...

Learn More
Add To Cart
MPLAB PM3 Universal Device Programmer
MPLAB PM3 Universal Device Programmer ( DV007004 )

The MPLAB® PM3 Universal Device Programmer is easy to use and operates with a PC or as a stand-alone unit, and programs Microchip's entire line of PIC® devices as well as the latest dsPIC® DSC devices. When used standalone, data can be loaded and saved with the SD/MMC card (not included).

  • Socket: AC164301   PartNo: PIC16F716 (18P)
  • Socket: AC164302   PartNo: PIC16F716 (18SO)
  • Socket: AC164307   PartNo: PIC16F716 (20SS)
Learn More
Add To Cart
MPLAB ICD 3 In-Circuit Debugger
MPLAB ICD 3 In-Circuit Debugger ( DV164035 )

 The MPLAB ICD 3 is a mature product. For new designs, consider using the MPLAB ICD 4 (DV164045)

MPLAB® ICD 3 In-Circuit Debugger System is Microchip's most cost effective high-speed hardware debugger/programmer for Microchip Flash Digital Signal Controller (DSC) and microcontroller

...

Learn More
Add To Cart
MPLAB REAL ICE PROBE KIT
MPLAB REAL ICE PROBE KIT ( DV244005 )

MPLAB REAL ICE In-Circuit Emulator System is Microchip’s next generation high speed emulator for Microchip Flash DSC® and MCU devices. It debugs and programs PIC® and dsPIC® Flash microcontrollers with the easy-to-use but powerful graphical user interface of the MPLAB Integrated Development Environment (IDE), included with each kit.
The MPLAB REAL ICE probe is connected...

Learn More
Add To Cart

Similar Devices

Product
Pins
Flash
RAM
Price5K
Notes
18
3.5
128
$0.77
0

RoHS Information

Part Number
Device Weight
Shipping Weight
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
PIC16F716-I/P
1.248000
2.200000
18
PDIP
.300in
Matte Tin
e3
Rohs icon
efup china icon
PIC16F716-I/P4AP
1.248000
2.200000
18
PDIP
.300in
Matte Tin
e3
Rohs icon
efup china icon
PIC16F716-E/P
1.248000
2.200000
18
PDIP
.300in
Matte Tin
e3
Rohs icon
efup china icon
PIC16F716-I/SO
0.481000
0.857143
18
SOIC
.300in
Matte Tin
e3
Rohs icon
efup china icon
PIC16F716-I/SO4AP
0.481000
0.857143
18
SOIC
.300in
Matte Tin
e3
Rohs icon
efup china icon
PIC16F716-I/SOG
0.481000
0.857143
18
SOIC
.300in
Matte Tin
e3
Rohs icon
efup china icon
PIC16F716T-E/SO
0.481000
1.000909
18
SOIC
.300in
Matte Tin
e3
Rohs icon
efup china icon
PIC16F716T-I/SO
0.481000
1.000909
18
SOIC
.300in
Matte Tin
e3
Rohs icon
efup china icon
PIC16F716T-I/SOVAO
0.481000
1.000909
18
SOIC
.300in
Matte Tin
e3
Rohs icon
efup china icon
PIC16F716-I/SOVAO
0.481000
0.857143
18
SOIC
.300in
Matte Tin
e3
Rohs icon
efup china icon
PIC16F716-E/SO
0.481000
0.857143
18
SOIC
.300in
Matte Tin
e3
Rohs icon
efup china icon
PIC16F716-E/ML
0.101600
0.163934
28
QFN
6x6x0.9mm
Matte Tin
e3
Rohs icon
efup china icon
PIC16F716-E/SS
0.164200
0.343284
20
SSOP
.209in
Matte Tin
e3
Rohs icon
efup china icon
PIC16F716-E/SSVAO
0.164200
0.343284
20
SSOP
.209in
Matte Tin
e3
Rohs icon
efup china icon
PIC16F716T-E/SS
0.164200
0.416250
20
SSOP
.209in
Matte Tin
e3
Rohs icon
efup china icon
PIC16F716T-I/SS
0.164200
0.416250
20
SSOP
.209in
Matte Tin
e3
Rohs icon
efup china icon
PIC16F716-I/SS
0.164200
0.343284
20
SSOP
.209in
Matte Tin
e3
Rohs icon
efup china icon
PIC16F716T-E/SSVAO
0.164200
0.416250
20
SSOP
.209in
Matte Tin
e3
Rohs icon
efup china icon
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy

Grid
View
Table
View
Filter:
Apply
Clear
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy