Microchip Technology Inc

PIC16F707

In Production

This versatile 40-pin device offers 32 Capacitive Touch channels and is a member of Microchip's eXtreme Low Power family featuring nanoWatt XLP(TM) Technology                                                                                                                                      

 

    Features

        • Mid-Range core with 35 Instruction
        •  8 Stack Levels Flash Program Memory
        • Internal 16MHz oscillator 32 Cap Touch Channels 2 x Built-in mTouch™ capacative sensing module I²C, SPI, AUSART 2 X CCP (Caputure/Compare/PWM)
        • 14 Channel 8b ADC 25mA Source/Sink current I/O Three 8-bit Timer (TMR0/A/B)
        • Two 16-bit Timer (TMR1/TMR2)
        • Watchdog Timer (WDT)
        • Enhanced Power-On/Off-Reset
        • Brown-Out Reset (BOR)
        • In Circuit Serial Programming™ (ICSP™)
        • Wide Operating Voltage (1.8V – 5.5V)
        • Low Power PIC16LF707 variant (1.8V – 3.6V)
    Parameter Name
    Value
    Program Memory Type
    Flash
    Program Memory (KB)
    14
    CPU Speed (MIPS)
    5
    RAM Bytes
    368
    Digital Communication Peripherals
    1-UART, 1-SPI, 1-I2C1-SSP(SPI/I2C)
    Capture/Compare/PWM Peripherals
    2 Input Capture, 2 CCP,
    Timers
    3 x 8-bit, 1 x 16-bit
    ADC
    14 ch, 8-bit
    Temperature Range (C)
    -40 to 125
    Operating Voltage Range (V)
    1.8 to 5.5
    Pin Count
    40
    Low Power
    Yes
    Cap Touch Channels
    32
    Documentation
    Data Sheets
    12/01/2015
    2951KB
      Sell Sheets
     
     
     
    Sell Sheets
    07/11/2011
    182KB
    Sell Sheets
    05/25/2010
    158KB
    Sell Sheets
    08/30/2010
    121KB
    Pricing & Samples
    All pricing shown in USD only.
    Part Number
    Leads
    Package Type
    Temp Range
    Packing
    1+
    26+
    100+
    1000+
    5000+
    Buy
    Sample
    PIC16F707-E/ML
    44
    QFN
    -40C to +125C
    TUBE
    2.66
    2.44
    2.21
    2.03
    1.93
     
    PIC16F707-E/P
    40
    PDIP
    -40C to +125C
    TUBE
    2.74
    2.51
    2.27
    2.09
    1.99
     
    PIC16F707-E/PT
    44
    TQFP
    -40C to +125C
    TRAY
    2.54
    2.33
    2.11
    1.94
    1.85
     
    PIC16F707-I/ML
    44
    QFN
    -40C to +85C
    TUBE
    2.43
    2.23
    2.02
    1.85
    1.76
    PIC16F707-I/MV
    40
    UQFN
    -40C to +85C
    TUBE
    2.43
    2.23
    2.02
    1.86
    1.77
     
    PIC16F707-I/P
    40
    PDIP
    -40C to +85C
    TUBE
    2.51
    2.30
    2.08
    1.91
    1.82
    PIC16F707-I/PT
    44
    TQFP
    -40C to +85C
    TRAY
    2.31
    2.12
    1.92
    1.77
    1.68
    PIC16F707T-I/ML
    44
    QFN
    -40C to +85C
    T/R
    2.48
    2.27
    2.06
    1.89
    1.80
     
    PIC16F707T-I/PT
    44
    TQFP
    -40C to +85C
    T/R
    2.36
    2.16
    1.96
    1.80
    1.72
     
    PIC16LF707-E/ML
    44
    QFN
    -40C to +125C
    TUBE
    2.66
    2.44
    2.21
    2.03
    1.93
     
    PIC16LF707-E/P
    40
    PDIP
    -40C to +125C
    TUBE
    2.74
    2.51
    2.27
    2.09
    1.99
     
    PIC16LF707-E/PT
    44
    TQFP
    -40C to +125C
    TRAY
    2.54
    2.33
    2.11
    1.94
    1.85
     
    PIC16LF707-I/ML
    44
    QFN
    -40C to +85C
    TUBE
    2.43
    2.23
    2.02
    1.85
    1.76
    PIC16LF707-I/P
    40
    PDIP
    -40C to +85C
    TUBE
    2.51
    2.30
    2.08
    1.91
    1.82
    PIC16LF707-I/PT
    44
    TQFP
    -40C to +85C
    TRAY
    2.31
    2.12
    1.92
    1.77
    1.68
    PIC16LF707T-I/ML
    44
    QFN
    -40C to +85C
    T/R
    2.48
    2.27
    2.06
    1.89
    1.80
     
    PIC16LF707T-I/PT
    44
    TQFP
    -40C to +85C
    T/R
    2.36
    2.16
    1.96
    1.80
    1.72
     

    ** Device not available to purchase online. Please contact a sales office for pricing information.
    Open a microchipDIRECT account today!

    Development Tools
    • Demo & Eval Boards
    • Emulation & Debuggers
    • Programmers
    • Explorer 8 Development Kit ( DM160228 )

      Explorer

      Summary
      The Explorer 8 Development Kit is a full-featured development board and platform for 8-bit PIC® microcontrollers. This kit is a versatile development solution, featuring several options for external sensors, off-board communication and human interface. Additionally, it offers ample room for expansion, making it an excellent solution for developers and engineers looking for a...

    • PICDEM Lab II Development Platform ( DM163046 )

      PICDEM

      Summary
      The PICDEM™ Lab II Development Board is a development and teaching platform for use with 8-bit PIC® microcontrollers (MCUs). At its center, a large prototyping breadboard enables users to easily "experiment" with different values and configurations of analog components for system optimization. Several external connectors allow for user-customizable expansion, while our...

    • PICkit 3 In-Circuit Debugger ( PG164130 )

      PICkit

      Microchip’s PICkit™ 3 In-Circuit Debugger/Programmer uses in-circuit debugging logic incorporated into each chip with Flash memory to provide a low-cost hardware debugger and programmer. In-circuit debugging offers these benefits:

      • Low cost
      • Minimum of additional hardware needed for debug
      • Expensive sockets or adapters are not required...

      Debug Features:
      Pgm-memory HW breakpoints:1

    • MPLAB ICD 3 In-Circuit Debugger ( DV164035 )

      MPLAB

      MPLAB® ICD 3 In-Circuit Debugger System is Microchip's most cost effective high-speed hardware debugger/programmer for Microchip Flash Digital Signal Controller (DSC) and microcontroller (MCU) devices. It debugs and programs PIC® Flash microcontrollers and dsPIC® DSCs with the powerful, yet easy-to-use graphical user interface of MPLAB Integrated Development Environment (IDE).

      Debug Features:
      Pgm-memory HW breakpoints:1

    • MPLAB REAL ICE PROBE KIT ( DV244005 )

      MPLAB

      MPLAB REAL ICE In-Circuit Emulator System is Microchip’s next generation high speed emulator for Microchip Flash DSC® and MCU devices. It debugs and programs PIC® and dsPIC® Flash microcontrollers with the easy-to-use but powerful graphical user interface of the MPLAB Integrated Development Environment (IDE), included with each kit.
      The MPLAB REAL ICE probe is connected...

      Debug Features:
      Pgm-memory HW breakpoints:1

    • PICkit 3 In-Circuit Debugger ( PG164130 )

      PICkit

      Microchip’s PICkit™ 3 In-Circuit Debugger/Programmer uses in-circuit debugging logic incorporated into each chip with Flash memory to provide a low-cost hardware debugger and programmer. In-circuit debugging offers these benefits:

      • Low cost
      • Minimum of additional hardware needed for debug
      • Expensive sockets or adapters are not required...

    • MPLAB PM3 Universal Device Programmer ( DV007004 )

      MPLAB

      The MPLAB® PM3 Universal Device Programmer is easy to use and operates with a PC or as a stand-alone unit, and programs Microchip's entire line of PIC® devices as well as the latest dsPIC® DSC devices. When used standalone, data can be loaded and saved with the SD/MMC card (not included).

      • Socket: AC164305   PartNo: PIC16F707 (44PT)
      • Socket: AC164322   PartNo: PIC16F707 (44ML)
    • MPLAB ICD 3 In-Circuit Debugger ( DV164035 )

      MPLAB

      MPLAB® ICD 3 In-Circuit Debugger System is Microchip's most cost effective high-speed hardware debugger/programmer for Microchip Flash Digital Signal Controller (DSC) and microcontroller (MCU) devices. It debugs and programs PIC® Flash microcontrollers and dsPIC® DSCs with the powerful, yet easy-to-use graphical user interface of MPLAB Integrated Development Environment (IDE).

    • MPLAB REAL ICE PROBE KIT ( DV244005 )

      MPLAB

      MPLAB REAL ICE In-Circuit Emulator System is Microchip’s next generation high speed emulator for Microchip Flash DSC® and MCU devices. It debugs and programs PIC® and dsPIC® Flash microcontrollers with the easy-to-use but powerful graphical user interface of the MPLAB Integrated Development Environment (IDE), included with each kit.
      The MPLAB REAL ICE probe is connected...

    Similar Devices
    Product
    Pins
    Flash
    RAM
    Price5K
    Notes
    40
    14
    368
    $1.68
    0
    RoHS Information
    Part
    Number
    Device
    Weight
    Shipping
    Weight
    Lead
    Count
    Package
    Type
    Package
    Width
    Solder
    Composition
    JEDEC
    Indicator
    RoHS
     
    China
    EFUP
    PIC16F707-E/P
    6.500000
    10.600000
    40
    PDIP
    .600in
    Matte Tin
    e3
    PIC16F707-I/P
    6.500000
    10.600000
    40
    PDIP
    .600in
    Matte Tin
    e3
    PIC16F707-I/MV
    0.042500
    0.109589
    40
    UQFN
    5x5x0.5mm
    Matte Tin
    e3
    PIC16F707-I/ML
    0.188400
    0.288889
    44
    QFN
    8x8x0.9mm
    Matte Tin
    e3
    PIC16F707-E/ML
    0.188400
    0.288889
    44
    QFN
    8x8x0.9mm
    Matte Tin
    e3
    PIC16F707T-I/ML
    0.188400
    0.437500
    44
    QFN
    8x8x0.9mm
    Matte Tin
    e3
    PIC16F707-E/PT
    0.273300
    1.187500
    44
    TQFP
    10x10x1mm
    Matte Tin
    e3
    PIC16F707T-I/PT
    0.273300
    0.599000
    44
    TQFP
    10x10x1mm
    Matte Tin
    e3
    PIC16F707-I/PT
    0.273300
    1.187500
    44
    TQFP
    10x10x1mm
    Matte Tin
    e3
    To see a complete listing of RoHS data for this device, please Click here
    Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.