Microchip Technology Inc

PIC16F506

In Production

 

    Features

        • 14-pin packaging
        • Precision 4/8 MHz internal oscillator
        • 3 channels 8-bit ADC (Analog to Digital Converter)
        • (2) On-board Comparator
        • 1.125ms DRT (Device Reset Timer)
        • Baseline Core with 33 Instructions, 2 Stack Levels
        • All single-cycle Instructions except for program branches which are two cycles
        • 12-bit wide instructions
        • 8-bit wide data path
        • 25 mA source/sink current I/O
        • Low power (100nA) sleep current
        • One 8-bit timer (TMR0)
        • Watchdog timer (WDT)
        • In Circuit Serial Programming™ (ICSP™) capability
        • In-Circuit debugging support
        • Programmable code protection
    Parameter Name
    Value
    Program Memory Type
    Flash
    Program Memory (KB)
    1.5
    CPU Speed (MIPS)
    5
    RAM Bytes
    67
    Timers
    1 x 8-bit
    ADC
    3 ch, 8-bit
    Comparators
    2
    Temperature Range (C)
    -40 to 125
    Operating Voltage Range (V)
    2 to 5.5
    Pin Count
    14
    Cap Touch Channels
    3
    Documentation
    Data Sheets
    11/30/2007
    2023KB
      Errata
     
     
     
    Errata
    08/11/2009
    130KB
    Errata
    08/27/2009
    121KB
      Programming Specifications
     
     
     
     
    Programming Specification
    02/18/2010
    319KB
      Application Notes
     
     
     
    AppNote
    01/05/2017
    439KB
    AppNote
    02/03/2010
    482KB
      Brochures
     
     
     
    Brochures
    07/27/2017
    3378KB
    Brochures
    02/17/2009
    271KB
      Sell Sheets
     
     
     
    Sell Sheets
    07/11/2006
    97KB
    Sell Sheets
    07/11/2011
    182KB
      Product Brief
     
     
     
     
    Product Brief
    07/18/2005
    85KB
      Product Selection Tools
     
     
     
     
    Product Line Card
    07/31/2017
    3479KB
      Tips and Tricks
     
     
     
     
    Tips and Tricks
    04/22/2009
    5964KB
    Pricing & Samples
    All pricing shown in USD only.
    Part Number
    Leads
    Package Type
    Temp Range
    Packing
    1+
    26+
    100+
    1000+
    5000+
    Buy
    Sample
    PIC16F506-E/MG
    16
    QFN
    -40C to +125C
    TUBE
    0.95
    0.91
    0.87
    0.80
    0.76
     
    PIC16F506-E/P
    14
    PDIP
    -40C to +125C
    TUBE
    0.93
    0.85
    0.77
    0.71
    0.67
     
    PIC16F506-E/SL
    14
    SOIC
    -40C to +125C
    TUBE
    0.78
    0.72
    0.65
    0.60
    0.57
     
    PIC16F506-E/ST
    14
    TSSOP
    -40C to +125C
    TUBE
    0.90
    0.83
    0.75
    0.69
    0.65
     
    PIC16F506-I/MG
    16
    QFN
    -40C to +85C
    TUBE
    0.87
    0.83
    0.80
    0.73
    0.70
    PIC16F506-I/P
    14
    PDIP
    -40C to +85C
    TUBE
    0.86
    0.79
    0.71
    0.66
    0.62
    PIC16F506-I/SL
    14
    SOIC
    -40C to +85C
    TUBE
    0.71
    0.65
    0.59
    0.54
    0.52
    PIC16F506-I/ST
    14
    TSSOP
    -40C to +85C
    TUBE
    0.83
    0.76
    0.69
    0.63
    0.60
    PIC16F506T-I/SL
    14
    SOIC
    -40C to +85C
    T/R
    0.76
    0.70
    0.63
    0.58
    0.55
     
    PIC16F506T-I/ST
    14
    TSSOP
    -40C to +85C
    T/R
    0.88
    0.80
    0.73
    0.67
    0.64
     

    ** Device not available to purchase online. Please contact a sales office for pricing information.
    Open a microchipDIRECT account today!

    Development Tools
    • Demo & Eval Boards
    • Emulation & Debuggers
    • Programmers
    • Explorer 8 Development Kit ( DM160228 )

      Explorer

      Summary
      The Explorer 8 Development Kit is a full-featured development board and platform for 8-bit PIC® microcontrollers. This kit is a versatile development solution, featuring several options for external sensors, off-board communication and human interface. Additionally, it offers ample room for expansion, making it an excellent solution for developers and engineers looking for a...

    • PICDEM Lab II Development Platform ( DM163046 )

      PICDEM

      Summary
      The PICDEM™ Lab II Development Board is a development and teaching platform for use with 8-bit PIC® microcontrollers (MCUs). At its center, a large prototyping breadboard enables users to easily "experiment" with different values and configurations of analog components for system optimization. Several external connectors allow for user-customizable expansion, while our...

    • PICkit 3 In-Circuit Debugger ( PG164130 )

      PICkit

      Microchip’s PICkit™ 3 In-Circuit Debugger/Programmer uses in-circuit debugging logic incorporated into each chip with Flash memory to provide a low-cost hardware debugger and programmer. In-circuit debugging offers these benefits:

      • Low cost
      • Minimum of additional hardware needed for debug
      • Expensive sockets or adapters are not required...

    • MPLAB ICD 3 In-Circuit Debugger ( DV164035 )

      MPLAB

      MPLAB® ICD 3 In-Circuit Debugger System is Microchip's most cost effective high-speed hardware debugger/programmer for Microchip Flash Digital Signal Controller (DSC) and microcontroller (MCU) devices. It debugs and programs PIC® Flash microcontrollers and dsPIC® DSCs with the powerful, yet easy-to-use graphical user interface of MPLAB Integrated Development Environment (IDE).

    • MPLAB REAL ICE PROBE KIT ( DV244005 )

      MPLAB

      MPLAB REAL ICE In-Circuit Emulator System is Microchip’s next generation high speed emulator for Microchip Flash DSC® and MCU devices. It debugs and programs PIC® and dsPIC® Flash microcontrollers with the easy-to-use but powerful graphical user interface of the MPLAB Integrated Development Environment (IDE), included with each kit.
      The MPLAB REAL ICE probe is connected...

    • PICkit 3 In-Circuit Debugger ( PG164130 )

      PICkit

      Microchip’s PICkit™ 3 In-Circuit Debugger/Programmer uses in-circuit debugging logic incorporated into each chip with Flash memory to provide a low-cost hardware debugger and programmer. In-circuit debugging offers these benefits:

      • Low cost
      • Minimum of additional hardware needed for debug
      • Expensive sockets or adapters are not required...

    • MPLAB PM3 Universal Device Programmer ( DV007004 )

      MPLAB

      The MPLAB® PM3 Universal Device Programmer is easy to use and operates with a PC or as a stand-alone unit, and programs Microchip's entire line of PIC® devices as well as the latest dsPIC® DSC devices. When used standalone, data can be loaded and saved with the SD/MMC card (not included).

      • Socket: AC164302   PartNo: PIC16F506 (14SL)
      • Socket: AC164306   PartNo: PIC16F506 (14ST)
      • Socket: AC164341   PartNo: PIC16F506 (16MG)
    • MPLAB ICD 3 In-Circuit Debugger ( DV164035 )

      MPLAB

      MPLAB® ICD 3 In-Circuit Debugger System is Microchip's most cost effective high-speed hardware debugger/programmer for Microchip Flash Digital Signal Controller (DSC) and microcontroller (MCU) devices. It debugs and programs PIC® Flash microcontrollers and dsPIC® DSCs with the powerful, yet easy-to-use graphical user interface of MPLAB Integrated Development Environment (IDE).

    • MPLAB REAL ICE PROBE KIT ( DV244005 )

      MPLAB

      MPLAB REAL ICE In-Circuit Emulator System is Microchip’s next generation high speed emulator for Microchip Flash DSC® and MCU devices. It debugs and programs PIC® and dsPIC® Flash microcontrollers with the easy-to-use but powerful graphical user interface of the MPLAB Integrated Development Environment (IDE), included with each kit.
      The MPLAB REAL ICE probe is connected...

    Similar Devices
    Product
    Pins
    Flash
    RAM
    Price5K
    Notes
    8
    0.75
    25
    $0.41
     
    8
    1.5
    41
    $0.45
     
    8
    1.5
    38
    $0.49
     
    8
    1.5
    41
    $0.49
     
    14
    1.5
    72
    $0.48
    0
    14
    1.5
    67
    $0.52
    0
    14
    1.5
    67
    $0.55
    0
    20
    1.5
    68
    $0.46
    0
    RoHS Information
    Part
    Number
    Device
    Weight
    Shipping
    Weight
    Lead
    Count
    Package
    Type
    Package
    Width
    Solder
    Composition
    JEDEC
    Indicator
    RoHS
     
    China
    EFUP
    PIC16F506-I/P
    0.953300
    1.833333
    14
    PDIP
    .300in
    Matte Tin
    e3
    PIC16F506-E/P
    0.953300
    1.833333
    14
    PDIP
    .300in
    Matte Tin
    e3
    PIC16F506-I/SLVAO
    0.143200
    0.280702
    14
    SOIC
    .150In(3.90mm)
    Matte Tin
    e3
    PIC16F506T-I/SLVAO
    0.143200
    0.325000
    14
    SOIC
    .150In(3.90mm)
    Matte Tin
    e3
    PIC16F506T-I/SL
    0.143200
    0.325000
    14
    SOIC
    .150In(3.90mm)
    Matte Tin
    e3
    PIC16F506-I/SL
    0.143200
    0.280702
    14
    SOIC
    .150In(3.90mm)
    Matte Tin
    e3
    PIC16F506-E/SL
    0.143200
    0.280702
    14
    SOIC
    .150In(3.90mm)
    Matte Tin
    e3
    PIC16F506T-I/STVAO
    0.060000
    0.246800
    14
    TSSOP
    4.4mm
    Matte Tin
    e3
    PIC16F506-I/ST
    0.060000
    0.125000
    14
    TSSOP
    4.4mm
    Matte Tin
    e3
    PIC16F506T-I/ST
    0.060000
    0.246800
    14
    TSSOP
    4.4mm
    Matte Tin
    e3
    PIC16F506-E/STVAO
    0.060000
    0.125000
    14
    TSSOP
    4.4mm
    Matte Tin
    e3
    PIC16F506-E/ST
    0.060000
    0.125000
    14
    TSSOP
    4.4mm
    Matte Tin
    e3
    PIC16F506-I/STVAO
    0.060000
    0.125000
    14
    TSSOP
    4.4mm
    Matte Tin
    e3
    PIC16F506-ICD/P
    1.512900
    2.500000
    20
    PDIP
    .300in
    Matte Tin
    e3
    PIC16F506-E/MG
    0.021600
    0.041667
    16
    QFN
    3x3x0.9mm
    Matte Tin
    e3
    PIC16F506-I/MG
    0.021600
    0.041667
    16
    QFN
    3x3x0.9mm
    Matte Tin
    e3
    PIC16F506T-I/MG
    0.021600
    0.234849
    16
    QFN
    3x3x0.9mm
    Matte Tin
    e3
    PIC16F506T-E/MG
    0.021600
    0.234849
    16
    QFN
    3x3x0.9mm
    Matte Tin
    e3
    To see a complete listing of RoHS data for this device, please Click here
    Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.