Microchip Technology Inc

PIC16F1934

In Production

For product comparison, please consider: PIC16F19175
View Side By Side Comparison

This versatile 40-pin MCU is also a member of Microchip's extreme low power microcontroller family featuring nanoWatt XLP technology. Debug Support • Integrated debug support on Device. No Debug Header is required • An optional external Debug Header, AC244035 or AC244036, is also available for Debugging support • Debug and Programming support is available via PICkit™ 3, and MPLAB® ® ICD 3 • For additional Debug Header Information, please refer to DS51292 <http: searchhome.aspx?id="2&q=DS51292"></http:>

 

    Features

        • Enhanced Mid-range Core with 49 Instruction, 16 Stack Levels
        • Flash Program Memory with self read/write capability
        • 96 LCD segment drive support
        • Internal 32MHz oscillator
        • Integrated Capacitive mTouch Sensing Module
        • Integrated Temperature Indicator
        • MI2C, SPI, EUSART w/auto baud
        • 3 ECCP & 2 CCP (Enhanced/Capture Compare PWM)
        • Comparators with selectable Voltage Reference
        • 14 Channel 10b ADC with Voltage Reference
        • 25mA Source/Sink current I/O
        • Four 8-bit Timers (TMR0/TMR2/TMR4/TMR6)
        • One 16-bit Timer (TMR1)
        • Extended Watchdog Timer (EWDT)
        • Enhanced Power-On/Off-Reset
        • Brown-Out Reset (BOR)
        • In Circuit Serial Programming (ICSP)
        • Wide Operating Voltage (1.8V – 5.5V)
        • Low Voltage PIC16LF1934 variant (1.8V – 3.6V)
    Parameter Name
    Value
    Program Memory Type
    Flash
    Program Memory (KB)
    7
    CPU Speed (MIPS)
    8
    RAM Bytes
    256
    Data EEPROM (bytes)
    256
    Digital Communication Peripherals
    1-UART, 1-SPI, 1-I2C1-MSSP(SPI/I2C)
    Capture/Compare/PWM Peripherals
    5 Input Capture, 2 CCP, 3 ECCP,
    Timers
    4 x 8-bit, 1 x 16-bit
    ADC
    14 ch, 10-bit
    Comparators
    2
    Segment LCD (pixels)
    96
    Temperature Range (C)
    -40 to 125
    Operating Voltage Range (V)
    1.8 to 5.5
    Pin Count
    40
    Low Power
    Yes
    Cap Touch Channels
    16
    Documentation
    Data Sheets
    05/05/2011
    4615KB
      Errata
     
     
     
     
    Errata
    11/09/2014
    136KB
      Migration Documents
     
     
     
     
    Migration Documents
    05/11/2009
    312KB
      Programming Specifications
     
     
     
     
    Programming Specification
    08/20/2010
    517KB
      Application Notes
     
     
     
    AppNote
    10/28/2013
    501KB
    AppNote
    07/30/2012
    1414KB
    AppNote
    05/14/2013
    440KB
    AppNote
    09/14/2017
    984KB
    AppNote
    11/30/2015
    706KB
    AppNote
    01/21/2016
    2087KB
    AppNote
    04/10/2017
    1557KB
    AppNote
    02/11/2016
    585KB
    AppNote
    04/19/2017
    184KB
    AppNote
    12/17/2009
    92KB
    AppNote
    12/16/2009
    69KB
    AppNote
    02/03/2010
    482KB
      ApplicationNote Literature
     
     
     
     
    AppNoteLiterature
    05/30/2017
    3028KB
    AppNoteLiterature
    01/21/2016
    684KB
    AppNoteLiterature
    01/21/2016
    417KB
      Brochures
     
     
     
    Brochures
    05/22/2015
    1201KB
    Brochures
    07/27/2017
    3378KB
    Brochures
    11/11/2012
    3731KB
    Brochures
    09/10/2014
    10216KB
    Brochures
    10/05/2017
    3359KB
      Product Selection Tools
     
     
     
     
    Product Line Card
    07/31/2017
    3479KB
      Product Line Documents
     
     
     
     
    Product Line Documents
    04/21/2010
    780KB
      Sell Sheets
     
     
     
    Sell Sheets
    07/11/2011
    182KB
    Sell Sheets
    05/01/2009
    113KB
    Sell Sheets
    08/30/2010
    134KB
      Tips and Tricks
     
     
     
    Tips and Tricks
    04/22/2009
    5964KB
    Tips and Tricks
    04/22/2009
    643KB
    Pricing & Samples
    All pricing shown in USD only.
    Part Number
    Leads
    Package Type
    Temp Range
    Packing
    1+
    26+
    100+
    1000+
    5000+
    Buy
    Sample
    PIC16F1934-E/ML
    44
    QFN
    -40C to +125C
    TUBE
    2.34
    2.15
    1.94
    1.79
    1.70
     
    PIC16F1934-E/MV
    40
    UQFN
    -40C to +125C
    TUBE
    2.21
    2.02
    1.83
    1.69
    1.60
     
    PIC16F1934-E/P
    40
    PDIP
    -40C to +125C
    TUBE
    2.42
    2.22
    2.01
    1.85
    1.76
     
    PIC16F1934-E/PT
    44
    TQFP
    -40C to +125C
    TRAY
    2.23
    2.04
    1.85
    1.70
    1.62
     
    PIC16F1934-I/ML
    44
    QFN
    -40C to +85C
    TUBE
    2.14
    1.96
    1.78
    1.63
    1.55
    PIC16F1934-I/MV
    40
    UQFN
    -40C to +85C
    TUBE
    2.00
    1.84
    1.66
    1.53
    1.46
     
    PIC16F1934-I/P
    40
    PDIP
    -40C to +85C
    TUBE
    2.22
    2.03
    1.84
    1.69
    1.61
    PIC16F1934-I/PT
    44
    TQFP
    -40C to +85C
    TRAY
    2.02
    1.86
    1.68
    1.55
    1.47
    PIC16F1934T-I/ML
    44
    QFN
    -40C to +85C
    T/R
    2.19
    2.01
    1.82
    1.67
    1.59
     
    PIC16F1934T-I/MV
    40
    UQFN
    -40C to +85C
    T/R
    2.05
    1.88
    1.70
    1.57
    1.49
     
    PIC16F1934T-I/PT
    44
    TQFP
    -40C to +85C
    T/R
    2.07
    1.90
    1.72
    1.58
    1.51
     
    PIC16LF1934-E/ML
    44
    QFN
    -40C to +125C
    TUBE
    2.34
    2.15
    1.94
    1.79
    1.70
     
    PIC16LF1934-E/MV
    40
    UQFN
    -40C to +125C
    TUBE
    2.21
    2.02
    1.83
    1.69
    1.60
     
    PIC16LF1934-E/P
    40
    PDIP
    -40C to +125C
    TUBE
    2.42
    2.22
    2.01
    1.85
    1.76
     
    PIC16LF1934-E/PT
    44
    TQFP
    -40C to +125C
    TRAY
    2.23
    2.04
    1.85
    1.70
    1.62
     
    PIC16LF1934-I/ML
    44
    QFN
    -40C to +85C
    TUBE
    2.14
    1.96
    1.78
    1.63
    1.55
    PIC16LF1934-I/MV
    40
    UQFN
    -40C to +85C
    TUBE
    2.00
    1.84
    1.66
    1.53
    1.46
     
    PIC16LF1934-I/P
    40
    PDIP
    -40C to +85C
    TUBE
    2.22
    2.03
    1.84
    1.69
    1.61
    PIC16LF1934-I/PT
    44
    TQFP
    -40C to +85C
    TRAY
    2.02
    1.86
    1.68
    1.55
    1.47
    PIC16LF1934T-I/ML
    44
    QFN
    -40C to +85C
    T/R
    2.19
    2.01
    1.82
    1.67
    1.59
     
    PIC16LF1934T-I/MV
    40
    UQFN
    -40C to +85C
    T/R
    2.05
    1.88
    1.70
    1.57
    1.49
     
    PIC16LF1934T-I/PT
    44
    TQFP
    -40C to +85C
    T/R
    2.07
    1.90
    1.72
    1.58
    1.51
     

    ** Device not available to purchase online. Please contact a sales office for pricing information.
    Open a microchipDIRECT account today!

    Development Tools
    • Demo & Eval Boards
    • Emulation & Debuggers
    • Programmers
    • PICDEM LCD 2 DEMO BOARD ( DM163030 )

      PICDEM

      The PICDEM LCD 2 Demonstration Board (DM163030) shows the main features of Microchip’s 28, 40, 64 and 80-pin LCD Flash PIC microcontrollers including the LCD voltage booster and contrast controller. It is populated with the PIC18F87J90. Other devices are supported via a transition socket and are available separately. A sample LCD glass display is included for custom prototyping. The glass...

    • PIC16LF1947 PIM ( MA160015 )

      PIC16LF1947

      The PIC16LF1947 Plug-in Module (PIM) is an accessory to the PIC18 Explorer Board, PICDEM LCD2 Demonstration Board, & XLP 8-bit Evaluation Platform that allows users to evaluate and develop with the low power XLP PIC16LF193x/194x family of microcontrollers. Additionally, this provides a platform for general purpose development and gives you the ability to develop code for any...

    • PIC16F1947 PIM ( MA160016 )

      PIC16F1947

      The PIC16F1947 Plug-in Module (PIM) is an accessory to the PIC18 Explorer Board, PICDEM LCD2 Demonstration Board, & XLP 8-bit Development Platform that allows users to evaluate and develop with the PIC16F193x/194x family of microcontrollers. Additionally, this provides a platform for general purpose development and gives you the ability to develop code for any PIC12F1xxx/PIC16F1xxx...

    • Explorer 8 Development Kit ( DM160228 )

      Explorer

      Summary
      The Explorer 8 Development Kit is a full-featured development board and platform for 8-bit PIC® microcontrollers. This kit is a versatile development solution, featuring several options for external sensors, off-board communication and human interface. Additionally, it offers ample room for expansion, making it an excellent solution for developers and engineers looking for a...

    • PICDEM Lab II Development Platform ( DM163046 )

      PICDEM

      Summary
      The PICDEM™ Lab II Development Board is a development and teaching platform for use with 8-bit PIC® microcontrollers (MCUs). At its center, a large prototyping breadboard enables users to easily "experiment" with different values and configurations of analog components for system optimization. Several external connectors allow for user-customizable expansion, while our...

    • MPLAB ICD 4 In-Circuit Debugger ( DV164045 )

      MPLAB

      The MPLAB® ICD 4 In-Circuit Debugger/Programmer is Microchip’s fastest, cost-effective debugging and programming tool for PIC® Microcontrollers (MCUs) and dsPIC® Digital Signal Controllers (DSCs). This speed is provided by a 300 MHz, 32-bit MCU with 2MB of RAM and a high-speed FPGA to yield faster communications, downloads and debugging. It...

    • PICkit 3 In-Circuit Debugger ( PG164130 )

      PICkit

      Microchip’s PICkit™ 3 In-Circuit Debugger/Programmer uses in-circuit debugging logic incorporated into each chip with Flash memory to provide a low-cost hardware debugger and programmer. In-circuit debugging offers these benefits:

      • Low cost
      • Minimum of additional hardware needed for debug
      • Expensive sockets or adapters are not required...

    • MPLAB PM3 Universal Device Programmer ( DV007004 )

      MPLAB

      The MPLAB® PM3 Universal Device Programmer is easy to use and operates with a PC or as a stand-alone unit, and programs Microchip's entire line of PIC® devices as well as the latest dsPIC® DSC devices. When used standalone, data can be loaded and saved with the SD/MMC card (not included).

      • Socket: AC164305   PartNo: PIC16F1934 (44PT)
      • Socket: AC164301   PartNo: PIC16F1934 (40P)
      • Socket: AC164301   PartNo: PIC16F1934 (44P)
      • Socket: AC164348   PartNo: PIC16F1934 (40MV)
      • Socket: AC164336   PartNo: PIC16F1934 (44ML)
    • MPLAB ICD 3 In-Circuit Debugger ( DV164035 )

      MPLAB

      MPLAB® ICD 3 In-Circuit Debugger System is Microchip's most cost effective high-speed hardware debugger/programmer for Microchip Flash Digital Signal Controller (DSC) and microcontroller (MCU) devices. It debugs and programs PIC® Flash microcontrollers and dsPIC® DSCs with the powerful, yet easy-to-use graphical user interface of MPLAB Integrated Development Environment (IDE).

    • MPLAB REAL ICE PROBE KIT ( DV244005 )

      MPLAB

      MPLAB REAL ICE In-Circuit Emulator System is Microchip’s next generation high speed emulator for Microchip Flash DSC® and MCU devices. It debugs and programs PIC® and dsPIC® Flash microcontrollers with the easy-to-use but powerful graphical user interface of the MPLAB Integrated Development Environment (IDE), included with each kit.
      The MPLAB REAL ICE probe is connected...

    Similar Devices
    Product
    Pins
    Flash
    RAM
    Price5K
    Notes
    28
    7
    256
    $1.23
    LCD
    40
    7
    256
    $1.46
    LCD
    28
    14
    512
    $1.30
    LCD
    40
    14
    512
    $1.53
    LCD
    28
    28
    1,024
    $1.37
    LCD
    40
    28
    1,024
    $1.61
    LCD
    64
    14
    512
    $1.75
    LCD
    64
    28
    1,024
    $1.82
    LCD
    RoHS Information
    Part
    Number
    Device
    Weight
    Shipping
    Weight
    Lead
    Count
    Package
    Type
    Package
    Width
    Solder
    Composition
    JEDEC
    Indicator
    RoHS
     
    China
    EFUP
    PIC16F1934-E/P
    6.500000
    10.600000
    40
    PDIP
    .600in
    Matte Tin
    e3
    PIC16F1934-I/P
    6.500000
    10.600000
    40
    PDIP
    .600in
    Matte Tin
    e3
    PIC16F1934-E/PT
    0.273300
    1.187500
    44
    TQFP
    10x10x1mm
    Matte Tin
    e3
    PIC16F1934T-I/PT
    0.273300
    0.599000
    44
    TQFP
    10x10x1mm
    Matte Tin
    e3
    PIC16F1934-I/PT
    0.273300
    1.187500
    44
    TQFP
    10x10x1mm
    Matte Tin
    e3
    PIC16F1934-I/PTVAO
    0.273300
    1.187500
    44
    TQFP
    10x10x1mm
    Matte Tin
    e3
    PIC16F1934T-I/PTVAO
    0.273300
    0.599000
    44
    TQFP
    10x10x1mm
    Matte Tin
    e3
    PIC16F1934-I/ML
    0.188400
    0.288889
    44
    QFN
    8x8x0.9mm
    Matte Tin
    e3
    PIC16F1934T-I/ML
    0.188400
    0.437500
    44
    QFN
    8x8x0.9mm
    Matte Tin
    e3
    PIC16F1934-E/ML
    0.188400
    0.288889
    44
    QFN
    8x8x0.9mm
    Matte Tin
    e3
    PIC16F1934-E/MV
    0.042500
    0.109589
    40
    UQFN
    5x5x0.5mm
    Matte Tin
    e3
    PIC16F1934-I/MV
    0.042500
    0.109589
    40
    UQFN
    5x5x0.5mm
    Matte Tin
    e3
    PIC16F1934T-I/MV
    0.042500
    0.166970
    40
    UQFN
    5x5x0.5mm
    Matte Tin
    e3
    PIC16F1934T-E/MV
    0.042500
    0.166970
    40
    UQFN
    5x5x0.5mm
    Matte Tin
    e3
    To see a complete listing of RoHS data for this device, please Click here
    Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.