Microchip Technology Inc

PIC16F1782

In Production

                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                           .

 

    Features

        • Enhanced Mid-Range Core with 49 Instruction, 16 Stack Levels
        • Flash Program Memory with self read/write capability
        • 256 Bytes of EEPROM
        • Internal 32MHz oscillator
        • 2 x PSMC (Programmable Switch Mode Controller)
          • Dedicated 16bit PWM
          • Digital and/or analog feedback control of PWM frequency
          • Dead-band control / auto-shutdown & restart
        • 3 x Fast Comparators with selectable Voltage Reference
        • 2 x Operation Amplifiers (rail-to-rail in and out)
        • 11 x 12-bit ADC with Voltage Reference
        • 8-bit DAC
        • MI2C / SPI / EUSART w/auto baud
        • 2 x Compare-Capture-PWM
        • Two 8-bit Timers (TMR0/TMR2)
        • One 16-bit Timer (TMR1)
        • Extended Watchdog Timer (EWDT)
        • Wide Operating Voltage Range:
          • ‘F’ Version (2.3V – 5.5V)
          • Low Power ‘LF’ variant (1.8V – 3.6V)
        • 25mA Source/Sink current I/O
        • Enhanced Power-On/Off-Reset
        • Brown-Out Reset (BOR)
        • In Circuit Serial Programming (ICSP)
    Parameter Name
    Value
    Program Memory Type
    Flash
    Program Memory (KB)
    3.5
    CPU Speed (MIPS)
    8
    RAM Bytes
    256
    Data EEPROM (bytes)
    256
    Digital Communication Peripherals
    1-MSSP(SPI/I2C)
    Capture/Compare/PWM Peripherals
    2 Input Capture, 2 CCP,
    Timers
    2 x 8-bit, 1 x 16-bit
    ADC
    11 ch, 12-bit
    Comparators
    3
    Temperature Range (C)
    -40 to 125
    Operating Voltage Range (V)
    1.8 to 5.5
    Pin Count
    28
    Low Power
    Yes
    Cap Touch Channels
    11
    Documentation
    Data Sheets
    06/02/2014
    6461KB
      Errata
     
     
     
     
    Errata
    05/13/2014
    736KB
      Programming Specifications
     
     
     
     
    Programming Specification
    09/21/2012
    610KB
      Application Notes
     
     
     
    AppNote
    10/28/2013
    501KB
    AppNote
    07/30/2012
    1414KB
    AppNote
    05/14/2013
    440KB
    AppNote
    02/11/2015
    464KB
    AppNote
    09/14/2017
    984KB
    AppNote
    11/30/2015
    706KB
    AppNote
    01/21/2016
    2087KB
    AppNote
    04/10/2017
    1557KB
    AppNote
    02/11/2016
    585KB
    AppNote
    04/01/2015
    271KB
    AppNote
    10/30/2012
    2041KB
      ApplicationNote Literature
     
     
     
     
    AppNoteLiterature
    05/30/2017
    3028KB
    AppNoteLiterature
    01/21/2016
    684KB
    AppNoteLiterature
    01/21/2016
    417KB
      Brochures
     
     
     
    Brochures
    05/22/2015
    1201KB
    Brochures
    11/11/2012
    3731KB
      Product Brief
     
     
     
     
    Product Brief
    02/03/2011
    97KB
      Sell Sheets
     
     
     
     
    Sell Sheets
    07/11/2011
    182KB
      User Guides
     
     
     
     
    User Guides
    04/18/2013
    707KB
    User Guides
    06/18/2013
    1544KB
    Pricing & Samples
    All pricing shown in USD only.
    Part Number
    Leads
    Package Type
    Temp Range
    Packing
    1+
    26+
    100+
    1000+
    5000+
    Buy
    Sample
    PIC16F1782-E/ML
    28
    QFN
    -40C to +125C
    TUBE
    1.99
    1.82
    1.65
    1.52
    1.44
     
    PIC16F1782-E/MV
    28
    UQFN
    -40C to +125C
    TUBE
    1.97
    1.80
    1.63
    1.50
    1.43
     
    PIC16F1782-E/SO
    28
    SOIC
    -40C to +125C
    TUBE
    1.91
    1.75
    1.58
    1.46
    1.39
     
    PIC16F1782-E/SP
    28
    SPDIP
    -40C to +125C
    TUBE
    2.10
    1.93
    1.74
    1.60
    1.53
     
    PIC16F1782-E/SS
    28
    SSOP
    -40C to +125C
    TUBE
    1.87
    1.71
    1.55
    1.43
    1.36
     
    PIC16F1782-I/ML
    28
    QFN
    -40C to +85C
    TUBE
    1.81
    1.66
    1.50
    1.38
    1.32
    PIC16F1782-I/MV
    28
    UQFN
    -40C to +85C
    TUBE
    1.79
    1.64
    1.49
    1.37
    1.30
    PIC16F1782-I/SO
    28
    SOIC
    -40C to +85C
    TUBE
    1.73
    1.59
    1.44
    1.32
    1.26
    PIC16F1782-I/SP
    28
    SPDIP
    -40C to +85C
    TUBE
    1.93
    1.77
    1.60
    1.47
    1.40
    PIC16F1782-I/SS
    28
    SSOP
    -40C to +85C
    TUBE
    1.70
    1.55
    1.41
    1.30
    1.23
    PIC16F1782T-I/ML
    28
    QFN
    -40C to +85C
    T/R
    1.86
    1.70
    1.54
    1.42
    1.35
     
    PIC16F1782T-I/MV
    28
    UQFN
    -40C to +85C
    T/R
    1.84
    1.69
    1.53
    1.41
    1.34
     
    PIC16F1782T-I/SO
    28
    SOIC
    -40C to +85C
    T/R
    1.78
    1.63
    1.48
    1.36
    1.30
     
    PIC16F1782T-I/SS
    28
    SSOP
    -40C to +85C
    T/R
    1.74
    1.60
    1.45
    1.33
    1.27
     
    PIC16LF1782-E/ML
    28
    QFN
    -40C to +125C
    TUBE
    1.99
    1.82
    1.65
    1.52
    1.44
     
    PIC16LF1782-E/MV
    28
    UQFN
    -40C to +125C
    TUBE
    1.97
    1.80
    1.63
    1.50
    1.43
     
    PIC16LF1782-E/SO
    28
    SOIC
    -40C to +125C
    TUBE
    1.91
    1.75
    1.58
    1.46
    1.39
     
    PIC16LF1782-E/SP
    28
    SPDIP
    -40C to +125C
    TUBE
    2.10
    1.93
    1.74
    1.60
    1.53
     
    PIC16LF1782-E/SS
    28
    SSOP
    -40C to +125C
    TUBE
    1.87
    1.71
    1.55
    1.43
    1.36
     
    PIC16LF1782-I/ML
    28
    QFN
    -40C to +85C
    TUBE
    1.81
    1.66
    1.50
    1.38
    1.32
    PIC16LF1782-I/MV
    28
    UQFN
    -40C to +85C
    TUBE
    1.79
    1.64
    1.49
    1.37
    1.30
    PIC16LF1782-I/SO
    28
    SOIC
    -40C to +85C
    TUBE
    1.73
    1.59
    1.44
    1.32
    1.26
    PIC16LF1782-I/SP
    28
    SPDIP
    -40C to +85C
    TUBE
    1.93
    1.77
    1.60
    1.47
    1.40
    PIC16LF1782-I/SS
    28
    SSOP
    -40C to +85C
    TUBE
    1.70
    1.55
    1.41
    1.30
    1.23
    PIC16LF1782T-I/ML
    28
    QFN
    -40C to +85C
    T/R
    1.86
    1.70
    1.54
    1.42
    1.35
     
    PIC16LF1782T-I/MV
    28
    UQFN
    -40C to +85C
    T/R
    1.84
    1.69
    1.53
    1.41
    1.34
     
    PIC16LF1782T-I/SO
    28
    SOIC
    -40C to +85C
    T/R
    1.78
    1.63
    1.48
    1.36
    1.30
     
    PIC16LF1782T-I/SS
    28
    SSOP
    -40C to +85C
    T/R
    1.74
    1.60
    1.45
    1.33
    1.27
     

    ** Device not available to purchase online. Please contact a sales office for pricing information.
    Open a microchipDIRECT account today!

    Development Tools
    • Demo & Eval Boards
    • Emulation & Debuggers
    • Programmers
    • PIC16(L)F1789 Emulation Extension Pak ( AC244064 )

      PIC16(L)F1789

      The PIC16(L)F1789 Emulation Extension Pak (Part # AC244064) is a cost effective in-circuit emulator system designed to assist with the most complex code debugging jobs. This advanced development/debugging tool includes an Emulation Header board, Trace Cable, Trace Adapter Board, and gold header pins, and is intended to be paired with MPLAB REAL ICE.

    • Explorer 8 Development Kit ( DM160228 )

      Explorer

      Summary
      The Explorer 8 Development Kit is a full-featured development board and platform for 8-bit PIC® microcontrollers. This kit is a versatile development solution, featuring several options for external sensors, off-board communication and human interface. Additionally, it offers ample room for expansion, making it an excellent solution for developers and engineers looking for a...

    • PICDEM Lab II Development Platform ( DM163046 )

      (Not Recommended for new design)
      PICDEM

      Summary
      The PICDEM™ Lab II Development Board is a development and teaching platform for use with 8-bit PIC® microcontrollers (MCUs). At its center, a large prototyping breadboard enables users to easily "experiment" with different values and configurations of analog components for system optimization. Several external connectors allow for user-customizable expansion, while our...

    • MPLAB ICD 4 In-Circuit Debugger ( DV164045 )

      MPLAB

      The MPLAB® ICD 4 In-Circuit Debugger/Programmer is Microchip’s fastest, cost-effective debugging and programming tool for PIC® Microcontrollers (MCUs) and dsPIC® Digital Signal Controllers (DSCs). This speed is provided by a 300 MHz, 32-bit MCU with 2MB of RAM and a high-speed FPGA to yield faster communications, downloads and debugging. It...

    • PICkit 3 In-Circuit Debugger ( PG164130 )

      PICkit

      Microchip’s PICkit™ 3 In-Circuit Debugger/Programmer uses in-circuit debugging logic incorporated into each chip with Flash memory to provide a low-cost hardware debugger and programmer. In-circuit debugging offers these benefits:

      • Low cost
      • Minimum of additional hardware needed for debug
      • Expensive sockets or adapters are not required...

      Debug Features:
      Pgm-memory HW breakpoints:1

    • MPLAB ICD 3 In-Circuit Debugger ( DV164035 )

      MPLAB

      MPLAB® ICD 3 In-Circuit Debugger System is Microchip's most cost effective high-speed hardware debugger/programmer for Microchip Flash Digital Signal Controller (DSC) and microcontroller (MCU) devices. It debugs and programs PIC® Flash microcontrollers and dsPIC® DSCs with the powerful, yet easy-to-use graphical user interface of MPLAB Integrated Development Environment (IDE).

      Debug Features:
      Pgm-memory HW breakpoints:1
      Pgm-memory SW breakpoints:Unlimited

    • MPLAB REAL ICE PROBE KIT ( DV244005 )

      MPLAB

      MPLAB REAL ICE In-Circuit Emulator System is Microchip’s next generation high speed emulator for Microchip Flash DSC® and MCU devices. It debugs and programs PIC® and dsPIC® Flash microcontrollers with the easy-to-use but powerful graphical user interface of the MPLAB Integrated Development Environment (IDE), included with each kit.
      The MPLAB REAL ICE probe is connected...

      Debug Features:
      Pgm-memory HW breakpoints:1
      Pgm-memory SW breakpoints:Unlimited

    • MPLAB ICD 4 In-Circuit Debugger ( DV164045 )

      MPLAB

      The MPLAB® ICD 4 In-Circuit Debugger/Programmer is Microchip’s fastest, cost-effective debugging and programming tool for PIC® Microcontrollers (MCUs) and dsPIC® Digital Signal Controllers (DSCs). This speed is provided by a 300 MHz, 32-bit MCU with 2MB of RAM and a high-speed FPGA to yield faster communications, downloads and debugging. It...

    • PICkit 3 In-Circuit Debugger ( PG164130 )

      PICkit

      Microchip’s PICkit™ 3 In-Circuit Debugger/Programmer uses in-circuit debugging logic incorporated into each chip with Flash memory to provide a low-cost hardware debugger and programmer. In-circuit debugging offers these benefits:

      • Low cost
      • Minimum of additional hardware needed for debug
      • Expensive sockets or adapters are not required...

    • MPLAB PM3 Universal Device Programmer ( DV007004 )

      MPLAB

      The MPLAB® PM3 Universal Device Programmer is easy to use and operates with a PC or as a stand-alone unit, and programs Microchip's entire line of PIC® devices as well as the latest dsPIC® DSC devices. When used standalone, data can be loaded and saved with the SD/MMC card (not included).

      • Socket: AC164345   PartNo: PIC16F1782 (28MV)
      • Socket: AC164302   PartNo: PIC16F1782 (28SO)
      • Socket: AC164301   PartNo: PIC16F1782 (28SP)
      • Socket: AC164307   PartNo: PIC16F1782 (28SS)
      • Socket: AC164322   PartNo: PIC16F1782 (28ML)
    • MPLAB ICD 3 In-Circuit Debugger ( DV164035 )

      MPLAB

      MPLAB® ICD 3 In-Circuit Debugger System is Microchip's most cost effective high-speed hardware debugger/programmer for Microchip Flash Digital Signal Controller (DSC) and microcontroller (MCU) devices. It debugs and programs PIC® Flash microcontrollers and dsPIC® DSCs with the powerful, yet easy-to-use graphical user interface of MPLAB Integrated Development Environment (IDE).

    • MPLAB REAL ICE PROBE KIT ( DV244005 )

      MPLAB

      MPLAB REAL ICE In-Circuit Emulator System is Microchip’s next generation high speed emulator for Microchip Flash DSC® and MCU devices. It debugs and programs PIC® and dsPIC® Flash microcontrollers with the easy-to-use but powerful graphical user interface of the MPLAB Integrated Development Environment (IDE), included with each kit.
      The MPLAB REAL ICE probe is connected...

    Similar Devices
    Product
    Pins
    Flash
    RAM
    Price5K
    Notes
    28
    3.5
    256
    $1.23
    12-bit ADC, Multi PSMC Modules
    28
    7
    512
    $1.30
    12-bit ADC, Multi PSMC Modules
    40
    7
    512
    $1.54
    12-bit ADC, Multi PSMC Modules
    28
    14
    1,024
    $1.37
    12-bit ADC, Multi PSMC Modules
    40
    14
    1,024
    $1.61
    12-bit ADC, Multi PSMC Modules
    28
    28
    2,048
    $1.44
    12-bit ADC, Multi PSMC Modules
    40
    28
    2,048
    $1.68
    12-bit ADC, Multi PSMC Modules
    RoHS Information
    Part
    Number
    Device
    Weight
    Shipping
    Weight
    Lead
    Count
    Package
    Type
    Package
    Width
    Solder
    Composition
    JEDEC
    Indicator
    RoHS
     
    China
    EFUP
    PIC16F1782-E/SO
    0.770400
    1.370370
    28
    SOIC
    .300in
    Matte Tin
    e3
    PIC16F1782T-I/SO
    0.770400
    1.152500
    28
    SOIC
    .300in
    Matte Tin
    e3
    PIC16F1782-I/SO
    0.770400
    1.370370
    28
    SOIC
    .300in
    Matte Tin
    e3
    PIC16F1782-I/SP
    2.087500
    3.733333
    28
    SPDIP
    .300in
    Matte Tin
    e3
    PIC16F1782-E/SP
    2.087500
    3.733333
    28
    SPDIP
    .300in
    Matte Tin
    e3
    PIC16F1782T-E/ML
    0.101600
    0.332500
    28
    QFN
    6x6x0.9mm
    Matte Tin
    e3
    PIC16F1782-E/ML
    0.101600
    0.163934
    28
    QFN
    6x6x0.9mm
    Matte Tin
    e3
    PIC16F1782T-I/ML
    0.101600
    0.332500
    28
    QFN
    6x6x0.9mm
    Matte Tin
    e3
    PIC16F1782-I/ML
    0.101600
    0.163934
    28
    QFN
    6x6x0.9mm
    Matte Tin
    e3
    PIC16F1782T-E/SS
    0.229200
    0.333333
    28
    SSOP
    .209in
    Matte Tin
    e3
    PIC16F1782-I/SS
    0.229200
    0.489362
    28
    SSOP
    .209in
    Matte Tin
    e3
    PIC16F1782-E/SS
    0.229200
    0.489362
    28
    SSOP
    .209in
    Matte Tin
    e3
    PIC16F1782T-I/SS
    0.229200
    0.333333
    28
    SSOP
    .209in
    Matte Tin
    e3
    PIC16F1782-I/SSVAO
    0.229200
    0.489362
    28
    SSOP
    .209in
    Matte Tin
    e3
    PIC16F1782-E/MVVAO
    0.026100
    0.109890
    28
    UQFN
    4x4x0.55mm
    Matte Tin
    e3
    PIC16F1782-E/MV
    0.026100
    0.109890
    28
    UQFN
    4x4x0.55mm
    Matte Tin
    e3
    PIC16F1782T-I/MV
    0.026100
    0.212121
    28
    UQFN
    4x4x0.55mm
    Matte Tin
    e3
    PIC16F1782-I/MV
    0.026100
    0.109890
    28
    UQFN
    4x4x0.55mm
    Matte Tin
    e3
    PIC16F1782T-E/MVVAO
    0.026100
    0.212121
    28
    UQFN
    4x4x0.55mm
    Matte Tin
    e3
    To see a complete listing of RoHS data for this device, please Click here
    Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.