Microchip Technology Inc

PIC16F1613

In Production

PIC16(L)F161X microcontrollers deliver on-chip features that are unique to the design for embedded control of small motors and general purpose applications in 8 and 14 pin count packages.   Features like 10-bit A/D, CCP, 24-bit SMT, Zero Cross Detection offer an excellent solution to variety of applications.  The product family also has a CRC and Windowed WDT to support safety critical end equipment in home appliances and other markets. 

 

    Features

        • Flash Program Memory with self read/write capability
        • Enhanced Mid-Range Core, Internal 32MHz oscillator
        • High Endurance Flash Memory (HEF)
          • 128 B of Non-volatile Data Storage
        • 2 x 24-bit Signal Measurement Timer (SMT)
        • 2 x Analog Comparators 
        • 2 x Capture-Compare-PWM (CCP)
        • 8 x 10-bit Analog-to-Digital Converter (ADC) with voltage reference
        • Complementary Waveform Generator (CWG): 
        • Zero Cross Detection (ZCD)
        • Windowed Watchdog Timer (WWDT)
        • CRC:  16-bit with DMA
        • Power-On Reset (POR), Brown-Out Reset (BOR)
        • In Circuit Serial Programming (ICSP)
        • Wide Operation Voltage Variant ‘F’ (2.3V – 5.5V)
        • eXtreme Low Power (XLP) ‘LF’ Variant (1.8V – 3.6V)
        Parameter Name
        Value
        Program Memory Type
        Flash
        Program Memory (KB)
        3.5
        CPU Speed (MIPS)
        8
        RAM Bytes
        256
        Capture/Compare/PWM Peripherals
        2 Input Capture, 2 CCP,
        Timers
        4 x 8-bit, 1 x 16-bit
        ADC
        8 ch, 10-bit
        Comparators
        2
        Temperature Range (C)
        -40 to 125
        Operating Voltage Range (V)
        1.8 to 5.5
        Pin Count
        14
        Low Power
        Yes
        Cap Touch Channels
        8
        Documentation
        Data Sheets
        01/04/2017
        4037KB
          Errata
         
         
         
         
        Errata
        01/17/2017
        101KB
          Programming Specifications
         
         
         
         
        Programming Specification
        08/21/2014
        309KB
          Application Notes
         
         
         
        AppNote
        10/28/2013
        501KB
        AppNote
        07/30/2012
        1414KB
        AppNote
        05/14/2013
        440KB
        AppNote
        12/03/2014
        1047KB
        AppNote
        02/18/2014
        503KB
        AppNote
        08/13/2014
        697KB
        AppNote
        10/14/2014
        496KB
        AppNote
        09/14/2017
        984KB
        AppNote
        12/02/2015
        214KB
        AppNote
        11/30/2015
        706KB
        AppNote
        01/18/2016
        934KB
        AppNote
        02/11/2016
        585KB
        AppNote
        03/24/2016
        1477KB
        AppNote
        11/25/2014
        375KB
        AppNote
        01/22/2015
        216KB
        AppNote
        01/14/2015
        105KB
        AppNote
        02/06/2015
        153KB
        AppNote
        02/05/2015
        233KB
        AppNote
        02/23/2015
        588KB
        AppNote
        06/17/2015
        153KB
        AppNote
        06/04/2015
        435KB
          ApplicationNote Literature
         
         
         
         
        AppNoteLiterature
        11/25/2014
        5KB
        AppNoteLiterature
        08/13/2014
        197KB
        AppNoteLiterature
        05/30/2017
        3028KB
        AppNoteLiterature
        02/09/2016
        1497KB
        AppNoteLiterature
        02/09/2016
        359KB
        AppNoteLiterature
        09/09/2015
        1144KB
        AppNoteLiterature
        01/28/2016
        405KB
        AppNoteLiterature
        02/17/2016
        1760KB
        AppNoteLiterature
        02/21/2005
        7KB
          Brochures
         
         
         
        Brochures
        05/22/2015
        1201KB
        Brochures
        07/15/2015
        758KB
          Code Examples
         
         
         
         
        Code Examples
        12/15/2009
        6KB
        Pricing & Samples
        All pricing shown in USD only.
        Part Number
        Leads
        Package Type
        Temp Range
        Packing
        1+
        26+
        100+
        1000+
        5000+
        Buy
        Sample
        PIC16F1613-E/ML
        16
        QFN
        -40C to +125C
        TUBE
        0.97
        0.89
        0.80
        0.74
        0.70
         
        PIC16F1613-E/P
        14
        PDIP
        -40C to +125C
        TUBE
        1.06
        0.97
        0.88
        0.81
        0.77
         
        PIC16F1613-E/SL
        14
        SOIC
        -40C to +125C
        TUBE
        0.91
        0.84
        0.76
        0.70
        0.66
         
        PIC16F1613-E/ST
        14
        TSSOP
        -40C to +125C
        TUBE
        0.97
        0.89
        0.80
        0.74
        0.70
         
        PIC16F1613-I/ML
        16
        QFN
        -40C to +85C
        TUBE
        0.89
        0.81
        0.74
        0.68
        0.64
        PIC16F1613-I/P
        14
        PDIP
        -40C to +85C
        TUBE
        0.97
        0.89
        0.81
        0.74
        0.71
        PIC16F1613-I/SL
        14
        SOIC
        -40C to +85C
        TUBE
        0.83
        0.76
        0.69
        0.63
        0.60
        PIC16F1613-I/ST
        14
        TSSOP
        -40C to +85C
        TUBE
        0.89
        0.81
        0.74
        0.68
        0.64
        PIC16F1613T-I/ML
        16
        QFN
        -40C to +85C
        T/R
        0.89
        0.81
        0.74
        0.68
        0.64
         
        PIC16F1613T-I/SL
        14
        SOIC
        -40C to +85C
        T/R
        0.83
        0.76
        0.69
        0.63
        0.60
         
        PIC16F1613T-I/ST
        14
        TSSOP
        -40C to +85C
        T/R
        0.89
        0.81
        0.74
        0.68
        0.64
         
        PIC16LF1613-E/ML
        16
        QFN
        -40C to +125C
        TUBE
        0.97
        0.89
        0.80
        0.74
        0.70
        PIC16LF1613-E/P
        14
        PDIP
        -40C to +125C
        TUBE
        1.06
        0.97
        0.88
        0.81
        0.77
        PIC16LF1613-E/SL
        14
        SOIC
        -40C to +125C
        TUBE
        0.91
        0.84
        0.76
        0.70
        0.66
        PIC16LF1613-E/ST
        14
        TSSOP
        -40C to +125C
        TUBE
        0.97
        0.89
        0.80
        0.74
        0.70
        PIC16LF1613-I/ML
        16
        QFN
        -40C to +85C
        TUBE
        0.89
        0.81
        0.74
        0.68
        0.64
        PIC16LF1613-I/P
        14
        PDIP
        -40C to +85C
        TUBE
        0.97
        0.89
        0.81
        0.74
        0.71
        PIC16LF1613-I/SL
        14
        SOIC
        -40C to +85C
        TUBE
        0.83
        0.76
        0.69
        0.63
        0.60
        PIC16LF1613-I/ST
        14
        TSSOP
        -40C to +85C
        TUBE
        0.89
        0.81
        0.74
        0.68
        0.64
        PIC16LF1613T-I/ML
        16
        QFN
        -40C to +85C
        T/R
        0.89
        0.81
        0.74
        0.68
        0.64
         
        PIC16LF1613T-I/SL
        14
        SOIC
        -40C to +85C
        T/R
        0.83
        0.76
        0.69
        0.63
        0.60
         
        PIC16LF1613T-I/ST
        14
        TSSOP
        -40C to +85C
        T/R
        0.89
        0.81
        0.74
        0.68
        0.64
         

        ** Device not available to purchase online. Please contact a sales office for pricing information.
        Open a microchipDIRECT account today!

        Development Tools
        • Demo & Eval Boards
        • Emulation & Debuggers
        • Programmers
        • PIC16(L)F1619 Emulation Extension Pak ( AC244066 )

          PIC16(L)F1619

          The PIC16(L)F1619 Emulation Extension Pak (Part # AC244066) is a cost effective in-circuit emulator system designed to assist with the most complex code debugging jobs. This advanced development/debugging tool includes an Emulation Header board, Trace Cable, Trace Adapter Board, and gold header pins, and is intended to be paired with MPLAB REAL ICE. It is the first in a series of Emulation...

        • Curiosity ( DM164137 )

          Curiosity

          Satisfy Your Curiosity
          Your next embedded design idea has a new home. Curiosity is a cost-effective, fully integrated 8-bit development platform targeted at first-time users, Makers, and those seeking a feature-rich rapid prototyping board. Designed from the ground-up to take full advantage of Microchip's MPLAB X development environment, Curiosity includes an integrated programmer/debugger,...

        • Explorer 8 Development Kit ( DM160228 )

          Explorer

          Summary
          The Explorer 8 Development Kit is a full-featured development board and platform for 8-bit PIC® microcontrollers. This kit is a versatile development solution, featuring several options for external sensors, off-board communication and human interface. Additionally, it offers ample room for expansion, making it an excellent solution for developers and engineers looking for a...

        • PICDEM Lab II Development Platform ( DM163046 )

          PICDEM

          Summary
          The PICDEM™ Lab II Development Board is a development and teaching platform for use with 8-bit PIC® microcontrollers (MCUs). At its center, a large prototyping breadboard enables users to easily "experiment" with different values and configurations of analog components for system optimization. Several external connectors allow for user-customizable expansion, while our...

        • MPLAB ICD 4 In-Circuit Debugger ( DV164045 )

          MPLAB

          The MPLAB® ICD 4 In-Circuit Debugger/Programmer is Microchip’s fastest, cost-effective debugging and programming tool for PIC® Microcontrollers (MCUs) and dsPIC® Digital Signal Controllers (DSCs). This speed is provided by a 300 MHz, 32-bit MCU with 2MB of RAM and a high-speed FPGA to yield faster communications, downloads and debugging. It...

        • PICkit 3 In-Circuit Debugger ( PG164130 )

          PICkit

          Microchip’s PICkit™ 3 In-Circuit Debugger/Programmer uses in-circuit debugging logic incorporated into each chip with Flash memory to provide a low-cost hardware debugger and programmer. In-circuit debugging offers these benefits:

          • Low cost
          • Minimum of additional hardware needed for debug
          • Expensive sockets or adapters are not required...

          Debug Features:
          Pgm-memory HW breakpoints:1

        • MPLAB ICD 3 In-Circuit Debugger ( DV164035 )

          MPLAB

          MPLAB® ICD 3 In-Circuit Debugger System is Microchip's most cost effective high-speed hardware debugger/programmer for Microchip Flash Digital Signal Controller (DSC) and microcontroller (MCU) devices. It debugs and programs PIC® Flash microcontrollers and dsPIC® DSCs with the powerful, yet easy-to-use graphical user interface of MPLAB Integrated Development Environment (IDE).

          Debug Features:
          Pgm-memory HW breakpoints:1
          Pgm-memory SW breakpoints:Unlimited

        • MPLAB REAL ICE PROBE KIT ( DV244005 )

          MPLAB

          MPLAB REAL ICE In-Circuit Emulator System is Microchip’s next generation high speed emulator for Microchip Flash DSC® and MCU devices. It debugs and programs PIC® and dsPIC® Flash microcontrollers with the easy-to-use but powerful graphical user interface of the MPLAB Integrated Development Environment (IDE), included with each kit.
          The MPLAB REAL ICE probe is connected...

          Debug Features:
          Pgm-memory HW breakpoints:1
          Pgm-memory SW breakpoints:Unlimited

        • MPLAB ICD 4 In-Circuit Debugger ( DV164045 )

          MPLAB

          The MPLAB® ICD 4 In-Circuit Debugger/Programmer is Microchip’s fastest, cost-effective debugging and programming tool for PIC® Microcontrollers (MCUs) and dsPIC® Digital Signal Controllers (DSCs). This speed is provided by a 300 MHz, 32-bit MCU with 2MB of RAM and a high-speed FPGA to yield faster communications, downloads and debugging. It...

        • PICkit 3 In-Circuit Debugger ( PG164130 )

          PICkit

          Microchip’s PICkit™ 3 In-Circuit Debugger/Programmer uses in-circuit debugging logic incorporated into each chip with Flash memory to provide a low-cost hardware debugger and programmer. In-circuit debugging offers these benefits:

          • Low cost
          • Minimum of additional hardware needed for debug
          • Expensive sockets or adapters are not required...

        • MPLAB PM3 Universal Device Programmer ( DV007004 )

          MPLAB

          The MPLAB® PM3 Universal Device Programmer is easy to use and operates with a PC or as a stand-alone unit, and programs Microchip's entire line of PIC® devices as well as the latest dsPIC® DSC devices. When used standalone, data can be loaded and saved with the SD/MMC card (not included).

          • Socket: AC164306   PartNo: PIC16F1613 (14ST)
          • Socket: AC164302   PartNo: PIC16F1613 (14SL)
          • Socket: AC164301   PartNo: PIC16F1613 (14P)
          • Socket: AC164324   PartNo: PIC16F1613 (16ML)
        • MPLAB ICD 3 In-Circuit Debugger ( DV164035 )

          MPLAB

          MPLAB® ICD 3 In-Circuit Debugger System is Microchip's most cost effective high-speed hardware debugger/programmer for Microchip Flash Digital Signal Controller (DSC) and microcontroller (MCU) devices. It debugs and programs PIC® Flash microcontrollers and dsPIC® DSCs with the powerful, yet easy-to-use graphical user interface of MPLAB Integrated Development Environment (IDE).

        • MPLAB REAL ICE PROBE KIT ( DV244005 )

          MPLAB

          MPLAB REAL ICE In-Circuit Emulator System is Microchip’s next generation high speed emulator for Microchip Flash DSC® and MCU devices. It debugs and programs PIC® and dsPIC® Flash microcontrollers with the easy-to-use but powerful graphical user interface of the MPLAB Integrated Development Environment (IDE), included with each kit.
          The MPLAB REAL ICE probe is connected...

        Similar Devices
        Product
        Pins
        Flash
        RAM
        Price5K
        Notes
        8
        3.5
        256
        $0.56
        WWDT & CRC w/Scan
        14
        3.5
        256
        $0.60
        WWDT & CRC w/Scan
        14
        7
        512
        $0.70
        AngTMR & MathACC
        14
        14
        1,024
        $0.81
        AngTMR & MathACC
        20
        7
        512
        $0.74
        AngTMR & MathACC
        20
        14
        1,024
        $0.85
        AngTMR & MathACC
        RoHS Information
        Part
        Number
        Device
        Weight
        Shipping
        Weight
        Lead
        Count
        Package
        Type
        Package
        Width
        Solder
        Composition
        JEDEC
        Indicator
        RoHS
         
        China
        EFUP
        PIC16F1613-E/P
        0.953300
        1.833333
        14
        PDIP
        .300in
        Matte Tin
        e3
        PIC16F1613-I/P
        0.953300
        1.833333
        14
        PDIP
        .300in
        Matte Tin
        e3
        PIC16F1613-E/ST
        0.060000
        0.125000
        14
        TSSOP
        4.4mm
        Matte Tin
        e3
        PIC16F1613-I/ST
        0.060000
        0.125000
        14
        TSSOP
        4.4mm
        Matte Tin
        e3
        PIC16F1613T-I/ST
        0.060000
        0.246800
        14
        TSSOP
        4.4mm
        Matte Tin
        e3
        PIC16F1613-I/SL
        0.143200
        0.280702
        14
        SOIC
        .150In(3.90mm)
        Matte Tin
        e3
        PIC16F1613-E/SL
        0.143200
        0.280702
        14
        SOIC
        .150In(3.90mm)
        Matte Tin
        e3
        PIC16F1613-I/SLVAO
        0.143200
        0.280702
        14
        SOIC
        .150In(3.90mm)
        Matte Tin
        e3
        PIC16F1613T-I/SL
        0.143200
        0.325000
        14
        SOIC
        .150In(3.90mm)
        Matte Tin
        e3
        PIC16F1613-I/ML
        0.041700
        0.076923
        16
        QFN
        4x4x0.9mm
        Matte Tin
        e3
        PIC16F1613-E/ML
        0.041700
        0.076923
        16
        QFN
        4x4x0.9mm
        Matte Tin
        e3
        PIC16F1613T-I/ML
        0.041700
        0.212121
        16
        QFN
        4x4x0.9mm
        Matte Tin
        e3
        To see a complete listing of RoHS data for this device, please Click here
        Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.
        Related Video