Microchip Technology Inc

PIC12CE674

Not Recommended for new designs

Please consider this device PIC12F683
View Side By Side Comparison

This powerful (400 nanosecond instruction execution) yet easy-to-program (only 35 single word instructions) CMOS OTP-based 8-bit microcontroller packs Microchip’s powerful PIC® architecture into an 8-pin package and features 4 channels of 8-bit Analog-to-Digital (A/D) converter and 16 bytes of EEPROM data memory. Easily adapted for automotive, industrial, appliances and consumer entry-level product applications.

 

    Features

      25mA source/sink per I/O, 4 oscillator selections including 4 MHz RC oscillator with programmable calibration and Power-on Reset, 16 bytes of EEPROM data memory.
    Parameter Name
    Value
    Program Memory Type
    OTP
    Program Memory (KB)
    3.5
    CPU Speed (MIPS)
    2.5
    RAM Bytes
    128
    Data EEPROM (bytes)
    16
    Timers
    1 x 8-bit
    ADC
    4 ch, 8-bit
    Temperature Range (C)
    -40 to 125
    Operating Voltage Range (V)
    2.5 to 5.5
    Pin Count
    8
    Documentation
    Data Sheets
    02/05/2013
    1739KB
      Errata
     
     
     
    Errata
    04/01/2003
    55KB
    Errata
    04/01/2003
    182KB
      Programming Specifications
     
     
     
     
    Programming Specification
    08/28/2003
    4657KB
      Application Notes
     
     
     
    AppNote
    01/05/2017
    439KB
    AppNote
    05/04/2004
    196KB
      Brochures
     
     
     
     
    Brochures
    07/27/2017
    3378KB
      Firmware Drivers
     
     
     
     
    Firmware Drivers
    12/11/2003
    8KB
      Product Selection Tools
     
     
     
     
    Product Line Card
    07/31/2017
    3479KB
      Product Line Documents
     
     
     
     
    Product Line Documents
    06/27/2003
    51KB
      Sell Sheets
     
     
     
     
    Sell Sheets
    07/11/2011
    182KB
      Tips and Tricks
     
     
     
     
    Tips and Tricks
    04/22/2009
    5964KB
    Pricing & Samples
    All pricing shown in USD only.
    Part Number
    Leads
    Package Type
    Temp Range
    Packing
    1+
    26+
    100+
    1000+
    5000+
    Buy
    Sample
    PIC12CE674-04/P
    8
    PDIP
    0C to +70C
    TUBE
    2.17
    2.11
    2.05
    1.93
    1.87
     
    PIC12CE674-04E/P
    8
    PDIP
    -40C to +125C
    TUBE
    2.54
    2.47
    2.40
    2.26
    2.18
     
    PIC12CE674-04I/P
    8
    PDIP
    -40C to +85C
    TUBE
    2.39
    2.33
    2.26
    2.13
    2.06
     
    PIC12CE674-10/P
    8
    PDIP
    0C to +70C
    TUBE
    2.33
    2.27
    2.20
    2.08
    2.00
     
    PIC12CE674-10E/P
    8
    PDIP
    -40C to +125C
    TUBE
    2.71
    2.64
    2.57
    2.42
    2.34
     
    PIC12CE674-10I/P
    8
    PDIP
    -40C to +85C
    TUBE
    2.55
    2.49
    2.42
    2.28
    2.20
     
    PIC12LCE674-04/P
    8
    PDIP
    0C to +70C
    TUBE
    2.33
    2.27
    2.20
    2.08
    2.00
     
    PIC12LCE674-04I/P
    8
    PDIP
    -40C to +85C
    TUBE
    2.55
    2.49
    2.42
    2.28
    2.20
     

    ** Device not available to purchase online. Please contact a sales office for pricing information.
    Open a microchipDIRECT account today!

    Development Tools
    • Programmers
    • MPLAB PM3 Universal Device Programmer ( DV007004 )

      MPLAB

      The MPLAB® PM3 Universal Device Programmer is easy to use and operates with a PC or as a stand-alone unit, and programs Microchip's entire line of PIC® devices as well as the latest dsPIC® DSC devices. When used standalone, data can be loaded and saved with the SD/MMC card (not included).

      • Socket: AC164301   PartNo: PIC12CE674 (8P)
    Similar Devices
    Product
    Pins
    Flash
    RAM
    Price5K
    Notes
    8
    1.75
    128
    $1.59
     
    8
    3.5
    128
    $1.59
     
    8
    1.75
    128
    $1.87
     
    8
    3.5
    128
    $1.87
     
    RoHS Information
    Part
    Number
    Device
    Weight
    Shipping
    Weight
    Lead
    Count
    Package
    Type
    Package
    Width
    Solder
    Composition
    JEDEC
    Indicator
    RoHS
     
    China
    EFUP
    PIC12CE674-04/P
    0.486700
    0.900000
    8
    PDIP
    .300in
    Matte Tin
    e3
    PIC12CE674-04E/P
    0.486700
    0.900000
    8
    PDIP
    .300in
    Matte Tin
    e3
    PIC12CE674-04I/P
    0.486700
    0.900000
    8
    PDIP
    .300in
    Matte Tin
    e3
    PIC12CE674-04I/PG
    0.486700
    0.900000
    8
    PDIP
    .300in
    Matte Tin
    e3
    PIC12CE674-10/P
    0.486700
    0.900000
    8
    PDIP
    .300in
    Matte Tin
    e3
    PIC12CE674-10E/P
    0.486700
    0.900000
    8
    PDIP
    .300in
    Matte Tin
    e3
    PIC12CE674-10I/P
    0.486700
    0.900000
    8
    PDIP
    .300in
    Matte Tin
    e3
    To see a complete listing of RoHS data for this device, please Click here
    Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.