Microchip Technology Inc

PIC12C672

Not Recommended for new designs

Please consider this device PIC12F683
View Side By Side Comparison

 

    Features

      25mA source/sink per I/O, 4 oscillator selections including 4 MHz RC oscillator with programmable calibration and Power-on Reset.
    Parameter Name
    Value
    Program Memory Type
    OTP
    Program Memory (KB)
    3.5
    CPU Speed (MIPS)
    2.5
    RAM Bytes
    128
    Timers
    1 x 8-bit
    ADC
    4 ch, 8-bit
    Temperature Range (C)
    -40 to 125
    Operating Voltage Range (V)
    2.5 to 5.5
    Pin Count
    8
    Documentation
    Data Sheets
    02/05/2013
    1739KB
      Errata
     
     
     
     
    Errata
    04/01/2003
    194KB
      Programming Specifications
     
     
     
     
    Programming Specification
    08/28/2003
    4657KB
      Application Notes
     
     
     
     
    AppNote
    01/05/2017
    439KB
      Brochures
     
     
     
     
    Brochures
    07/27/2017
    3378KB
      Product Selection Tools
     
     
     
     
    Product Line Card
    07/31/2017
    3479KB
      Product Line Documents
     
     
     
     
    Product Line Documents
    06/27/2003
    51KB
      Sell Sheets
     
     
     
     
    Sell Sheets
    07/11/2011
    182KB
      Tips and Tricks
     
     
     
     
    Tips and Tricks
    04/22/2009
    5964KB
    Pricing & Samples
    All pricing shown in USD only.
    Part Number
    Leads
    Package Type
    Temp Range
    Packing
    1+
    26+
    100+
    1000+
    5000+
    Buy
    Sample
    PIC12C672-04/P
    8
    PDIP
    0C to +70C
    TUBE
    1.85
    1.80
    1.75
    1.65
    1.59
     
    PIC12C672-04/SM
    8
    SOIJ
    0C to +70C
    TUBE
    1.93
    1.88
    1.82
    1.72
    1.66
     
    PIC12C672-04E/P
    8
    PDIP
    -40C to +125C
    TUBE
    2.15
    2.10
    2.04
    1.92
    1.85
     
    PIC12C672-04E/SM
    8
    SOIJ
    -40C to +125C
    TUBE
    2.28
    2.22
    2.16
    2.03
    1.96
     
    PIC12C672-04I/P
    8
    PDIP
    -40C to +85C
    TUBE
    2.02
    1.97
    1.92
    1.80
    1.74
    PIC12C672-04I/SM
    8
    SOIJ
    -40C to +85C
    TUBE
    2.12
    2.07
    2.01
    1.89
    1.82
     
    PIC12C672-10/P
    8
    PDIP
    0C to +70C
    TUBE
    1.97
    1.92
    1.87
    1.76
    1.70
     
    PIC12C672-10/SM
    8
    SOIJ
    0C to +70C
    TUBE
    2.07
    2.02
    1.96
    1.85
    1.78
     
    PIC12C672-10E/P
    8
    PDIP
    -40C to +125C
    TUBE
    2.30
    2.24
    2.17
    2.05
    1.98
     
    PIC12C672-10E/SM
    8
    SOIJ
    -40C to +125C
    TUBE
    2.44
    2.38
    2.31
    2.18
    2.10
     
    PIC12C672-10I/P
    8
    PDIP
    -40C to +85C
    TUBE
    2.17
    2.11
    2.05
    1.93
    1.87
     
    PIC12C672-10I/SM
    8
    SOIJ
    -40C to +85C
    TUBE
    2.28
    2.22
    2.16
    2.03
    1.96
     
    PIC12C672T-04/SM
    8
    SOIJ
    0C to +70C
    T/R
    2.01
    1.96
    1.90
    1.79
    1.73
     
    PIC12C672T-04I/SM
    8
    SOIJ
    -40C to +85C
    T/R
    2.20
    2.14
    2.08
    1.96
    1.89
     
    PIC12LC672-04/SM
    8
    SOIJ
    0C to +70C
    TUBE
    2.07
    2.02
    1.96
    1.85
    1.78
     
    PIC12LC672-04I/P
    8
    PDIP
    -40C to +85C
    TUBE
    2.17
    2.11
    2.05
    1.93
    1.87
     
    PIC12LC672-04I/SM
    8
    SOIJ
    -40C to +85C
    TUBE
    2.28
    2.22
    2.16
    2.03
    1.96
     

    ** Device not available to purchase online. Please contact a sales office for pricing information.
    Open a microchipDIRECT account today!

    Development Tools
    • Programmers
    • MPLAB PM3 Universal Device Programmer ( DV007004 )

      MPLAB

      The MPLAB® PM3 Universal Device Programmer is easy to use and operates with a PC or as a stand-alone unit, and programs Microchip's entire line of PIC® devices as well as the latest dsPIC® DSC devices. When used standalone, data can be loaded and saved with the SD/MMC card (not included).

      • Socket: AC164301   PartNo: PIC12C672 (8P)
      • Socket: AC164312   PartNo: PIC12C672 (8SM)
    Similar Devices
    Product
    Pins
    Flash
    RAM
    Price5K
    Notes
    8
    1.75
    128
    $1.59
     
    8
    3.5
    128
    $1.59
     
    8
    1.75
    128
    $1.87
     
    8
    3.5
    128
    $1.87
     
    RoHS Information
    Part
    Number
    Device
    Weight
    Shipping
    Weight
    Lead
    Count
    Package
    Type
    Package
    Width
    Solder
    Composition
    JEDEC
    Indicator
    RoHS
     
    China
    EFUP
    PIC12C672-04/P
    0.486700
    0.900000
    8
    PDIP
    .300in
    Matte Tin
    e3
    PIC12C672-04E/P
    0.486700
    0.900000
    8
    PDIP
    .300in
    Matte Tin
    e3
    PIC12C672-04I/P
    0.486700
    0.900000
    8
    PDIP
    .300in
    Matte Tin
    e3
    PIC12C672-10/P
    0.486700
    0.900000
    8
    PDIP
    .300in
    Matte Tin
    e3
    PIC12C672-10E/P
    0.486700
    0.900000
    8
    PDIP
    .300in
    Matte Tin
    e3
    PIC12C672-10I/P
    0.486700
    0.900000
    8
    PDIP
    .300in
    Matte Tin
    e3
    PIC12C672-10/SM
    0.124400
    0.266667
    8
    SOIJ
    .208in
    Matte Tin
    e3
    PIC12C672T-04I/SMVAO
    0.124400
    0.379048
    8
    SOIJ
    .208in
    Matte Tin
    e3
    PIC12C672-10E/SM
    0.124400
    0.266667
    8
    SOIJ
    .208in
    Matte Tin
    e3
    PIC12C672-10I/SM
    0.124400
    0.266667
    8
    SOIJ
    .208in
    Matte Tin
    e3
    PIC12C672T-04/SM
    0.124400
    0.379048
    8
    SOIJ
    .208in
    Matte Tin
    e3
    PIC12C672T-04I/SM
    0.124400
    0.379048
    8
    SOIJ
    .208in
    Matte Tin
    e3
    PIC12C672-04/SM
    0.124400
    0.266667
    8
    SOIJ
    .208in
    Matte Tin
    e3
    PIC12C672-04E/SM
    0.124400
    0.266667
    8
    SOIJ
    .208in
    Matte Tin
    e3
    PIC12C672-04I/SM
    0.124400
    0.266667
    8
    SOIJ
    .208in
    Matte Tin
    e3
    To see a complete listing of RoHS data for this device, please Click here
    Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.