Microchip Technology Inc

PIC12C509A

Not Recommended for new designs

Please consider this device PIC12F509
View Side By Side Comparison

This powerful (1µsecond instruction execution) yet easy-to-program (only 33 single word instructions) CMOS OTP-based 8-bit microcontroller packs Microchip’s powerful PIC® architecture into an 8-pin package. Easily adapted for automotive, industrial, appliances and consumer entry-level product applications.

 

    Features

      6 I/O pins with 25mA source/sink per I/O, 4 oscillator selections including the internal 4 MHz RC oscillator with programmable calibration, and Power-on Reset.
    Parameter Name
    Value
    Program Memory Type
    OTP
    Program Memory (KB)
    1.5
    CPU Speed (MIPS)
    1
    RAM Bytes
    41
    Timers
    1 x 8-bit
    Temperature Range (C)
    -40 to 125
    Operating Voltage Range (V)
    2.5 to 5.5
    Pin Count
    8
    Documentation
    Data Sheets
    08/28/2003
    1604KB
      Errata
     
     
     
    Errata
    06/27/2003
    43KB
    Errata
    07/21/2003
    364KB
    Errata
    02/22/2005
    67KB
      Migration Documents
     
     
     
     
    Migration Documents
    08/28/2003
    87KB
      Programming Specifications
     
     
     
    Programming Specification
    08/28/2003
    4657KB
    Programming Specification
    08/28/2003
    197KB
      Application Notes
     
     
     
     
    AppNote
    01/05/2017
    439KB
      Brochures
     
     
     
     
    Brochures
    02/13/2018
    3380KB
      Product Selection Tools
     
     
     
     
    Product Line Card
    07/31/2017
    3479KB
      Product Line Documents
     
     
     
     
    Product Line Documents
    06/27/2003
    51KB
      Sell Sheets
     
     
     
     
    Sell Sheets
    07/11/2011
    182KB
      Tips and Tricks
     
     
     
     
    Tips and Tricks
    04/22/2009
    5964KB
    Pricing & Samples
    All pricing shown in USD only.
    Part Number
    Leads
    Package Type
    Temp Range
    Packing
    1+
    26+
    100+
    1000+
    5000+
    Buy
    Sample
    PIC12C509A-04/P
    8
    PDIP
    0C to +70C
    TUBE
    1.04
    1.02
    0.99
    0.93
    0.90
     
    PIC12C509A-04/SM
    8
    SOIJ
    0C to +70C
    TUBE
    1.04
    1.02
    0.99
    0.93
    0.90
     
    PIC12C509A-04/SN
    8
    SOIC
    0C to +70C
    TUBE
    1.09
    1.06
    1.03
    0.97
    0.94
     
    PIC12C509A-04E/P
    8
    PDIP
    -40C to +125C
    TUBE
    1.22
    1.19
    1.16
    1.09
    1.05
     
    PIC12C509A-04E/SM
    8
    SOIJ
    -40C to +125C
    TUBE
    1.22
    1.19
    1.16
    1.09
    1.05
     
    PIC12C509A-04E/SN
    8
    SOIC
    -40C to +125C
    TUBE
    1.27
    1.24
    1.20
    1.13
    1.09
     
    PIC12C509A-04I/P
    8
    PDIP
    -40C to +85C
    TUBE
    1.16
    1.13
    1.09
    1.03
    0.99
     
    PIC12C509A-04I/SM
    8
    SOIJ
    -40C to +85C
    TUBE
    1.16
    1.13
    1.09
    1.03
    0.99
     
    PIC12C509A-04I/SN
    8
    SOIC
    -40C to +85C
    TUBE
    1.19
    1.16
    1.12
    1.06
    1.02
     
    PIC12C509AT-04/SM
    8
    SOIJ
    0C to +70C
    T/R
    1.12
    1.09
    1.06
    1.00
    0.97
     
    PIC12C509AT-04/SN
    8
    SOIC
    0C to +70C
    T/R
    1.17
    1.14
    1.11
    1.04
    1.01
     
    PIC12C509AT-04E/SM
    8
    SOIJ
    -40C to +125C
    T/R
    1.30
    1.27
    1.23
    1.16
    1.12
     
    PIC12C509AT-04I/SM
    8
    SOIJ
    -40C to +85C
    T/R
    1.24
    1.21
    1.17
    1.10
    1.06
     
    PIC12C509AT-04I/SN
    8
    SOIC
    -40C to +85C
    T/R
    1.27
    1.24
    1.20
    1.13
    1.09
     
    PIC12LC509A-04/P
    8
    PDIP
    0C to +70C
    TUBE
    1.12
    1.09
    1.06
    1.00
    0.97
     
    PIC12LC509A-04/SM
    8
    SOIJ
    0C to +70C
    TUBE
    1.12
    1.09
    1.06
    1.00
    0.97
     
    PIC12LC509A-04/SN
    8
    SOIC
    0C to +70C
    TUBE
    1.16
    1.13
    1.09
    1.03
    0.99
     
    PIC12LC509A-04I/SM
    8
    SOIJ
    -40C to +85C
    TUBE
    1.24
    1.21
    1.17
    1.10
    1.06
     
    PIC12LC509A-04I/SN
    8
    SOIC
    -40C to +85C
    TUBE
    1.27
    1.24
    1.20
    1.13
    1.09
     
    PIC12LC509AT-04/SN
    8
    SOIC
    0C to +70C
    T/R
    1.24
    1.21
    1.17
    1.10
    1.06
     
    PIC12LC509AT-04I/SM
    8
    SOIJ
    -40C to +85C
    T/R
    1.32
    1.29
    1.25
    1.17
    1.13
     
    PIC12LC509AT-04I/SN
    8
    SOIC
    -40C to +85C
    T/R
    1.35
    1.32
    1.28
    1.20
    1.16
     

    ** Device not available to purchase online. Please contact a sales office for pricing information.
    Open a microchipDIRECT account today!

    Development Tools
    • Programmers
    • MPLAB PM3 Universal Device Programmer ( DV007004 )

      MPLAB

      The MPLAB® PM3 Universal Device Programmer is easy to use and operates with a PC or as a stand-alone unit, and programs Microchip's entire line of PIC® devices as well as the latest dsPIC® DSC devices. When used standalone, data can be loaded and saved with the SD/MMC card (not included).

      • Socket: AC164301   PartNo: PIC12C509A (8P)
      • Socket: AC164312   PartNo: PIC12C509A (8SM)
      • Socket: AC164302   PartNo: PIC12C509A (8SN)
    Similar Devices
    Product
    Pins
    Flash
    RAM
    Price5K
    Notes
    8
    0.75
    25
    $1.26
     
    8
    0.75
    25
    $0.83
     
    8
    1.5
    41
    $1.40
     
    8
    1.5
    41
    $0.90
     
    8
    0.75
    25
    $1.06
     
    8
    1.5
    41
    $1.16
     
    8
    1.5
    41
     
     
    14
    1.5
    72
    $1.13
     
    RoHS Information
    Part
    Number
    Device
    Weight
    Shipping
    Weight
    Lead
    Count
    Package
    Type
    Package
    Width
    Solder
    Composition
    JEDEC
    Indicator
    RoHS
     
    China
    EFUP
    PIC12C509A-04/P
    0.486700
    0.900000
    8
    PDIP
    .300in
    Matte Tin
    e3
    PIC12C509A-04E/P
    0.486700
    0.900000
    8
    PDIP
    .300in
    Matte Tin
    e3
    PIC12C509A-04I/P
    0.486700
    0.900000
    8
    PDIP
    .300in
    Matte Tin
    e3
    PIC12C509A-04E/SM
    0.124400
    0.266667
    8
    SOIJ
    .208in
    Matte Tin
    e3
    PIC12C509A-04I/SM
    0.124400
    0.266667
    8
    SOIJ
    .208in
    Matte Tin
    e3
    PIC12C509A-04I/SMVAO
    0.124400
    0.266667
    8
    SOIJ
    .208in
    Matte Tin
    e3
    PIC12C509AT-04/SM
    0.124400
    0.379048
    8
    SOIJ
    .208in
    Matte Tin
    e3
    PIC12C509AT-04E/SMVAO
    0.124400
    0.379048
    8
    SOIJ
    .208in
    Matte Tin
    e3
    PIC12C509AT-04I/SM
    0.124400
    0.379048
    8
    SOIJ
    .208in
    Matte Tin
    e3
    PIC12C509AT-04E/SM
    0.124400
    0.379048
    8
    SOIJ
    .208in
    Matte Tin
    e3
    PIC12C509A-04E/SMVAO
    0.124400
    0.266667
    8
    SOIJ
    .208in
    Matte Tin
    e3
    PIC12C509A-04/SM
    0.124400
    0.266667
    8
    SOIJ
    .208in
    Matte Tin
    e3
    PIC12C509AT-04E/SN
    0.078000
    0.230303
    8
    SOIC
    .150In(3.90mm)
    Matte Tin
    e3
    PIC12C509AT-04/SN
    0.078000
    0.230303
    8
    SOIC
    .150In(3.90mm)
    Matte Tin
    e3
    PIC12C509A-04I/SN
    0.078000
    0.160000
    8
    SOIC
    .150In(3.90mm)
    Matte Tin
    e3
    PIC12C509A-04E/SNVAO
    0.078000
    0.160000
    8
    SOIC
    .150In(3.90mm)
    Matte Tin
    e3
    PIC12C509A-04/SN
    0.078000
    0.160000
    8
    SOIC
    .150In(3.90mm)
    Matte Tin
    e3
    PIC12C509A-04E/SN
    0.078000
    0.160000
    8
    SOIC
    .150In(3.90mm)
    Matte Tin
    e3
    PIC12C509AT-04I/SN
    0.078000
    0.230303
    8
    SOIC
    .150In(3.90mm)
    Matte Tin
    e3
    To see a complete listing of RoHS data for this device, please Click here
    Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.