Microchip Technology Inc
product primary image

PIC10F222

Status: In Production

Features:

  • Available in either SOT-23 or 2x3 DFN packaging
  • 2 channels 8-bit ADC (Analog to Digital Converter)
  • Precision 4/8 MHz internal oscillator
  • 1.125ms DRT (Device Reset Timer)
  • Baseline Core with 33 Instructions, 2 Stack Levels
  • All single-cycle Instructions except for program branches which are two cycles
  • 12-bit wide instructions
  • 8-bit wide data path
  • 25 mA source/sink current I/O
  • Low power (100nA) sleep current
  • One 8-bit timer (TMR0)
  • Watchdog timer (WDT)
  • In Circuit Serial Programming™ (ICSP™) capability
  • In-Circuit debugging support
  • Programmable code protection
View More
Overview
Documents
Development Environment
Similar Devices
RoHS Information
Buy Now

Device Overview

Summary

The PIC10F222 is a low-cost, high-performance, 8-bit, fully-static Flash-based CMOS microcontroller. It employs a RISC architecture with only 33 single-word/ single-cycle instructions. All instructions are singlecycle (1 µs) except for program branches, which take two cycles. The PIC10F222 delivers performance in an order of magnitude higher than their competitors in the same price category. The 12-bit wide instructions are highly symmetrical, resulting in a typical 2:1 code compression over other 8-bit microcontrollers in its class. The easy-to-use and easy to remember instruction set reduces development time significantly. The PIC10F222 are also equipped with special features that reduce system cost and power requirements.

Additional Features
    • Available in either SOT-23 or 2x3 DFN packaging
    • 2 channels 8-bit ADC (Analog to Digital Converter)
    • Precision 4/8 MHz internal oscillator
    • 1.125ms DRT (Device Reset Timer)
    • Baseline Core with 33 Instructions, 2 Stack Levels
    • All single-cycle Instructions except for program branches which are two cycles
    • 12-bit wide instructions
    • 8-bit wide data path
    • 25 mA source/sink current I/O
    • Low power (100nA) sleep current
    • One 8-bit timer (TMR0)
    • Watchdog timer (WDT)
    • In Circuit Serial Programming™ (ICSP™) capability
    • In-Circuit debugging support
    • Programmable code protection
Parametrics
Name
Value
Program Memory Type
Flash
Program Memory Size (KB)
0.75
CPU Speed (MIPS/DMIPS)
2
SRAM Bytes
23
Timers
1 x 8-bit
ADC Input
2 ch, 8-bit
Temperature Range (C)
-40 to 125
Operating Voltage Range (V)
2 to 5.5
Pin Count
6

Documents

Jump to:

Data Sheets

10/29/2013
1367KB

Programming Specifications

ApplicationNote Literature

08/06/2014
10KB

PCN Document

08/02/2016
15KB

Product Selection Tools

Tips and Tricks

Development Environment

  • Demo & Evaluation Boards
  • Emulators & Debuggers
  • Programmers
Demo & Evaluation Boards
6L SOT-23 to 8P DIP Adapter Kit
6L SOT-23 to 8P DIP Adapter Kit ( AC163021 )

This is a kit consisting of (5) PIC10F206 SOT-23 devices, (5) pin scramble boards and DIP pins. Once assembled, this will make the SOT-23 look like a standard 8p DIP and can be used directly in standard development tool sockets. Note that the PIC10F 8p DIP pin-out is family specific and differs from the standard 8p DIP pin-out. This kit is NOT intended for production applications and should be...

Learn More
Add To Cart
PICDEM Lab II Development Platform
PICDEM Lab II Development Platform ( DM163046 )
(Not Recommended for new design)

This product is no longer available for sale. See alternative part: DM164136

Summary
The PICDEM™ Lab II Development Board is a development and teaching platform for use with 8-bit PIC® microcontrollers (MCUs). At its center, a large prototyping breadboard enables users to

...

Learn More
Add To Cart
Emulators & Debuggers
PICkit 3 In-Circuit Debugger
PICkit 3 In-Circuit Debugger ( PG164130 )

Microchip’s PICkit™ 3 In-Circuit Debugger/Programmer uses in-circuit debugging logic incorporated into each chip with Flash memory to provide a low-cost hardware debugger and programmer. In-circuit debugging offers these benefits:

  • Low cost
  • Minimum of additional hardware needed for debug
  • Expensive sockets or adapters are not required
...


Learn More
Add To Cart
MPLAB ICD 3 In-Circuit Debugger
MPLAB ICD 3 In-Circuit Debugger ( DV164035 )

 The MPLAB ICD 3 is a mature product. For new designs, consider using the MPLAB ICD 4 (DV164045)

MPLAB® ICD 3 In-Circuit Debugger System is Microchip's most cost effective high-speed hardware debugger/programmer for Microchip Flash Digital Signal Controller (DSC) and microcontroller

...


Learn More
Add To Cart
MPLAB REAL ICE PROBE KIT
MPLAB REAL ICE PROBE KIT ( DV244005 )

MPLAB REAL ICE In-Circuit Emulator System is Microchip’s next generation high speed emulator for Microchip Flash DSC® and MCU devices. It debugs and programs PIC® and dsPIC® Flash microcontrollers with the easy-to-use but powerful graphical user interface of the MPLAB Integrated Development Environment (IDE), included with each kit.
The MPLAB REAL ICE probe is connected...


Learn More
Add To Cart
Programmers
MPLAB ICD 4 In-Circuit Debugger
MPLAB ICD 4 In-Circuit Debugger ( DV164045 )

The MPLAB® ICD 4 In-Circuit Debugger/Programmer is Microchip’s fastest, cost-effective debugging and programming tool for PIC® Microcontrollers (MCUs) and dsPIC® Digital Signal Controllers (DSCs). This speed is provided by a SAME70 MCU with 300 MHz, 32-bit MCU with 2MB of RAM and a high-speed FPGA to yield faster communications, downloads and

...

Learn More
Add To Cart
PICkit 3 In-Circuit Debugger
PICkit 3 In-Circuit Debugger ( PG164130 )

Microchip’s PICkit™ 3 In-Circuit Debugger/Programmer uses in-circuit debugging logic incorporated into each chip with Flash memory to provide a low-cost hardware debugger and programmer. In-circuit debugging offers these benefits:

  • Low cost
  • Minimum of additional hardware needed for debug
  • Expensive sockets or adapters are not required
...

Learn More
Add To Cart
MPLAB PM3 Universal Device Programmer
MPLAB PM3 Universal Device Programmer ( DV007004 )

The MPLAB® PM3 Universal Device Programmer is easy to use and operates with a PC or as a stand-alone unit, and programs Microchip's entire line of PIC® devices as well as the latest dsPIC® DSC devices. When used standalone, data can be loaded and saved with the SD/MMC card (not included).

  • Socket: AC164301   PartNo: PIC10F222 (8P)
  • Socket: AC164334   PartNo: PIC10F222 (8MC)
Learn More
Add To Cart
MPLAB ICD 3 In-Circuit Debugger
MPLAB ICD 3 In-Circuit Debugger ( DV164035 )

 The MPLAB ICD 3 is a mature product. For new designs, consider using the MPLAB ICD 4 (DV164045)

MPLAB® ICD 3 In-Circuit Debugger System is Microchip's most cost effective high-speed hardware debugger/programmer for Microchip Flash Digital Signal Controller (DSC) and microcontroller

...

Learn More
Add To Cart
MPLAB REAL ICE PROBE KIT
MPLAB REAL ICE PROBE KIT ( DV244005 )

MPLAB REAL ICE In-Circuit Emulator System is Microchip’s next generation high speed emulator for Microchip Flash DSC® and MCU devices. It debugs and programs PIC® and dsPIC® Flash microcontrollers with the easy-to-use but powerful graphical user interface of the MPLAB Integrated Development Environment (IDE), included with each kit.
The MPLAB REAL ICE probe is connected...

Learn More
Add To Cart

Similar Devices

Product
Pins
Flash
RAM
Price5K
Notes
6
0.375
16
$0.34
 
6
0.75
23
$0.36
 

RoHS Information

Part Number
Device Weight
Shipping Weight
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
PIC10F222-E/P
0.486700
0.900000
8
PDIP
.300in
Matte Tin
e3
Rohs icon
efup china icon
PIC10F222-I/P
0.486700
0.900000
8
PDIP
.300in
Matte Tin
e3
Rohs icon
efup china icon
PIC10F222-E/OT
0.017000
0.047333
6
SOT-23
-
Matte Tin
e3
Rohs icon
efup china icon
PIC10F222-I/OT
0.017000
0.047333
6
SOT-23
-
Matte Tin
e3
Rohs icon
efup china icon
PIC10F222T-E/OT
0.017000
0.046667
6
SOT-23
-
Matte Tin
e3
Rohs icon
efup china icon
PIC10F222T-I/OT
0.017000
0.046667
6
SOT-23
-
Matte Tin
e3
Rohs icon
efup china icon
PIC10F222T-E/OTVAO
0.017000
0.046667
6
SOT-23
-
Matte Tin
e3
Rohs icon
efup china icon
PIC10F222-E/MC
0.015600
0.033333
8
DFN
2x3x0.9mm
Matte Tin
e3
Rohs icon
efup china icon
PIC10F222-I/MC
0.015600
0.033333
8
DFN
2x3x0.9mm
Matte Tin
e3
Rohs icon
efup china icon
PIC10F222T-E/MC
0.015600
0.130606
8
DFN
2x3x0.9mm
Matte Tin
e3
Rohs icon
efup china icon
PIC10F222T-I/MC
0.015600
0.130606
8
DFN
2x3x0.9mm
Matte Tin
e3
Rohs icon
efup china icon
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy

Grid
View
Table
View
Filter:
Apply
Clear
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy