Microchip Technology Inc

PIC10F202

In Production

The PIC10F202 is a low-cost, high-performance, 8-bit, fully-static, Flash-based CMOS microcontroller. It employs a RISC architecture with only 33 single-word/ single-cycle instructions. All instructions are single cycle (1 µs) except for program branches, which take two cycles. It delivers performance in an order of magnitude higher than competitors in the same price category. The easy-to-use and easy to remember instruction set reduces development time significantly.

 

    Features

        • Available in either SOT-23 or 2x3 DFN packaging
        • Precision 4 MHz internal oscillator
        • Baseline Core with 33 Instructions, 2 Stack Levels
        • All single-cycle Instructions except for program branches which are two cycles
        • 12-bit wide instructions
        • 8-bit wide data path
        • 25 mA source/sink current I/O
        • Low power (100nA) sleep current
        • One 8-bit timer (TMR0)
        • Watchdog timer (WDT)
        • In Circuit Serial Programming™ (ICSP™) capability
        • In-Circuit debugging support
        • Programmable code protection
    Parameter Name
    Value
    Program Memory Type
    Flash
    Program Memory (KB)
    0.75
    CPU Speed (MIPS)
    1
    RAM Bytes
    24
    Timers
    1 x 8-bit
    Temperature Range (C)
    -40 to 125
    Operating Voltage Range (V)
    2 to 5.5
    Pin Count
    6
    Documentation
    Data Sheets
    09/12/2014
    1009KB
      Errata
     
     
     
     
    Errata
    06/21/2007
    298KB
      Programming Specifications
     
     
     
     
    Programming Specification
    11/21/2011
    386KB
      Application Notes
     
     
     
    AppNote
    04/29/2014
    425KB
    AppNote
    01/05/2017
    439KB
    AppNote
    10/14/2004
    188KB
    AppNote
    01/31/2005
    278KB
    AppNote
    04/04/2005
    444KB
    AppNote
    02/16/2005
    124KB
    AppNote
    11/29/2004
    127KB
    AppNote
    06/27/2005
    161KB
      ApplicationNote Literature
     
     
     
     
    AppNoteLiterature
    08/06/2014
    10KB
      Brochures
     
     
     
    Brochures
    07/27/2017
    3378KB
    Brochures
    04/29/2014
    8386KB
      Schematics
     
     
     
    Schematics
    10/19/2004
    449KB
    Schematics
    10/19/2004
    474KB
      Sell Sheets
     
     
     
    Sell Sheets
    07/11/2006
    97KB
    Sell Sheets
    07/11/2011
    182KB
      Technical Briefs
     
     
     
    Tech Briefs
    11/16/2004
    111KB
    Tech Briefs
    09/22/2004
    128KB
      Tips and Tricks
     
     
     
     
    Tips and Tricks
    04/22/2009
    5964KB
    Pricing & Samples
    All pricing shown in USD only.
    Part Number
    Leads
    Package Type
    Temp Range
    Packing
    1+
    26+
    100+
    1000+
    5000+
    Buy
    Sample
    PIC10F202-E/MC
    8
    DFN
    -40C to +125C
    TUBE
    0.59
    0.54
    0.49
    0.45
    0.43
     
    PIC10F202-E/OT
    6
    SOT-23
    -40C to +125C
    BAG
    0.61
    0.57
    0.52
    0.49
    0.47
     
    PIC10F202-E/P
    8
    PDIP
    -40C to +125C
    TUBE
    0.61
    0.55
    0.50
    0.46
    0.44
     
    PIC10F202-I/MC
    8
    DFN
    -40C to +85C
    TUBE
    0.54
    0.49
    0.45
    0.41
    0.39
    PIC10F202-I/OT
    6
    SOT-23
    -40C to +85C
    BAG
    0.56
    0.52
    0.48
    0.45
    0.44
     
    PIC10F202-I/P
    8
    PDIP
    -40C to +85C
    TUBE
    0.56
    0.51
    0.46
    0.43
    0.41
    PIC10F202T-E/OT
    6
    SOT-23
    -40C to +125C
    T/R
    0.51
    0.47
    0.42
    0.39
    0.37
     
    PIC10F202T-I/MC
    8
    DFN
    -40C to +85C
    T/R
    0.56
    0.51
    0.46
    0.43
    0.41
    PIC10F202T-I/OT
    6
    SOT-23
    -40C to +85C
    T/R
    0.46
    0.42
    0.38
    0.35
    0.34

    ** Device not available to purchase online. Please contact a sales office for pricing information.
    Open a microchipDIRECT account today!

    Development Tools
    • Demo & Eval Boards
    • Emulation & Debuggers
    • Programmers
    • 6L SOT-23 to 8P DIP Adapter Kit ( AC163021 )

      6L

      This is a kit consisting of (5) PIC10F206 SOT-23 devices, (5) pin scramble boards and DIP pins. Once assembled, this will make the SOT-23 look like a standard 8p DIP and can be used directly in standard development tool sockets. Note that the PIC10F 8p DIP pin-out is family specific and differs from the standard 8p DIP pin-out. This kit is NOT intended for production applications and should be...

    • PICDEM Lab II Development Platform ( DM163046 )

      PICDEM

      Summary
      The PICDEM™ Lab II Development Board is a development and teaching platform for use with 8-bit PIC® microcontrollers (MCUs). At its center, a large prototyping breadboard enables users to easily "experiment" with different values and configurations of analog components for system optimization. Several external connectors allow for user-customizable expansion, while our...

    • PICkit 3 In-Circuit Debugger ( PG164130 )

      PICkit

      Microchip’s PICkit™ 3 In-Circuit Debugger/Programmer uses in-circuit debugging logic incorporated into each chip with Flash memory to provide a low-cost hardware debugger and programmer. In-circuit debugging offers these benefits:

      • Low cost
      • Minimum of additional hardware needed for debug
      • Expensive sockets or adapters are not required...

    • MPLAB ICD 3 In-Circuit Debugger ( DV164035 )

      MPLAB

      MPLAB® ICD 3 In-Circuit Debugger System is Microchip's most cost effective high-speed hardware debugger/programmer for Microchip Flash Digital Signal Controller (DSC) and microcontroller (MCU) devices. It debugs and programs PIC® Flash microcontrollers and dsPIC® DSCs with the powerful, yet easy-to-use graphical user interface of MPLAB Integrated Development Environment (IDE).

    • MPLAB REAL ICE PROBE KIT ( DV244005 )

      MPLAB

      MPLAB REAL ICE In-Circuit Emulator System is Microchip’s next generation high speed emulator for Microchip Flash DSC® and MCU devices. It debugs and programs PIC® and dsPIC® Flash microcontrollers with the easy-to-use but powerful graphical user interface of the MPLAB Integrated Development Environment (IDE), included with each kit.
      The MPLAB REAL ICE probe is connected...

    • MPLAB PM3 Universal Device Programmer ( DV007004 )

      MPLAB

      The MPLAB® PM3 Universal Device Programmer is easy to use and operates with a PC or as a stand-alone unit, and programs Microchip's entire line of PIC® devices as well as the latest dsPIC® DSC devices. When used standalone, data can be loaded and saved with the SD/MMC card (not included).

      • Socket: AC164301   PartNo: PIC10F202 (8P)
      • Socket: AC164334   PartNo: PIC10F202 (8MC)
    • PICkit 3 In-Circuit Debugger ( PG164130 )

      PICkit

      Microchip’s PICkit™ 3 In-Circuit Debugger/Programmer uses in-circuit debugging logic incorporated into each chip with Flash memory to provide a low-cost hardware debugger and programmer. In-circuit debugging offers these benefits:

      • Low cost
      • Minimum of additional hardware needed for debug
      • Expensive sockets or adapters are not required...

    • MPLAB ICD 3 In-Circuit Debugger ( DV164035 )

      MPLAB

      MPLAB® ICD 3 In-Circuit Debugger System is Microchip's most cost effective high-speed hardware debugger/programmer for Microchip Flash Digital Signal Controller (DSC) and microcontroller (MCU) devices. It debugs and programs PIC® Flash microcontrollers and dsPIC® DSCs with the powerful, yet easy-to-use graphical user interface of MPLAB Integrated Development Environment (IDE).

    • MPLAB REAL ICE PROBE KIT ( DV244005 )

      MPLAB

      MPLAB REAL ICE In-Circuit Emulator System is Microchip’s next generation high speed emulator for Microchip Flash DSC® and MCU devices. It debugs and programs PIC® and dsPIC® Flash microcontrollers with the easy-to-use but powerful graphical user interface of the MPLAB Integrated Development Environment (IDE), included with each kit.
      The MPLAB REAL ICE probe is connected...

    Similar Devices
    Product
    Pins
    Flash
    RAM
    Price5K
    Notes
    6
    0.375
    16
    $0.31
     
    6
    0.75
    24
    $0.34
     
    6
    0.375
    16
    $0.34
     
    6
    0.75
    24
    $0.35
     
    RoHS Information
    Part
    Number
    Device
    Weight
    Shipping
    Weight
    Lead
    Count
    Package
    Type
    Package
    Width
    Solder
    Composition
    JEDEC
    Indicator
    RoHS
     
    China
    EFUP
    PIC10F202-I/P
    0.486700
    0.900000
    8
    PDIP
    .300in
    Matte Tin
    e3
    PIC10F202-E/P
    0.486700
    0.900000
    8
    PDIP
    .300in
    Matte Tin
    e3
    PIC10F202-E/OT
    0.017000
    0.047333
    6
    SOT-23
    -
    Matte Tin
    e3
    PIC10F202T-E/OTVAO
    0.017000
    0.046667
    6
    SOT-23
    -
    Matte Tin
    e3
    PIC10F202-I/OT
    0.017000
    0.047333
    6
    SOT-23
    -
    Matte Tin
    e3
    PIC10F202T-E/OT
    0.017000
    0.046667
    6
    SOT-23
    -
    Matte Tin
    e3
    PIC10F202T-I/OT
    0.017000
    0.046667
    6
    SOT-23
    -
    Matte Tin
    e3
    PIC10F202T-I/OTVAO
    0.017000
    0.046667
    6
    SOT-23
    -
    Matte Tin
    e3
    PIC10F202-I/MC
    0.015600
    0.033333
    8
    DFN
    2x3x0.9mm
    Matte Tin
    e3
    PIC10F202-E/MC
    0.015600
    0.033333
    8
    DFN
    2x3x0.9mm
    Matte Tin
    e3
    PIC10F202T-E/MC
    0.015600
    0.130606
    8
    DFN
    2x3x0.9mm
    Matte Tin
    e3
    PIC10F202T-I/MC
    0.015600
    0.130606
    8
    DFN
    2x3x0.9mm
    Matte Tin
    e3
    To see a complete listing of RoHS data for this device, please Click here
    Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.