Microchip Technology Inc

MSL2021

Not Recommended for new designs

The Microchip's MSL2021, a two-channel LED driver, is the first LED driver to offer integrated temperature compensation for the color LED string, simplifying the design of high color rendering index (CRI) LED lamps. With integrated temperature compensation, you can maintain your desired correlated color temperature (CCT) over the entire LED lamp temperature range. Using the device???s look-up table, programmed in its integrated EEPROM, you can vary the LED string currents to follow the desired CCT compensation curve.

 
    Parameter Name
    Value
    Documentation
    Data Sheets
    02/01/2013
    1714KB
      Application Notes
     
     
     
    AppNote
    04/01/2014
    850KB
    AppNote
    12/10/2016
    244KB
      Brochures
     
     
     
    Brochures
    01/01/2013
    124KB
    Brochures
    02/01/2013
    329KB
    RoHS Information
    Part
    Number
    Device
    Weight
    Shipping
    Weight
    Lead
    Count
    Package
    Type
    Package
    Width
    Solder
    Composition
    JEDEC
    Indicator
    RoHS
     
    China
    EFUP
    MSL2021-IN
    0.039100
    0.079592
    24
    VQFN
    4x4x0.9mm
    Matte Tin
    e3
    MSL2021-INR
    0.039100
    0.009750
    24
    VQFN
    4x4x0.9mm
    Matte Tin
    e3
    To see a complete listing of RoHS data for this device, please Click here
    Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.