Microchip Technology Inc
Buy
it now
MRF89XAM9A
DATA SHEET
(10/25/2017)

DOWNLOAD

MRF89XAM9A

In Production

MRF89XAM9A is a 915MHz radio transceiver module which conforms to FCC certification standard.  The MRF89XAM9A has an integrated PCB antenna, matching circuitry, and supports Microchip's proprietary protocol MiWi™ Development Environment.  The MRF89XAM9A module connects to hundreds of PIC® microcontrollers via a 4-wire SPI interface and is an ideal solution for low power wireless sensor networks, home automation, building automation and consumer applications.

 

    Features

        • Module designed from the MRF89XA integrated ultra low-power, Sub-GHz transceiver IC
          • Supports proprietary Sub-GHz wireless protocols
            • Simple, SPI Interface with Interrupts
              • Small size: 0.7" x 1.1" (17.8 mm x 27.9 mm), surface mountable
                • Integrated crystal, internal voltage regulator, matching circuitry and Printed Circuit Board (PCB) antenna
                  • Easy integration into final product: minimize product development, quicker time to market
                    • Compatible with Microchip’s Microcontroller families (PIC16, PIC18, PIC24, dsPIC33 and PIC32)
                    Parameter Name
                    Value
                    Type
                    Sub-GHz
                    Output Power (dBm)
                    10.00
                    Host Interface
                    4-wire SPI
                    Pin Count
                    12
                    RF Module
                    Yes
                    RF Transceiver
                    Yes
                    Frequency Range
                    915
                    Input Sensitivity (mVpp)
                    -113.00
                    RSSI
                    Yes
                    TX Current Consumption
                    25.00
                    RX Current Consumption
                    3.00
                    Sleep Mode Current Consumption
                    Yes
                    MAC
                    Yes
                    Antenna
                    PCB
                    Documentation
                    Data Sheets
                    10/25/2017
                    1965KB
                    Data Sheets
                    12/20/2012
                    593KB
                      Application Notes
                     
                     
                     
                    AppNote
                    08/08/2017
                    414KB
                    AppNote
                    08/08/2017
                    509KB
                    AppNote
                    08/08/2017
                    407KB
                    AppNote
                    07/27/2010
                    1038KB
                    AppNote
                    06/06/2011
                    258KB
                    AppNote
                    12/17/2013
                    2501KB
                      Software
                     
                     
                     
                     
                    Software
                    09/13/2011
                    3220KB
                      Certifications
                     
                     
                     
                    Certifications
                    07/24/2014
                    92KB
                    Certifications
                    07/21/2014
                    68KB
                    Certifications
                    07/21/2014
                    68KB
                      Software Library
                     
                     
                     
                     
                    Software Library
                    09/18/2014
                    33KB
                      User Guides
                     
                     
                     
                     
                    User Guides
                    01/24/2011
                    555KB
                    Pricing & Samples
                    All pricing shown in USD only.
                    Part Number
                    Leads
                    Package Type
                    Temp Range
                    Packing
                    1+
                    26+
                    100+
                    1000+
                    5000+
                    Buy
                    Sample
                    MRF89XAM9A-I/RM
                    12
                    MODULE
                    -40C to +85C
                    TRAY
                    7.95
                    7.32
                    6.41
                    6.41
                    6.41
                    The device you have selected is not available for sampling on-line. You may obtain samples for this device by contacting a Microchip Sales Office, an authorized disti or via www.microchipdirect.com
                    MRF89XAM9AT-I/RM
                    12
                    MODULE
                    -40C to +85C
                    T/R
                    7.95
                    7.32
                    6.41
                    6.41
                    6.41
                     

                    ** Device not available to purchase online. Please contact a sales office for pricing information.
                    Open a microchipDIRECT account today!

                    Development Tools
                    • Demo & Eval Boards
                    • MRF89XAM9A PICtail/PICtail Plus Daughter Board ( AC164138-2 )

                      MRF89XAM9A

                      The MRF89XAM9A PICtail/PICtail™ Plus Daughter Board is a demonstration and development daughter board for the MRF89XAM9A, an FCC certified 915 MHz radio transceiver module.

                      The module is surface mounted to a PICtail/PICtail Plus daughter board that plugs into multiple Microchip demonstration and...

                    • MiWi Demo Kit - 915 MHz MRF89XA ( DM182016-3 )

                      MiWi

                      MiWi Demo Kit – 915 MHz MRF89XA is an easy-to-use evaluation and development platform for 915 MHz applications. This kit includes Microchip’s MRF89XAM9A transceiver module and also features Microchip’s PIC18 XLP microcontroller family. The kit includes complete hardware needed to rapidly prototype wireless applications. The demonstration kit is pre-programmed with MiWi™...

                    RoHS Information
                    Part
                    Number
                    Device
                    Weight
                    Shipping
                    Weight
                    Lead
                    Count
                    Package
                    Type
                    Package
                    Width
                    Solder
                    Composition
                    JEDEC
                    Indicator
                    RoHS
                     
                    China
                    EFUP
                    MRF89XAM9A-I/RM
                    0.900000
                    1.037037
                    12
                    MODULE
                    Varies
                    NiAu
                    e4
                    MRF89XAM9AT-I/RM
                    0.900000
                    1.807500
                    12
                    MODULE
                    Varies
                    NiAu
                    e4
                    To see a complete listing of RoHS data for this device, please Click here
                    Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.