The MIC94064 and MIC94065 are high-side load switches designed for operation between 1.7V to 5.5V. The devices contain a low on-resistance P-channel MOSFET that supports over 2A of continuous current.
The MIC94064/5 provides a slew rate controlled Soft-Start turn-on of 115µs (typical) to prevent in-rush current from glitching supply rails.
The MIC94065 features an active load discharge circuit which insures capacitive loads retain no charge when the main switch is in an OFF state.
An active pull-down on the enable input keeps MIC94064/5 in a default OFF state until the EN pin is pulled to a high level. Built-in level shift circuitry allows low voltage logic signals to switch higher supply voltages, or vice versa; high level logic signals can control low level voltages.
The MIC94064/5's operating voltage range makes them suitable for 1-cell Lithium ion and 2- to 3-cell NiMH/NiCad/Alkaline powered systems, as well as all 5V applications. Their low operating current of 2µA and low shutdown current of <1µA maximize battery life.
** Device not available to purchase online. Please contact a sales office for pricing information.
Open a microchipDIRECT account today!



