Microchip Technology Inc

MIC94044

In Production

The MIC94044 and MIC94045 are high-side load switches designed to operate from 1.7V to 5.5V input voltage. The load switch pass element is an internal 28mΩ RDSON P-channel MOSFET which enables the device to support up to 3A of continuous current. Additionally, the load switch supports 1.5V logic level control and shutdown features in a tiny 1.2mm x 1.2mm 4-pin MLF® package. The MIC94044/5 provides a slew rate controlled soft-start turn-on of 1ms (typical) to prevent an in-rush current event from pulling down the input supply voltage. The MIC94045 features an active load discharge circuit which switches in a 200Ω load when the switch is disabled to automatically discharge a capacitive load. Internal level shift circuitry allows low voltage logic signals to switch higher supply voltages. The enable voltage can be as high as 5.5V and is not limited by the input voltage. The MIC94044/5 operating voltage range makes them ideal for Lithium ion and NiMH/NiCad/Alkaline battery powered systems, as well as non-battery powered applications. The devices provide low quiescent current and low shutdown current to maximize battery life.

 

    Features

        • 28mΩ RDSON
        • 3A continuous operating current
        • 1.2mm x 1.2mm space saving 4-pin MLF® package
        • 1.7V to 5.5V input voltage range
        • Internal level shift for CMOS/TTL control logic
        • Ultra low quiescent current
        • Micro-power shutdown current
        • Soft-Start: 1ms
        • Load discharge circuit: MIC94045
        • Ultra fast turn off time
        • Junction operating temperature from -40°C to +125°C
    Parameter Name
    Value
    Product Type
    Single High-Side Load Switches
    Vin Min (V)
    1.7
    Vin Max (V)
    5.5
    Max SW Current (A)
    3
    RDS ON @5V (mΩ)
    28
    Soft Start (µS)
    900
    Enable Logic
    High True
    VEN (V)
    1.2
    Documentation
    Data Sheets
    11/09/2015
    426KB
    Pricing & Samples
    All pricing shown in USD only.
    Part Number
    Leads
    Package Type
    Temp Range
    Packing
    1+
    26+
    100+
    1000+
    5000+
    Buy
    Sample
    MIC94044YFL-TR
    4
    UDFN
    -40C to +125C
    T/R
    0.57
    0.48
    0.44
    0.42
    0.42

    ** Device not available to purchase online. Please contact a sales office for pricing information.
    Open a microchipDIRECT account today!

    RoHS Information
    Part
    Number
    Device
    Weight
    Shipping
    Weight
    Lead
    Count
    Package
    Type
    Package
    Width
    Solder
    Composition
    JEDEC
    Indicator
    RoHS
     
    China
    EFUP
    MIC94044YFL-TR
    0.002400
    0.709750
    4
    UDFN
    1.2x1.2x0.6mm
    NiPDAu
    e4
    To see a complete listing of RoHS data for this device, please Click here
    Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.