Microchip Technology Inc

MIC5060

In Production

The MIC5060 MOSFET driver is designed for gate control of N-Channel, enhancement-mode, and power MOSFETs used as high-side or low-side switches. The MIC5060 can sustain an on-state output indefinitely.

The MIC5060 operates from a 2.75V to 30V supply. In high-side configurations, the driver can control MOSFETs that switch loads of up to 30V. In low-side configurations, with separate supplies, the maximum switched voltage is limited only by the MOSFET.

The MIC5060 has a non-inverting, TTL-compatible control input. The MIC5060 features an internal charge pump that can sustain a gate voltage greater than the available supply voltage. The driver is capable of turning on a logic-level MOSFET from a 2.75V supply or a standard MOSFET from a 5V supply. The gate-to-source output voltage is internally limited to approximately 15V.

The MIC5060 is protected against automotive load dump, reversed battery, and inductive load spikes of -20V. The driver's overvoltage shutdown feature turns off the external MOSFET at approximately 35V to protect the load against power supply excursions. The MIC5060 is available in a 3mm x 3mm MLF® package.

 

    Features

        • +2.75V to +30V operation
        • 100µA maximum supply current (5V supply)
        • 15µA typical off-state current
        • Internal charge pump
        • TTL-compatible input
        • Withstands 60V transient (load dump)
        • Reverse battery protected to –20V
        • Inductive spike protected to –20V
        • Overvoltage shutdown at 35V
        • Internal 15V gate protection
        • Minimum external parts
        • Operates in high-side or low-side configurations
        • 1µA control input pull-off
        • Available in 8-pin 3mm x 3mm MLF® package
    Parameter Name
    Value
    MOSFET Driver Type
    High Side
    Driver Type
    High-Side or Low Side Single
    Configuration
    Non-Inverting
    Peak Output Current (source/sink, A)
    800uA*
    Output Resistance (source/sink, Ω)
    n/a
    Maximum Supply Voltage (V)
    30
    Propagation Delay (Td1/Td2, ns)
    n/a
    Rise/Fall Time (Tr/Tf, ns)
    90us/6us
    Capacitive Load Drive
    1000 pF in 60 µs
    Features
    Withstands 60V transient and Reverse battery protected to –20V
    Documentation
    Data Sheets
    11/05/2015
    506KB
    Pricing & Samples
    All pricing shown in USD only.
    Part Number
    Leads
    Package Type
    Temp Range
    Packing
    1+
    26+
    100+
    1000+
    5000+
    Buy
    Sample
    MIC5060YML-TR
    8
    VDFN
    -40C to +85C
    T/R
    1.68
    1.40
    1.27
    1.23
    1.21

    ** Device not available to purchase online. Please contact a sales office for pricing information.
    Open a microchipDIRECT account today!

    Development Tools
    • Demo & Eval Boards
    • MIC5060YML Evaluation Board ( MIC5060YML-EV )

      MIC5060YML

      The MIC5060 MOSFET driver is designed for gate control of N-channel, enhancement-mode, and power MOSFETs used as high-side or low-side switches. The MIC5060 can sustain an on-state output indefinitely. The MIC5060 features an internal charge pump that can sustain a gate voltage greater than the available supply voltage. The driver is capable of turning on a logic-level MOSFET from a 2.75V supply...

    RoHS Information
    Part
    Number
    Device
    Weight
    Shipping
    Weight
    Lead
    Count
    Package
    Type
    Package
    Width
    Solder
    Composition
    JEDEC
    Indicator
    RoHS
     
    China
    EFUP
    MIC5060YML-TR
    0.022900
    0.802200
    8
    VDFN
    3x3x0.9mm
    NiPdAu
    e4
    To see a complete listing of RoHS data for this device, please Click here
    Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.