The Micrel MIC4721 is a high efficiency PWM buck (step-down) regulators that provides up to 1.5A of output current. The MIC4721 operates at 2MHz and has proprietary internal compensation that allows a closed loop bandwidth of over 200kHz.
The low on-resistance internal p-channel MOSFET of the MIC4721 allows efficiencies up to 94%, reduces external components count and eliminates the need for an expensive current sense resistor.
The MIC4721 operates from 2.7V to 5.5V input and the output can be adjusted down to 1V. The devices can operate with a maximum duty cycle of 100% for use in low-dropout conditions.
The MIC4721 is available in the 10-pin MSOP package with a junction operating range from -40°C to +125°C.
** Device not available to purchase online. Please contact a sales office for pricing information.
Open a microchipDIRECT account today!
The MIC4721 is a high efficiency PWM buck (step-down) regulator that provides up to 1.5A of output current. The MIC4721 operates at 2MHz and has proprietary internal compensation that allows a closed loop bandwidth of over 200kHz. The low on-resistance internal P-Channel MOSFET of the MIC4721 allows efficiencies up to 94%, reduces external component count and eliminates the need for an expensive...



