The Micrel MIC4720 is a high efficiency PWM buck (step-down) regulator that provides up to 2A of output current. The MIC4720 operates at 2.0MHz and has proprietary internal compensation that allows a closed loop bandwidth of over 200kHz.
The low on-resistance internal p-channel MOSFET of the MIC4720 allows efficiencies over 92%, reduces external components count and eliminates the need for an expensive current sense resistor.
The MIC4720 operates from 2.7V to 5.5V input and the output can be adjusted down to 1V. The devices can operate with a maximum duty cycle of 100% for use in low-dropout conditions.
The MIC4720 is available in the exposed pad 12-pin 3mm x 3mm MLF® and 10-pin ePad MSOP package with a junction operating range from -40°C to +125°C.
** Device not available to purchase online. Please contact a sales office for pricing information.
Open a microchipDIRECT account today!
The MIC4720 is a high efficiency PWM buck (step-down) regulator that provides up to 2A of output current. The MIC4720 operates at 2MHz and has proprietary internal compensation that allows a closed loop bandwidth of over 200kHz. The low onresistance internal P-Channel MOSFET of the MIC4720 allows efficiencies up to 94%, reduces external component count and eliminates the need for an expensive...
The MIC4720 is a high efficiency PWM buck (step-down) regulator that provides up to 2A of output current. The MIC4720 operates at 2MHz and has proprietary internal compensation that allows a closed loop bandwidth of over 200kHz. The low onresistance internal P-Channel MOSFET of the MIC4720 allows efficiencies up to 94%, reduces external component count and eliminates the need for an expensive...





