Microchip Technology Inc

MIC4609

In Production

The MIC4609 is a 600V three phase MOSFET or IGBT
driver.  The MIC4609 features a 300ns typical input filtering time to prevent unwanted pulses and a 550ns of
propagation delay.  The MIC4609 has TTL input thresholds.

The robust operation of the MIC4609 ensures that the outputs are not affected by supply glitches, HS ringing below ground, or HS slewing with high-speed voltage transitions. Under-voltage protection is provided on both the low-side and high-side drivers.

The MIC4609 is available in an 28-pin wide SOIC package. The MIC4609 has an operating junction temperature range of –40°C to +125°C.

 

    Features

          • Gate drive supply voltage up to 20V
          • Overcurrent protection with programmable restart delay
          • 1A gate drivers
          • Singe (PWM) and dual (independent) inputs per phase
          • Fault signal asserts on overcurrent and VDD UVLO
          • TTL input thresholds
          • 300ns typical input filtering time
          • Shoot thru protection
          • Low power consumption
          • Supply under-voltage protection
          • –40°C to +125°C junction temperature range
    Parameter Name
    Value
    MOSFET Driver Type
    Synchronous
    Driver Type
    3 Phase Driver
    Configuration
    Dual Inputs
    Peak Output Current (source/sink, A)
    1.0/1.0
    Output Resistance (source/sink, Ω)
    8/9.2
    Propagation Delay (Td1/Td2, ns)
    450/450
    Rise/Fall Time (Tr/Tf, ns)
    31/31
    Capacitive Load Drive
    1150 pF in 35 ns
    Features
    600V Operation, State PIN
    Documentation
    Data Sheets
    03/30/2016
    833KB
      BOM
     
     
     
     
    BOM
    03/24/2016
    27KB
      Gerber Files
     
     
     
     
    Gerber Files
    03/24/2016
    54KB
      Schematics
     
     
     
    Schematics
    03/24/2016
    138KB
    Schematics
    03/24/2016
    52KB
      Silicon Product
     
     
     
     
    Silicon Product
    04/06/2016
    0B
      User Guides
     
     
     
     
    User Guides
    03/30/2016
    545KB
    Pricing & Samples
    All pricing shown in USD only.
    Part Number
    Leads
    Package Type
    Temp Range
    Packing
    1+
    26+
    100+
    1000+
    5000+
    Buy
    Sample
    MIC4609YWM
    28
    SOIC
    -40C to +85C
    TUBE
    2.38
    1.98
    1.80
    1.74
    1.72
    MIC4609YWM-TR
    28
    SOIC
    -40C to +85C
    T/R
    2.38
    1.98
    1.80
    1.74
    1.72
     

    ** Device not available to purchase online. Please contact a sales office for pricing information.
    Open a microchipDIRECT account today!

    Development Tools
    • Demo & Eval Boards
    • MIC4609 Evaluation Board ( ADM00749 )

      MIC4609

      The MIC4609 motor driver evaluation board demonstrates the capabilities of Microchip’s MIC4609 High Voltage, 3-Phase motor gate driver. The evaluation board contains the MIC4609 3-Phase driver, (6) IGBTs configured as a 3-Phase bridge, an overcurrent protection circuit and current/voltage sensing that can be fed back to an external controller for closed loop control of a motor.

    RoHS Information
    Part
    Number
    Device
    Weight
    Shipping
    Weight
    Lead
    Count
    Package
    Type
    Package
    Width
    Solder
    Composition
    JEDEC
    Indicator
    RoHS
     
    China
    EFUP
    MIC4609YWM-TR
    0.770400
    1.152500
    28
    SOIC
    .300in
    Matte Tin
    e3
    MIC4609YWM
    0.770400
    1.370370
    28
    SOIC
    .300in
    Matte Tin
    e3
    To see a complete listing of RoHS data for this device, please Click here
    Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.