The MIC2601/2 is a 1.2MHz/2MHz, PWM DC/DC boost switching regulator available in a 2mm x 2mm MLF® package. High power density is achieved with the MIC2601/2's internal 40V/1.2A switch, allowing it to power large loads in a tiny footprint.
The MIC2601/2 implements constant frequency 1.2MHz/2MHz PWM current mode control. The MIC2601/2 offers internal compensation that provides excellent transient response and output regulation performance. The high frequency operation saves board space by allowing small, low-profile external components. The fixed frequency PWM scheme also reduces spurious switching noise and ripple to the input power source.
Soft start reduces in rush current and is programmable via external capacitor.
The MIC2601/2 is available in a 2mm x 2mm 8-pin MLF® leadless package. Both devices have an output over-voltage protection feature.
The MIC2601/2 has an operating junction temperature range of -40°C to +125°C.
** Device not available to purchase online. Please contact a sales office for pricing information.
Open a microchipDIRECT account today!

