Microchip Technology Inc

MIC2296

In Production

The MIC2296 is a 600kHz, PWM DC/DC boost switching regulator available in 2mm x 2mm MLF® package option. High power density is achieved with the MIC2296's internal 34V / 1.2A switch, allowing it to power large loads in a tiny footprint. The MIC2296 is a version of the MIC2295 1.2MHz, PWM DC/DC boost switching regulator, that offers improved efficiency resulting from 600kHz operation.

The MIC2296 implements constant frequency 600kHz PWM current mode control. The MIC2296 offers internal compensation that offers excellent transient response and output regulation performance. The high frequency operation saves board space by allowing small, low-profile external components. The fixed frequency PWM scheme also reduces spurious switching noise and ripple to the input power source.

The MIC2296 is available in a low-profile Thin SOT23 5-pin package and a 2mm x 2mm 8-pin MLF® leadless package. The 2mm x 2mm MLF® package option has an output over-voltage protection feature.

The MIC2296 has an operating junction temperature range of -40°C to +125°C.

 

    Features

        • 2.5V to 10V input voltage range
        • Output voltage adjustable to 34V
        • 1.2A switch current
        • 600kHz PWM operation
        • Stable with small size ceramic capacitors
        • High efficiency
        • Low input and output ripple
        • <1 µA shutdown current
        • UVLO
        • Output over-voltage protection (MIC2296BML)
        • Over temperature shutdown
        • 2mm x 2mm leadless 8-lead MLF® package option
        • -40 °C to +125 °C junction temperature range
    Parameter Name
    Value
    Regulator Type
    Step Up (Boost)
    Input Voltage Range Min (V)
    2.5
    Input Voltage Range Max (V)
    10
    Output Voltage Range Min (V)
    3
    Output Voltage Range Max (V)
    34
    Output Current (A) max
    1700
    Quiescent Current (mA) typ
    2.8
    Switching Frequency (kHz)
    600
    Operating Temp Range
    -40 to 125
    Vfb (V)
    1.24
    Duty Cycle Max (%)
    95
    SHUTDOWN Current (µA) (Typ)
    0.1
    Switch current (A) typ
    1.7
    Alternative Topology
    SEPIC, CUK, Flyback
    Documentation
    Data Sheets
    11/05/2015
    213KB
    Pricing & Samples
    All pricing shown in USD only.
    Part Number
    Leads
    Package Type
    Temp Range
    Packing
    1+
    26+
    100+
    1000+
    5000+
    Buy
    Sample
    MIC2296YD5-TR
    5
    TSOT
    -40C to +125C
    T/R
    0.90
    0.75
    0.68
    0.66
    0.65
    MIC2296YML-TR
    8
    VDFN
    -40C to +125C
    T/R
    0.95
    0.79
    0.72
    0.69
    0.69

    ** Device not available to purchase online. Please contact a sales office for pricing information.
    Open a microchipDIRECT account today!

    RoHS Information
    Part
    Number
    Device
    Weight
    Shipping
    Weight
    Lead
    Count
    Package
    Type
    Package
    Width
    Solder
    Composition
    JEDEC
    Indicator
    RoHS
     
    China
    EFUP
    MIC2296YD5-TR
    0.012600
    0.149200
    5
    TSOT
    -
    NiPdAu
    e4
    MIC2296YD5-TX
    0.012600
    0.038333
    5
    TSOT
    -
    NiPdAu
    e4
    MIC2296YML-TR
    0.010900
    0.339227
    8
    VDFN
    2x2x0.9mm
    NiPdAu
    e4
    To see a complete listing of RoHS data for this device, please Click here
    Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.