Microchip Technology Inc

MIC2184

In Production

Micrel's MIC2184 is a high efficiency PWM buck control IC. With its wide input voltage range of 2.9V to 14V, the MIC2184 can be used to efficiently step voltages down in 1- or 2-cell Li-Ion battery powered applications, as well as in fixed 3.3V, 5V, or 12V systems.

Efficiencies over 90% are achievable over a wide range of load conditions with the MIC2184's PWM control scheme. The operating frequency can be divided by two by raising the FREQ/2 pin to VDD. This allows the user to optimize efficiency versus board space. It also allows the MIC2184 to be externally synchronized to frequencies below its nominal 400KHz.

The MIC2184 features an oscillator output, FreqOut, which can be used to implement a simple charge pump in low voltage applications. The output of the charge pump can be fed into the gate drive power circuitry via the VINP pin, allowing enhanced gate drive, hence higher efficiencies, despite low input voltages.

MIC2184 features a 1µA shutdown mode, and a programmable undervoltage lockout, making it well suited for portable applications.

The MIC2184 is available in a 16-pin SOP (small outline package) and QSOP package options with a junction temperture range range from -40°C to +125°C.

 

    Features

        • Input voltage range: 2.9V to 14V
        • >90% efficiency
        • Oscillator frequency of 400kHz
        • Frequency divide-by-two pin
        • Frequency sync to 600kHz
        • FreqOut oscillator output allows simple charge pump implementation in low voltage systems
        • 1.245V reference output
        • Front edge blanking
        • 5ω output driver
        • Soft start
        • PWM current mode control
        • 1µA shutdown current
        • Cycle-by-cycle current limiting
        • Frequency foldback short circuit protection
        • Adjustable under-voltage lockout
        • 16-pin narrow-body SOIC and QSOP package options.
    Parameter Name
    Value
    Supported Topologies
    Async. Buck
    Supported Outputs
    1
    Minimum Input Voltage (V)
    2.9
    Maximum Input Voltage (V)
    14
    Minimum Output Voltage (V)
    1.3
    Maximum Output Voltage (V)
    12
    Typical Tolerance (%)
    ±1
    Duty Cycle Max (%)
    1
    Operating Frequency (Hz)
    200K / 400K
    External Clock Sync
    True
    Soft Start
    True
    Internal Voltage Bias
    True
    Enable Pin
    True
    Current Limit / Short Circuit Protection
    True
    Operating Supply Current (mA)
    1.7
    Iq Off (µA)
    0.5
    Package
    16/SOP, 16/QSOP
    Documentation
    Data Sheets
    11/05/2015
    127KB
    Pricing & Samples
    All pricing shown in USD only.
    Part Number
    Leads
    Package Type
    Temp Range
    Packing
    1+
    26+
    100+
    1000+
    5000+
    Buy
    Sample
    MIC2184YM
    16
    SOIC
    -40C to +125C
    TUBE
    3.32
    2.77
    2.52
    2.43
    2.40
    MIC2184YM-TR
    16
    SOIC
    -40C to +125C
    T/R
    3.32
    2.77
    2.52
    2.43
    2.40
    MIC2184YQS
    16
    QSOP
    -40C to +125C
    TUBE
    3.60
    3.00
    2.73
    2.64
    2.61
    MIC2184YQS-TR
    16
    QSOP
    -40C to +125C
    T/R
    3.60
    3.00
    2.73
    2.64
    2.61

    ** Device not available to purchase online. Please contact a sales office for pricing information.
    Open a microchipDIRECT account today!

    RoHS Information
    Part
    Number
    Device
    Weight
    Shipping
    Weight
    Lead
    Count
    Package
    Type
    Package
    Width
    Solder
    Composition
    JEDEC
    Indicator
    RoHS
     
    China
    EFUP
    MIC2184YM
    0.157400
    0.300000
    16
    SOIC
    .150in
    Matte Tin
    e3
    MIC2184YM-TR
    0.157400
    0.307692
    16
    SOIC
    .150in
    Matte Tin
    e3
    MIC2184YQS
    0.083600
    0.160000
    16
    QSOP
    3.90mm(.150in)
    Matte Tin
    e3
    MIC2184YQS-TR
    0.083600
    0.320000
    16
    QSOP
    3.90mm(.150in)
    Matte Tin
    e3
    To see a complete listing of RoHS data for this device, please Click here
    Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.