Microchip Technology Inc
product primary image

MCP6231

Status: In Production

Features:

  • Gain Bandwidth Product: 300 kHz (typical)
  • Supply Current: IQ = 20 µA (typical)
  • Supply Voltage: 1.8V to 6.0V
  • Rail-to-Rail Input/Output
  • Extended Temperature Range: -40°C to +125°C
View More
Overview
Documents
Development Environment
RoHS Information
Buy Now

Device Overview

Summary

The Microchip Technology Inc. MCP6231/1R/1U/2/4 Operational Amplifier family has a 300 kHz gain bandwidth product and 65° (typical) phase margin. This family operates from a single supply voltage as low as 1.8V, while drawing 20 µA (typical) quiescent current. In addition, the MCP6231/1R/1U/2/4 family supports rail-to-rail input and output swing, with a common mode input voltage range of VDD + 300mV to VSS – 300mV. These op amps are designed in one of Microchip’s advanced CMOS processes.

Additional Features
    • Gain Bandwidth Product: 300 kHz (typical)
    • Supply Current: IQ = 20 µA (typical)
    • Supply Voltage: 1.8V to 6.0V
    • Rail-to-Rail Input/Output
    • Extended Temperature Range: -40°C to +125°C
Parametrics
Name
Value
Temp. Range (°C)
-40°C to +125°C
Vos Max (µV)
5000
# per Package
1
Iq Typical (µA)
20
Iq Max (µA)
30
GBWP (kHz)
300
Operating Voltage Range (V)
1.8 to 6.0
Device Description
Linear Op Amps
Input Voltage Noise Density (nV/rt(Hz))
52
PSRR Min (dB)
83
CMRR Min (dB)
61
Vos/Ta (uV/°C)
3
Ib (pA)
1
Aol (dB)
110
PM (deg)
65
Isc (mA)
23
Rail-to-Rail
In/Out
Unity Gain Stable
Yes
Slew Rate V/uS
0.15

Documents

Jump to:

Data Sheets

Application Notes

Download All

Software Library

Product Selection Tools

Spice Model

Development Environment

  • Demo & Evaluation Boards
  • Software Libraries
Demo & Evaluation Boards
MCP6SX2 PGA Photo Diode PICtail Demo Board
MCP6SX2 PGA Photo Diode PICtail Demo Board ( MCP6SX2DM-PCTLPD )

The MCP6SX2 PGA Photodiode PICtail™ Demo Board features a PNZ334 photodiode, MCP6001U op amp, and MCP6S22 and MCP6S92 Programmable Gain Amplifiers (PGA).

The op amp converts the photodiode’s output current to voltage (transimpedance amplifier). Its output goes to one of the PGA’s inputs. The other PGA input is available for any other desired source. This opens the...

Learn More
Add To Cart
MCP6S22 PGA Thermistor PICtail Demo Board
MCP6S22 PGA Thermistor PICtail Demo Board ( MCP6SX2DM-PCTLTH )

The MCP6SX2 PGA Thermistor PICtail Demo Board features the MCP6S22 and MCP6S92 Programmable Gain Amplifiers (PGA). These devices help:

  • Overcome the non-linear response of the on-board NTC thermistor
  • Provide multiplexing between two inputs; the other input can be any desired source. This opens the possibilities of temperature correcting another sensor,
...

Learn More
Add To Cart
Humidity Sensor PICtail Demo Bd
Humidity Sensor PICtail Demo Bd ( PIC16F690DM-PCTLHS )

This board supports the capacitive humidity sensor application note AN1016. It measures the capacitance of a relative humidity sensor plugged into the board. The on-board microcontroller sends the measured and calculated relative humidity (RH) to a PC for display.

The board can also measure small capacitors in different ranges of values using a dual slope integration method. The...

Learn More
Add To Cart
8-Pin SOIC/MSOP/TSSOP/DIP Evaluation Board
8-Pin SOIC/MSOP/TSSOP/DIP Evaluation Board ( SOIC8EV )

This is a blank PCB that allows the operation of Microchip Technology’s 8-pin devices to be easily evaluated. Each device pin is connected to a pull-up resistor, a pull-down resistor, an in-line resistor, and a loading capacitor. The PCB pads allow through hole or surface mount connectors to be installed to ease connection to the board. Additional passive component footprints are on the...

Learn More
Add To Cart
Voltage Supervisor SOT23-5/6 Evaluation Board
Voltage Supervisor SOT23-5/6 Evaluation Board ( VSUPEV2 )

This Blank PCB allows the system designer to quickly evaluate the operation of Microchip Technology’s Voltage Supervisors and Voltage Detectors in the SOT-23-5 (5-pin) and SOT-23-6 (6-pin) packages. This PCB supports many Microchip device families, including the Nonvolitile Digital Potentiometer and PIC10F2xx devices.

Learn More
Add To Cart
Software Libraries
Analog Simulation - Operational Amplifiers

This is a set of basic op amp circuits that can be used to evaluate the circuit as is or as a quick starting point to modify or expand on. The circuits are configured for single-supply

...

Learn More

RoHS Information

Part Number
Device Weight
Shipping Weight
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
MCP6231-E/P
0.486700
0.900000
8
PDIP
.300in
Matte Tin
e3
Rohs icon
efup china icon
MCP6231-E/SN
0.078000
0.160000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
Rohs icon
efup china icon
MCP6231T-E/SN
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
Rohs icon
efup china icon
MCP6231T-E/OTVAO
0.016000
0.049000
5
SOT-23
-
Matte Tin
e3
Rohs icon
efup china icon
MCP6231T-E/OT
0.016000
0.049000
5
SOT-23
-
Matte Tin
e3
Rohs icon
efup china icon
MCP6231RT-E/OT
0.016000
0.049000
5
SOT-23
-
Matte Tin
e3
Rohs icon
efup china icon
MCP6231UT-E/OTVAO
0.016000
0.049000
5
SOT-23
-
Matte Tin
e3
Rohs icon
efup china icon
MCP6231UT-E/OT
0.016000
0.049000
5
SOT-23
-
Matte Tin
e3
Rohs icon
efup china icon
MCP6231-E/MS
0.025600
0.070000
8
MSOP
3x3mm
Matte Tin
e3
Rohs icon
efup china icon
MCP6231T-E/MS
0.025600
0.215600
8
MSOP
3x3mm
Matte Tin
e3
Rohs icon
efup china icon
MCP6231UT-E/LTVAO
0.006300
0.033333
5
SC70
-
Matte Tin
e3
Rohs icon
efup china icon
MCP6231UT-E/LT
0.006300
0.033333
5
SC70
-
Matte Tin
e3
Rohs icon
efup china icon
MCP6231T-E/MC
0.015600
0.130606
8
DFN
2x3x0.9mm
Matte Tin
e3
Rohs icon
efup china icon
MCP6231-E/MC
0.015600
0.033333
8
DFN
2x3x0.9mm
Matte Tin
e3
Rohs icon
efup china icon
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy

Grid
View
Table
View
Filter:
Apply
Clear
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy