Microchip Technology Inc

MCP608

In Production

The MCP608 operational amplifier (op amp) has a gain bandwidth product of 155 kHz with a low typical operating current of 18.7 and an offset voltage that is less than 250 µV. The MCP608 uses Microchip's advanced CMOS technology, which provides low bias current, high-speed operation, high open-loop gain and rail-to-rail output swing. The MCP608 features a single amplifier with chip select and operates as low as 2.5V, while drawing less than 25 of quiescent current. The MCP608 is available in standard 8-lead PDIP, SOIC and TSSOP packages. This amplifier is ideal for battery and loop-powered applications as well as industrial process control, low-power battery-operated devices, portable equipment, data acquisition equipment, test equipment and low-end audio applications. AEC-Q100 Grade 1 qualification is available for this device

 

    Features

        • Low Input Offset Voltage: 250 µV (max.)
        • Rail-to-Rail Output
        • Low Input Bias Current: 1 pA (typ.)
        • Low Quiescent Current: 25 µA (max.)
        • Power Supply Voltage: 2.5V to 6.0V
        • Unity-Gain Stable
        • Industrial Temperature Range: -40°C to +85°C
        • Chip Select Pin
        • AEC-Q100 Grade 1
    Parameter Name
    Value
    Temp. Range (°C)
    -40°C to +85°C
    Vos Max (µV)
    250
    # per Package
    1
    Iq Typical (µA)
    19
    Iq Max (µA)
    25
    GBWP (kHz)
    155
    Operating Voltage Range (V)
    2.5 to 6.0
    Device Description
    Linear Op Amps
    Input Voltage Noise Density (nV/rt(Hz))
    38
    PSRR Min (dB)
    80
    CMRR Min (dB)
    75
    Vos/Ta (uV/°C)
    1.8
    Ib (pA)
    1
    Aol (dB)
    118
    PM (deg)
    62
    Isc (mA)
    17
    Rail-to-Rail
    Out
    Unity Gain Stable
    Yes
    Slew Rate V/uS
    0.08
    Documentation
    Data Sheets
    09/24/2009
    690KB
      Application Notes
     
     
     
    AppNote
    04/13/2006
    630KB
    AppNote
    03/12/2008
    269KB
    AppNote
    09/02/2008
    588KB
    AppNote
    09/25/2009
    280KB
    AppNote
    04/14/2010
    441KB
    AppNote
    08/10/1999
    177KB
    AppNote
    07/07/2011
    169KB
    AppNote
    08/10/1999
    301KB
    AppNote
    07/27/2004
    163KB
    AppNote
    09/26/2008
    149KB
    AppNote
    04/13/2000
    230KB
    AppNote
    07/26/1999
    171KB
    AppNote
    04/03/2001
    181KB
    AppNote
    04/03/2001
    223KB
    AppNote
    04/03/2001
    341KB
    AppNote
    02/24/2004
    277KB
    AppNote
    07/18/2001
    523KB
    AppNote
    07/21/2002
    273KB
    AppNote
    06/18/2003
    358KB
    AppNote
    05/17/2004
    418KB
    AppNote
    05/31/2006
    452KB
    AppNote
    05/06/2004
    448KB
    AppNote
    07/25/2006
    290KB
    AppNote
    03/28/2010
    262KB
    AppNote
    03/31/2009
    493KB
    AppNote
    07/25/2006
    85KB
      Brochures
     
     
     
    Brochures
    10/11/2005
    1067KB
    Brochures
    09/16/2014
    7598KB
    Brochures
    12/08/2009
    640KB
    Brochures
    02/13/2018
    10519KB
    Brochures
    11/10/2012
    3229KB
      aspxDesignNotes
     
     
     
     
    Design Notes
    10/31/2003
    151KB
      Product Selection Tools
     
     
     
     
    Product Line Card
    10/16/2017
    4415KB
      Spice Model
     
     
     
     
    Spice Model
    02/05/2013
    2KB
      User Guides
     
     
     
     
    User Guides
    01/24/2006
    1367KB
      Video
     
     
     
     
    Video
    07/20/2010
    37460KB
    Video
    07/20/2010
    37546KB
    Video
    07/20/2010
    35976KB
    Video
    07/20/2010
    35562KB
    Video
    07/22/2010
    36624KB
    Pricing & Samples
    All pricing shown in USD only.
    Part Number
    Leads
    Package Type
    Temp Range
    Packing
    1+
    26+
    100+
    1000+
    5000+
    Buy
    Sample
    MCP608-I/P
    8
    PDIP
    -40C to +85C
    TUBE
    0.78
    0.65
    0.59
    0.59
    0.58
    MCP608-I/SN
    8
    SOIC
    -40C to +85C
    TUBE
    0.78
    0.65
    0.59
    0.59
    0.58
    MCP608-I/ST
    8
    TSSOP
    -40C to +85C
    TUBE
    0.78
    0.65
    0.59
    0.59
    0.58
    MCP608T-I/SN
    8
    SOIC
    -40C to +85C
    T/R
    0.78
    0.65
    0.59
    0.59
    0.58
     
    MCP608T-I/ST
    8
    TSSOP
    -40C to +85C
    T/R
    0.78
    0.65
    0.59
    0.59
    0.58
     

    ** Device not available to purchase online. Please contact a sales office for pricing information.
    Open a microchipDIRECT account today!

    Development Tools
    • Demo & Eval Boards
    • MCP6SX2 PGA Photo Diode PICtail Demo Board ( MCP6SX2DM-PCTLPD )

      MCP6SX2

      The MCP6SX2 PGA Photodiode PICtail™ Demo Board features a PNZ334 photodiode, MCP6001U op amp, and MCP6S22 and MCP6S92 Programmable Gain Amplifiers (PGA).

      The op amp converts the photodiode’s output current to voltage (transimpedance amplifier). Its output goes to one of the PGA’s inputs. The other PGA input is available for any other desired source. This opens the...

    • MCP6S22 PGA Thermistor PICtail Demo Board ( MCP6SX2DM-PCTLTH )

      MCP6S22

      The MCP6SX2 PGA Thermistor PICtail Demo Board features the MCP6S22 and MCP6S92 Programmable Gain Amplifiers (PGA). These devices help:

      • Overcome the non-linear response of the on-board NTC thermistor
      • Provide multiplexing between two inputs; the other input can be any desired source. This opens the possibilities of temperature correcting another sensor,...

    • Humidity Sensor PICtail Demo Bd ( PIC16F690DM-PCTLHS )

      Humidity

      This board supports the capacitive humidity sensor application note AN1016. It measures the capacitance of a relative humidity sensor plugged into the board. The on-board microcontroller sends the measured and calculated relative humidity (RH) to a PC for display.

      The board can also measure small capacitors in different ranges of values using a dual slope integration method. The...

    • 8-Pin SOIC/MSOP/TSSOP/DIP Evaluation Board ( SOIC8EV )

      8-Pin

      This is a blank PCB that allows the operation of Microchip Technology’s 8-pin devices to be easily evaluated. Each device pin is connected to a pull-up resistor, a pull-down resistor, an in-line resistor, and a loading capacitor. The PCB pads allow through hole or surface mount connectors to be installed to ease connection to the board. Additional passive component footprints are on the...

    RoHS Information
    Part
    Number
    Device
    Weight
    Shipping
    Weight
    Lead
    Count
    Package
    Type
    Package
    Width
    Solder
    Composition
    JEDEC
    Indicator
    RoHS
     
    China
    EFUP
    MCP608-I/P
    0.486700
    0.900000
    8
    PDIP
    .300in
    Matte Tin
    e3
    MCP608-I/SN
    0.078000
    0.160000
    8
    SOIC
    .150In(3.90mm)
    Matte Tin
    e3
    MCP608T-I/SN
    0.078000
    0.230303
    8
    SOIC
    .150In(3.90mm)
    Matte Tin
    e3
    MCP608T-I/ST
    0.033000
    0.215600
    8
    TSSOP
    4.4mm
    Matte Tin
    e3
    MCP608-I/ST
    0.033000
    0.090000
    8
    TSSOP
    4.4mm
    Matte Tin
    e3
    To see a complete listing of RoHS data for this device, please Click here
    Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.