Microchip Technology Inc

MCP6064

In Production

The Microchip Technology Inc. MCP6061/2/4 family of operational amplifiers (op amps) has low input offset voltage (±150 µV, maximum) and rail-to-rail input and output operation. This family is unity gain stable and has a gain bandwidth product of 730 kHz (typical). These devices operate with a single supply voltage as low as 1.8V, while drawing low quiescent current per amplifier (60 µA, typical). These features make the family of op amps well suited for single-supply, high precision, battery-powered applications. AEC-Q100 Grade 1 qualification is available for this device

 

    Features

        • Trimmed for Low Offset Voltage
        • 730kHz Gain Bandwidth Product
        • Operates down to 1.8V
        • Unity gain stable
        • Rail-to-Rail Input and Output
        • Specified over the Extended Temperature Range
        • Small 14-pin TSSOP Package
        • AEC-Q100 Grade 1
    Parameter Name
    Value
    Temp. Range (°C)
    -40°C to +125°C
    Vos Max (µV)
    150
    # per Package
    4
    Iq Typical (µA)
    60
    Iq Max (µA)
    90
    GBWP (kHz)
    730
    Operating Voltage Range (V)
    1.8 to 6.0
    Device Description
    Linear Op Amps
    Input Voltage Noise Density (nV/rt(Hz))
    25
    PSRR Min (dB)
    70
    CMRR Min (dB)
    72
    Vos/Ta (uV/°C)
    1.5
    Ib (pA)
    1
    Aol (dB)
    115
    PM (deg)
    61
    Isc (mA)
    6
    Rail-to-Rail
    In/Out
    Unity Gain Stable
    Yes
    Slew Rate V/uS
    0.25
    Documentation
    Data Sheets
    12/16/2010
    1222KB
      Application Notes
     
     
     
    AppNote
    04/13/2006
    630KB
    AppNote
    03/12/2008
    269KB
    AppNote
    09/02/2008
    588KB
    AppNote
    09/25/2009
    280KB
    AppNote
    04/14/2010
    441KB
    AppNote
    08/10/1999
    177KB
    AppNote
    07/07/2011
    169KB
    AppNote
    08/10/1999
    301KB
    AppNote
    07/27/2004
    163KB
    AppNote
    09/26/2008
    149KB
    AppNote
    04/13/2000
    230KB
    AppNote
    07/26/1999
    171KB
    AppNote
    04/03/2001
    181KB
    AppNote
    04/03/2001
    223KB
    AppNote
    04/03/2001
    341KB
    AppNote
    02/24/2004
    277KB
    AppNote
    07/18/2001
    523KB
    AppNote
    07/21/2002
    273KB
    AppNote
    06/18/2003
    358KB
    AppNote
    05/17/2004
    418KB
    AppNote
    05/31/2006
    452KB
    AppNote
    05/06/2004
    448KB
    AppNote
    07/25/2006
    290KB
    AppNote
    03/28/2010
    262KB
    AppNote
    03/31/2009
    493KB
      Brochures
     
     
     
    Brochures
    09/16/2014
    7598KB
    Brochures
    09/10/2014
    10216KB
    Brochures
    12/08/2009
    640KB
    Brochures
    09/28/2017
    10743KB
    Brochures
    11/10/2012
    3229KB
      Product Selection Tools
     
     
     
     
    Product Line Card
    10/16/2017
    4415KB
      Spice Model
     
     
     
     
    Spice Model
    02/05/2013
    2KB
      Video
     
     
     
    Video
    07/20/2010
    37460KB
    Video
    07/20/2010
    37546KB
    Video
    07/20/2010
    35976KB
    Video
    07/20/2010
    35562KB
    Video
    07/22/2010
    36624KB
    Pricing & Samples
    All pricing shown in USD only.
    Part Number
    Leads
    Package Type
    Temp Range
    Packing
    1+
    26+
    100+
    1000+
    5000+
    Buy
    Sample
    MCP6064-E/SL
    14
    SOIC
    -40C to +125C
    TUBE
    1.65
    1.37
    1.25
    1.20
    1.19
    MCP6064-E/ST
    14
    TSSOP
    -40C to +125C
    TUBE
    1.65
    1.37
    1.25
    1.20
    1.19
    MCP6064T-E/SL
    14
    SOIC
    -40C to +125C
    T/R
    1.65
    1.37
    1.25
    1.20
    1.19
     
    MCP6064T-E/ST
    14
    TSSOP
    -40C to +125C
    T/R
    1.65
    1.37
    1.25
    1.20
    1.19
     

    ** Device not available to purchase online. Please contact a sales office for pricing information.
    Open a microchipDIRECT account today!

    Development Tools
    • Demo & Eval Boards
    • MCP6XXX Amplifier Eval Board 2 ( MCP6XXXEV-AMP2 )

      MCP6XXX

      The MCP6XXX Amplifier Evaluation Board 2 supports inverting summing amplifiers and non-inverting summing amplifiers

      At this time, the Mindi™ Amplifier Designer does not support the non-inverting summing amplifier.

    • MCP6XXX Amplifier Eval Board 3 ( MCP6XXXEV-AMP3 )

      MCP6XXX

      The MCP6XXX Amplifier Evaluation Board 3 is designed to support the difference amplifier circuits which are generated by the Mindi™ Amplifier Designer.

    • SOIC14 Eval Board ( SOIC14EV )

      SOIC14

      The 14-Lead SOIC/TSSOP/DIP Evaluation Board allows the system designer to quickly evaluate the operation of Microchip Technology’s devices in either SOIC, DIP, or TSSOP packages.

    • 8-Pin SOIC/MSOP/TSSOP/DIP Evaluation Board ( SOIC8EV )

      8-Pin

      This is a blank PCB that allows the operation of Microchip Technology’s 8-pin devices to be easily evaluated. Each device pin is connected to a pull-up resistor, a pull-down resistor, an in-line resistor, and a loading capacitor. The PCB pads allow through hole or surface mount connectors to be installed to ease connection to the board. Additional passive component footprints are on the...

    • Voltage Supervisor SOT23-5/6 Evaluation Board ( VSUPEV2 )

      Voltage

      This Blank PCB allows the system designer to quickly evaluate the operation of Microchip Technology’s Voltage Supervisors and Voltage Detectors in the SOT-23-5 (5-pin) and SOT-23-6 (6-pin) packages. This PCB supports many Microchip device families, including the Nonvolitile Digital Potentiometer and PIC10F2xx devices.

    RoHS Information
    Part
    Number
    Device
    Weight
    Shipping
    Weight
    Lead
    Count
    Package
    Type
    Package
    Width
    Solder
    Composition
    JEDEC
    Indicator
    RoHS
     
    China
    EFUP
    MCP6064T-E/ST
    0.060000
    0.246800
    14
    TSSOP
    4.4mm
    Matte Tin
    e3
    MCP6064-E/ST
    0.060000
    0.125000
    14
    TSSOP
    4.4mm
    Matte Tin
    e3
    MCP6064-E/SL
    0.143200
    0.280702
    14
    SOIC
    .150In(3.90mm)
    Matte Tin
    e3
    MCP6064T-E/SL
    0.143200
    0.325000
    14
    SOIC
    .150In(3.90mm)
    Matte Tin
    e3
    To see a complete listing of RoHS data for this device, please Click here
    Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.