Microchip Technology Inc
product primary image

MCP2544WFD

Status: In Production

Features:

  • Supports CAN 2.0 and CAN with Flexible Data Rate CAN FD) Physical Layer Transceiver Requirements
  • Maximum propagation delay: 120 ns
  • Loop delay symmetry: ±10% (2 Mbps)
  • Wake-up on Pattern (WUP), as specified in ISO11898-2:2015, 3.6 μs activity filter time
  • Implements ISO11898-2:2003, ISO11898-5:2007, and ISO/DIS11898-2:2015
  • Qualification: AEC-Q100 Rev. G, Grade 0 (-40°C to +150°C)
  • Very Low Standby Current (4 μA, typical)
  • An unpowered node or brown-out event will not load the CAN bus
  • Device is unpowered if VDD or VIO drop below its POR level
  • Permanent Dominant detection on TXD
  • Permanent Dominant detection on bus
  • Automatic Thermal Shutdown Protection
  • Suitable for 12V and 24V Systems                                    
  • Conducted emissions @ 2 Mbps with Common-Mode Choke (CMC)
  • Direct Power Injection (DPI) @ 2Mbps with CMC
  • Radiated emissions @ 2Mbps without a CMC
  • High Electrostatic Discharge (ESD) Protection on CANH and CANL, meeting IEC61000-4-2 up to ±13kV
  • Extended (E): -40°C to +125°C
  • High (H): -40°C to +150°C
View More
Overview
Documents
Development Environment
RoHS Information
Buy Now

Device Overview

Summary

The MCP2544WFD CAN transceiver is designed for high-speed CAN FD applications up to 8Mbps communication speed. The maximum propagation delay was improved to support longer bus length.The device meets the automotive requirements for CAN FD bit rates exceeding 2 Mbps, low quiescent current, electromagnetic compatibility (EMC) and electrostatic discharge (ESD).

Additional Features
    • Supports CAN 2.0 and CAN with Flexible Data Rate CAN FD) Physical Layer Transceiver Requirements
    • Optimized for CAN FD at 2, 5 and 8 Mbps Operation  
      • Maximum propagation delay: 120 ns
      • Loop delay symmetry: ±10% (2 Mbps)
    • Wake-up on Pattern (WUP), as specified in ISO11898-2:2015, 3.6 μs activity filter time
    • Implements ISO11898-2:2003, ISO11898-5:2007, and ISO/DIS11898-2:2015
    • Qualification: AEC-Q100 Rev. G, Grade 0 (-40°C to +150°C)
    • Very Low Standby Current (4 μA, typical)
    •  CAN Bus Pins are Disconnected when Device is Unpowered
      • An unpowered node or brown-out event will not load the CAN bus
      • Device is unpowered if VDD or VIO drop below its POR level
    • Detection of Ground Fault:
      • Permanent Dominant detection on TXD
      • Permanent Dominant detection on bus
    • Automatic Thermal Shutdown Protection
    • Suitable for 12V and 24V Systems                                    
    • Meets or Exceeds Stringent Automotive Design Requirements Including “Hardware Requirements for LIN, CAN and FlexRay Interfaces in Automotive Applications”, Version 1.3, May 2012                        
      • Conducted emissions @ 2 Mbps with Common-Mode Choke (CMC)
      • Direct Power Injection (DPI) @ 2Mbps with CMC
    • Meets SAE J2962/2 “Communication Transceiver Qualification Requirements - CAN”
      • Radiated emissions @ 2Mbps without a CMC
    • High Electrostatic Discharge (ESD) Protection on CANH and CANL, meeting IEC61000-4-2 up to ±13kV
    • Temperature ranges:
      • Extended (E): -40°C to +125°C
      • High (H): -40°C to +150°C
Parametrics
Name
Value
Version Supported
Yes
Temp. Range (°C)
-40 to +150
Operating Voltage Range (V)
4.5 to 5.5

Documents

Jump to:

Data Sheets


Development tools data is currently unavailable.

RoHS Information

Part Number
Device Weight
Shipping Weight
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
MCP2544WFDT-H/SN
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
Rohs icon
efup china icon
MCP2544WFD-H/SN
0.078000
0.160000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
Rohs icon
efup china icon
MCP2544WFDT-E/SN
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
Rohs icon
efup china icon
MCP2544WFD-E/SN
0.078000
0.160000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
Rohs icon
efup china icon
MCP2544WFDT-E/MF
0.023800
0.172727
8
DFN
3x3x0.9mm
Matte Tin
e3
Rohs icon
efup china icon
MCP2544WFD-E/MF
0.023800
0.041667
8
DFN
3x3x0.9mm
Matte Tin
e3
Rohs icon
efup china icon
MCP2544WFDT-H/MF
0.023800
0.172727
8
DFN
3x3x0.9mm
Matte Tin
e3
Rohs icon
efup china icon
MCP2544WFDT-H/MNY
0.014300
0.248485
8
TDFN
2x3x0.8mm
NiPdAu
e4
Rohs icon
efup china icon
MCP2544WFDT-E/MNY
0.014300
0.248485
8
TDFN
2x3x0.8mm
NiPdAu
e4
Rohs icon
efup china icon
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy

Grid
View
Table
View
Filter:
Apply
Clear
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy