Microchip Technology Inc

LAN9252

In Production

Microchip’s LAN9252 is a 2/3-port EtherCAT slave controller with dual integrated Ethernet PHYs which each contain a full-duplex 100BASE-TX transceiver and support 100Mbps (100BASE-TX) operation. The LAN9252 supports HP Auto-MDIX, allowing the use of direct connect or cross-over LAN cables. 100BASE-FX is supported via an external fiber transceiver. This device provides system developers a cost-effective solution for realizing EtherCAT slaves solutions.

The LAN9252 includes a 3 port EtherCAT slave controller with 4K bytes of Dual Port memory (DPRAM), 4 SyncManagers, 3 Fieldbus Memory Management Units (FMMUs) and a 64-bit Distributed Clock.

It supports 4 Process Data Interfaces - SPI/SQI, HBI and a 16 Bit Digital IO. SPI and SQI (high speed SPI) provide a low pin count synchronous slave interface that facilitates communication between the device and a host system. Whereas, the Host Bus Interface facilitates the same via a high-speed asynchronous slave interface. For simple digital modules without micro-controllers, the LAN9252 can also operate in Digital I/O Mode where 16 digital signals can be controlled or monitored by the EtherCAT master.  The get the most performance from the interface, click here.

The LAN9252 can also be configured to operate via a single 3.3V supply utilizing an integrated 3.3V to1.2V linear regulator. The internal linear regulator may also be disabled, allowing usage of a high efficiency external regulator for lower system power dissipation.

The LAN9252 is available in commercial, industrial and extended industrial temperature ranges and comes in either a 64 pin QFN or a 64 pin QFP-EP.

Microchip's complimentary and confidential LANCheck® online design review service is available for customers who have selected our products for their application design-in*.

*The LANCheck online design review service is subject to Microchip's Program Terms and Conditions and requires a myMicrochip account.

 

    Features

        Highlights

        • 2/3-port EtherCAT slave controller with 3 Fieldbus Memory Management Units (FMMUs) and 4 SyncManagers
        • Interfaces to most 8/16-bit embedded controllers and 32-bit embedded controllers with an 8/16-bit bus
        • Dual Integrated Ethernet PHYs with HP Auto-MDIX
        • Cable diagnostic support
        • 100 Base FX support via external transceiver
        • 1.8V to 3.3V variable voltage I/O
        • Integrated 1.2V core regulator for single 3.3V operation
        • Low pin count and small body size package

        Target Applications

      • Motor Motion Control
      • Data Acquisition
      • Process/Factory Automation
      • Communication Modules & Interface Cards
      • Sensors
      • Power Grid Automation
      • Building Automation
      • Hydraulic & Pneumatic Valve Systems
      • Operator HMI Interfaces
    Parameter Name
    Value
    Ethernet Bandwidth
    100BASE-TX/100BASE-FX
    MAC
    Yes
    PHY
    Yes
    FMMUs
    3
    SYNC Manager
    4
    Distributed Clocks
    64
    DPRAM
    4
    Interrupt Pin
    1
    LEDS
    4
    Op Voltage
    3.300
    Ethernet Ports
    Internal-2
    Interface
    64 pin QFN 9x9mm 64 pin TQFP 12x12mm
    Min Temp Range
    -40
    Max Temp Range
    105
    Fiber
    Yes
    Documentation
    Data Sheets
    04/08/2015
    1859KB
      Application Notes
     
     
     
    AppNote
    02/22/2016
    881KB
    AppNote
    04/10/2015
    79KB
    AppNote
    01/28/2016
    1747KB
    AppNote
    04/17/2015
    588KB
    AppNote
    02/22/2016
    466KB
    AppNote
    02/22/2016
    543KB
    AppNote
    10/18/2016
    136KB
    AppNote
    01/11/2017
    702KB
    AppNote
    06/24/2016
    403KB
    AppNote
    06/28/2011
    240KB
      BOM
     
     
     
    BOM
    03/09/2015
    40KB
    BOM
    04/01/2015
    46KB
      Brochures
     
     
     
     
    Brochures
    07/27/2017
    3196KB
      Design Checklist
     
     
     
    Design Checklist
    06/26/2015
    49KB
    Design Checklist
    06/26/2015
    43KB
    Design Checklist
    10/20/2015
    335KB
      Gerber Files
     
     
     
     
    Gerber Files
    03/06/2015
    348KB
    Gerber Files
    04/01/2015
    444KB
      IBIS
     
     
     
    IBIS
    04/01/2015
    1930KB
    IBIS
    04/01/2015
    1929KB
      Quick Start Guides
     
     
     
     
    Quick Start Guides
    07/08/2016
    1832KB
      Schematics
     
     
     
    Schematics
    03/06/2015
    191KB
    Schematics
    03/09/2015
    1618KB
    Schematics
    04/01/2015
    242KB
    Schematics
    04/01/2015
    1702KB
    Schematics
    08/05/2015
    104KB
    Schematics
    08/05/2015
    1358KB
    Schematics
    08/05/2015
    104KB
    Schematics
    08/05/2015
    1357KB
    Schematics
    08/05/2015
    105KB
    Schematics
    08/05/2015
    1363KB
      Software Library
     
     
     
     
    SoftwareLibrary
    04/23/2015
      Software Library
     
     
     
     
    SoftwareLibrary
    09/15/2015
      Software Library
     
     
     
     
    SoftwareLibrary
    11/24/2015
      Software Library
     
     
     
     
    SoftwareLibrary
    11/24/2015
      Software Library
     
     
     
     
    SoftwareLibrary
    11/24/2015
      Software Library
     
     
     
     
    SoftwareLibrary
    11/24/2015
      Software Library
     
     
     
     
    SoftwareLibrary
    09/21/2015
      Software Library
     
     
     
     
      Software Library
     
     
     
     
      Software Library
     
     
     
     
    SoftwareLibrary
    11/24/2015
      Software Library
     
     
     
     
    SoftwareLibrary
    12/28/2015
      Software Library
     
     
     
     
    Pricing & Samples
    All pricing shown in USD only.
    Part Number
    Leads
    Package Type
    Temp Range
    Packing
    1+
    26+
    100+
    1000+
    5000+
    Buy
    Sample
    LAN9252/ML
    64
    QFN
    0C to +70C
    TRAY
    10.09
    8.41
    7.65
    7.07
    6.70
    LAN9252/PT
    64
    TQFP
    0C to +70C
    TRAY
    11.10
    9.25
    8.41
    7.77
    7.37
    LAN9252I/ML
    64
    QFN
    -40C to +85C
    TRAY
    11.10
    9.25
    8.41
    7.77
    7.37
    LAN9252I/PT
    64
    TQFP
    -40C to +85C
    TRAY
    12.22
    10.18
    9.26
    8.55
    8.11
    LAN9252T/ML
    64
    QFN
    0C to +70C
    T/R
    10.19
    8.49
    7.72
    7.13
    6.76
     
    LAN9252T/PT
    64
    TQFP
    0C to +70C
    T/R
    11.20
    9.33
    8.48
    7.84
    7.43
     
    LAN9252TI/ML
    64
    QFN
    -40C to +85C
    T/R
    11.21
    9.34
    8.49
    7.85
    7.44
     
    LAN9252TI/PT
    64
    TQFP
    -40C to +85C
    T/R
    12.31
    10.26
    9.33
    8.62
    8.18
     
    LAN9252TV/ML
    64
    QFN
    -40C to +105C
    T/R
    12.72
    10.60
    9.64
    8.90
    8.44
     
    LAN9252V/ML
    64
    QFN
    -40C to +105C
    TRAY
    12.63
    10.52
    9.56
    8.84
    8.38

    ** Device not available to purchase online. Please contact a sales office for pricing information.
    Open a microchipDIRECT account today!

    Development Tools
    • Demo & Eval Boards
    RoHS Information
    Part
    Number
    Device
    Weight
    Shipping
    Weight
    Lead
    Count
    Package
    Type
    Package
    Width
    Solder
    Composition
    JEDEC
    Indicator
    RoHS
     
    China
    EFUP
    LAN9252/ML
    0.232400
    1.769231
    64
    QFN
    9x9x0.9mm
    Matte Tin
    e3
    LAN9252TI/ML
    0.232400
    0.370303
    64
    QFN
    9x9x0.9mm
    Matte Tin
    e3
    LAN9252I/ML
    0.232400
    1.769231
    64
    QFN
    9x9x0.9mm
    Matte Tin
    e3
    LAN9252V/ML
    0.232400
    1.769231
    64
    QFN
    9x9x0.9mm
    Matte Tin
    e3
    LAN9252TV/ML
    0.232400
    0.370303
    64
    QFN
    9x9x0.9mm
    Matte Tin
    e3
    LAN9252T/ML
    0.232400
    0.370303
    64
    QFN
    9x9x0.9mm
    Matte Tin
    e3
    LAN9252/PT
    0.286700
    2.468750
    64
    TQFP
    10x10x1.0mm
    Matte Tin
    e3
    LAN9252T/PT
    0.286700
    0.875000
    64
    TQFP
    10x10x1.0mm
    Matte Tin
    e3
    LAN9252I/PT
    0.286700
    2.468750
    64
    TQFP
    10x10x1.0mm
    Matte Tin
    e3
    LAN9252TI/PT
    0.286700
    0.875000
    64
    TQFP
    10x10x1.0mm
    Matte Tin
    e3
    To see a complete listing of RoHS data for this device, please Click here
    Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.