Microchip Technology Inc

LAN9220

In Production

The LAN9220 is a full-featured, single-chip 10/100 Ethernet controller designed for embedded applications where performance, flexibility, ease of integration and system cost control are required. The LAN9220 is fully IEEE 802.3 10BASE-T and 802.3u 100BASE-TX compliant, and supports HP Auto-MDIX. The variable voltage I/O signals of the LAN9220 accommodate lower voltage I/O signalling without the need for voltage level shifters.

The LAN9220 includes an integrated Ethernet MAC and PHY with a high-performance SRAM-like slave interface. The simple, yet highly functional host bus interface provides a glue-less connection to most common 16-bit microprocessors and microcontrollers as well as 32-bit microprocessors with a 16-bit external bus. The integrated checksum offload engines enable the automatic generation of the 16-bit checksum for received and transmitted Ethernet frames, offloading the task from the CPU. The LAN9220 also includes large transmit and receive data FIFOs to accommodate high latency applications. In addition, the LAN9220 memory buffer architecture allows highly efficient use of memory resources by optimizing packet granularity.

The 93AA46AE48 EEPROM device from Microchip comes with a factory programmed, globally unique EUI-48™ MAC Address. This Ethernet controller will automatically detect and load the EUI-48™ node address from the 93AA46AE48 EEPROM at start-up or reset.


*The LANCheck online design review service is subject to Microchip's Program Terms and Conditions and requires a myMicrochip account.

 

    Features

        Highlights

        • Efficient architecture with low CPU overhead
        • Easily interfaces to most 16-bit embedded CPU's
        • 1.8V to 3.3V variable voltage I/O accommodates wide range of I/O signaling without voltage level shifters
        • Integrated PHY with HP Auto-MDIX support
        • Integrated checksum offload engine helps reduce CPU load
        • Low pin count and small body size package for small form factor system designs

        Target Applications

        • Cable, satellite, and IP set-top boxes
        • Digital video recorders
        • Video-over IP solutions, IP PBX & video phones
        • Wireless routers & access points
        • Audio distribution systems
        • Printers, kiosks, security systems
        • General embedded applications

        Key Benefits

        • Non-PCI Ethernet controller for standard performance applications
          • 16-bit interface
          • Burst-mode read support
        • Minimizes dropped packets
          • Internal buffer memory can store over 200 packets
          • Automatic PAUSE and back-pressure flow control
        • Minimizes CPU overhead
          • Supports Slave-DMA
          • Interrupt Pin with Programmable Hold-off timer
        • Reduces system cost and increases design flexibility
        • SRAM-like interface easily interfaces to most embedded CPU's or SoC's
        • Reduced-Power Modes
          • Numerous power management modes
          • Wake on LAN
          • Magic packet wakeup
          • Wakeup indicator event signal
          • Link Status Change
        • Single chip Ethernet controller
          • Fully compliant with IEEE 802.3/802.3u standards
          • Integrated Ethernet MAC and PHY
          • 10BASE-T and 100BASE-TX support
          • Full- and Half-duplex support
          • Full-duplex flow control
          • Backpressure for half-duplex flow control
          • Preamble generation and removal
          • Automatic 32-bit CRC generation and checking
          • Automatic payload padding and pad removal
          • Loop-back modes
        • Flexible address filtering modes
          • One 48-bit perfect address
          • 64 hash-filtered multicast addresses
          • Pass all multicast
          • Promiscuous mode
          • Inverse filtering
          • Pass all incoming with status report
          • Disable reception of broadcast packets
        • Integrated 10/100 Ethernet PHY
          • Supports HP Auto-MDIX
          • Auto-negotiation
          • Supports energy-detect power down
        • Host bus interface
          • Simple, SRAM-like interface
          • 16-bit data bus
          • 16Kbyte FIFO with flexible TX/RX allocation
          • One configurable host interrupt
        • Miscellaneous features
          • Small form factor, 56-pin QFN RoHS Compliant package
          • Integrated 1.8V regulator
          • Integrated checksum offload engine
          • Mixed endian support
          • General Purpose Timer
          • Optional EEPROM interface
          • Support for 3 status LEDs multiplexed with Programmable GPIO signals
        • Single 3.3V Power Supply with Variable Voltage I/O
        • 0° to 70°C Commercial Temperature Support
    Parameter Name
    Value
    Description
    10Base-T/100Base-TX Ethernet Controller with 16 bit interface
    Ethernet Bandwidth
    10/100Mbps
    MAC
    Yes
    PHY
    Yes
    TX/RX RAM Buffer(Bytes)
    16K
    Interrupt Pin
    1
    LEDs
    2
    Op. Voltage (V)
    3.3
    # Ethernet Ports
    1
    Temp. Range Max. (°C)
    70
    Mixed Endian
    Yes
    Checksum Offload
    Yes
    Interface
    16 bit Host Bus
    Vdd I/O (V)
    3.3
    Documentation
    Data Sheets
    04/17/2017
    1309KB
      Application Notes
     
     
     
    AppNote
    01/11/2017
    702KB
    AppNote
    07/08/2016
    304KB
    AppNote
    10/16/2014
    205KB
    AppNote
    08/15/2008
    271KB
    AppNote
    08/16/2008
    241KB
    AppNote
    10/14/2008
    272KB
    AppNote
    04/25/2014
    422KB
    AppNote
    06/28/2011
    240KB
      Brochures
     
     
     
     
    Brochures
    07/27/2017
    3196KB
      Software Library
     
     
     
     
    SoftwareLibrary
    08/22/2008
      Software Library
     
     
     
     
      Software Library
     
     
     
     
      Software Library
     
     
     
     
      Software Library
     
     
     
     
      Software Library
     
     
     
     
      BOM
     
     
     
     
    BOM
    09/11/2009
    20KB
      CAD Resource
     
     
     
     
    CAD Resource
    09/16/2009
    2572KB
      Design Checklist
     
     
     
    Design Checklist
    06/12/2008
    93KB
    Design Checklist
    06/12/2008
    47KB
    Design Checklist
    11/17/2008
    149KB
      Gerber Files
     
     
     
     
    Gerber Files
    09/17/2009
    460KB
      IBIS
     
     
     
    IBIS
    09/10/2008
    461KB
    IBIS
    09/10/2008
    461KB
      Product Briefs
     
     
     
     
    Product Briefs
    03/01/2012
    203KB
      Schematics
     
     
     
    Schematics
    09/14/2009
    60KB
    Schematics
    08/15/2008
    19KB
    Schematics
    08/15/2008
    40KB
    Pricing & Samples
    All pricing shown in USD only.
    Part Number
    Leads
    Package Type
    Temp Range
    Packing
    1+
    26+
    100+
    1000+
    5000+
    Buy
    Sample
    LAN9220-ABZJ
    56
    VQFN
    0C to +70C
    TRAY
    5.17
    4.31
    3.92
    3.78
    3.74

    ** Device not available to purchase online. Please contact a sales office for pricing information.
    Open a microchipDIRECT account today!

    Development Tools
    • Demo & Eval Boards
    • LAN9220 High-Performance 16-bit Small Formfactor 10/100 Ethernet Controller Eval ( EVB-LAN9220-MINI )

      (Not Recommended for new design)
      LAN9220

      The LAN9220 is a full-featured, single-chip 10/100 Ethernet controller designed for embedded applications where performance, flexibility, ease of integration and system cost control are required. The LAN9220 includes an integrated Ethernet MAC and PHY with an SRAM-like slave interface. The simple, yet highly functional host bus interface provides a glue-less connection to most common 16-bit...

    Similar Devices
    Product
    Ethernet Bandwidth
    Interface
    Price5K
    10Mbps
    SPI
    $2.03
    10/100Mbps
    SPI, Parallel
    $2.60
    10/100Mbps
    SPI, Parallel
    $2.81
    10/100Mbps / FX
    8-/16-/32-bit or PCI
    $3.97
    10/100Mbps
     
    $13.42
    10/100Mbps
     
    $7.99
    10Base-T/100Base-TX
     
    $5.36
    10/100Mbps
    16-Bit
    $2.42
    10/100Mbps
     
    $18.27
    10/100Mbps
    32 bit Host Bus
    $18.24
    10/100Mbps
    HSIC
    $5.87
    10/100Mbps
    16-Bit
    $6.18
    10/100Mbps
     
    $8.26
    10/100Mbps
     
    $8.43
    10/100Mbps
     
    $13.48
    10/100Mbps
     
     
    10/100Mbps
     
     
    10/100Mbps
     
    $16.55
    10Mbps
     
    $11.03
    10/100Mbps
     
    $5.20
    10Base-T/100Base-TX
     
    $6.26
    10/100Mbps
     
    $7.42
    10/100Mbps
     
    $10.67
    10/100Mbps
     
    $13.37
    10/100Mbps
     
    $3.74
    10/100Mbps
     
    $4.67
    10/100Mbps
     
    $3.87
    10/100Mbps
     
    $3.02
    RoHS Information
    Part
    Number
    Device
    Weight
    Shipping
    Weight
    Lead
    Count
    Package
    Type
    Package
    Width
    Solder
    Composition
    JEDEC
    Indicator
    RoHS
     
    China
    EFUP
    LAN9220-ABZJ
    0.182460
    1.192308
    56
    VQFN
    8x8x0.9
    Matte Tin
    e3
    To see a complete listing of RoHS data for this device, please Click here
    Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.