Microchip Technology Inc

HV2201

In Production

HV2201 is a low charge injection, 8-channel, high voltage analog switch integrated circuit (IC). The device can be used in applications requiring high voltage switching controlled by low voltage control signals, such as medical ultrasound imaging, piezoelectric transducer drivers, and printers. The HV2201 is an enhanced version of the HV20220. Input data is shifted into an 8-bit shift register that can then be retained in an 8-bit latch. To reduce any possible clock feed-through noise, the latch enable bar should be left high until all bits are clocked in. Data is clocked in during the rising edge of the clock. Using HVCMOS technology, this device combines high voltage bilateral DMOS switches and low power CMOS logic to provide efficient control of high voltage analog signals. The device is suitable for various combinations of high voltage supplies, e.g., VPP/VNN: +40V/-160V, +100V/-100V, and +160V/-40V.

 

    Features

      • HVCMOS technology for high performance
      • 8 Channels of high voltage analog switch
      • 3.3 or 5.0V CMOS input logic level
      • 20MHz data shift clock frequency
      • Very low quiescent power dissipation (-10µA)
      • Low parasitic capacitance
      • DC to 50MHz analog signal frequency
      • -60dB typical off-isolation at 5.0MHz
      • CMOS logic circuitry for low power
      • Excellent noise immunity
      • Cascadable serial data register with latches
      • Flexible operating supply voltages
    Parameter Name
    Value
    Interface
    Serial
    Configuration
    8-SPST
    Supply Voltage Vpp - Vnn (V)
    200
    Analog Signal Voltage (V)
    180
    Switch Current (A)
    ±2
    Switch Resistance typ (Ω)
    16
    Package
    PLCC-28, LQFP-48
    Documentation
    Data Sheets
    04/08/2011
    759KB
    Pricing & Samples
    All pricing shown in USD only.
    Part Number
    Leads
    Package Type
    Temp Range
    Packing
    1+
    26+
    100+
    1000+
    5000+
    Buy
    Sample
    HV2201FG-G
    48
    LQFP
    0C to +70C
    TRAY
    9.63
    8.02
    7.29
    7.05
    6.97
    HV2201FG-G-M931
    48
    LQFP
    0C to +70C
    T/R
    9.71
    8.09
    7.35
    7.10
    7.02
     
    HV2201PJ-G
    28
    PLCC
    0C to +70C
    CTUBE
    9.55
    7.96
    7.24
    6.99
    6.91
    HV2201PJ-G-M904
    28
    PLCC
    0C to +70C
    T/R
    9.68
    8.06
    7.33
    7.08
    7.00
     

    ** Device not available to purchase online. Please contact a sales office for pricing information.
    Open a microchipDIRECT account today!

    Similar Devices
    Product
    Configuration
    Supply Voltage Vpp- Vnn (V)
    Analog Signal Voltage (V)
    Switch Resistance typ
    Price5K
    8-SPST
    200
    180
    16
    $9.76
    8-SPST
    200
    180
    16
    $9.98
    32 SPST; 16PDT
    12
    200
    4.5
     
    16-SPST
    220
    200
    18
    $17.21
    6-SPDT
    200
    180
    16
    $17.87
    8-SPST
    200
    180
    8
    $16.56
    8-SPST
    200
    180
    16
    $6.91
    8-SPST
    240
    220
    12
    $10.51
    8-SPST
    200
    180
    16
     
    8-SPST
    200
    180
    16
    $7.02
    8-SPST
    220
    180
    16
    $10.10
    8-SPST
    240
    220
    12
    $9.16
    16-SPST
    220
    200
    18
    $17.54
    16-SPST
    200
    180
    16
    $13.26
    16-SPST
    200
    180
    16
    $13.61
    16-SPST
    220
    200
    18
    $13.32
    8x3:1 MUX w/8 states
    200
    180
    18
    $10.18
    24-SPST
    200
    180
    18
    $11.70
    16-SPST
    200
    180
    16
    $13.48
    16-SPST
    200
    180
    16
    $13.66
    16-SPST
    220
    200
    18
    $13.54
    8-SPDT
    200
    180
    16
    $20.61
    8x3:1 MUX w/8 states
    200
    180
    18
    $10.18
    24-SPST
    200
    180
    18
    $11.82
    16x2:1 MUX w/4 states
    200
    180
    18
    $17.47
    32-SPST
    200
    180
    18
    $14.95
    32 SPST; 16PDT
    12
    200
    10
    $21.75
    16-SPDT
    200
    180
    18
    $12.69
    32-Ch 2:1 & 4:1 MUX
    200
    180
    18
    $12.69
    16x2:1 MUX w/4 states
    200
    180
    18
    $17.47
    32-SPST
    200
    180
    18
    $14.95
    32 SPST; 16PDT
    12
    200
    10
    $21.75
    32 SPST; 16PDT
    12
    200
    10
    $21.75
    RoHS Information
    Part
    Number
    Device
    Weight
    Shipping
    Weight
    Lead
    Count
    Package
    Type
    Package
    Width
    Solder
    Composition
    JEDEC
    Indicator
    RoHS
     
    China
    EFUP
    HV2201PJ-G
    1.142500
    1.684211
    28
    PLCC
    11.5x11.5x4.4mm
    Matte Tin
    e3
    HV2201PJ-G-M904
    1.142500
    1.733333
    28
    PLCC
    11.5x11.5x4.4mm
    Matte Tin
    e3
    HV2201FG-G-M931
    0.182400
    0.537000
    48
    LQFP
    7x7x1.4mm
    Matte Tin
    e3
    HV2201FG-G
    0.182400
    0.872000
    48
    LQFP
    7x7x1.4mm
    Matte Tin
    e3
    To see a complete listing of RoHS data for this device, please Click here
    Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.