Microchip Technology Inc

HV214

End of Life

HV214 is a low charge injection, 8-channel, high voltage, analog switch integrated circuit (IC) intended for use in applications requiring high voltage switching controlled by low voltage control signals, such as medical ultrasound imaging, piezoelectric transducer drivers, inkjet printer heads and optical MEMS modules. Input data is shifted into an 8-bit shift register that can then be retained in an 8-bit latch. To reduce any possible clock feedthrough noise, the latch enable bar should be left high until all bits are clocked in. Data are clocked in during the rising edge of the clock. Using HVCMOS® technology, this device combines high voltage bilateral DMOS switches and low power CMOS logic to provide efficient control of high voltage analog signals. The device is suitable for various combinations of high voltage supplies, e.g., VPP/VNN: +40V/-210V, +125V/-125V, +210V/-40V.

 

    Features

      • HVCMOS® technology for high performance
      • Very low quiescent power dissipation (-10µA)
      • Low parasitic capacitances
      • DC to 50MHz small signal frequency response
      • -60dB typical output off isolation at 5.0MHz
      • CMOS logic circuitry for low power
      • Excellent noise immunity
      • On-chip shift register, latch and clear logic circuitry
      • Flexible high voltage supplies
      • Surface mount packages
    Parameter Name
    Value
    Interface
    Serial
    Configuration
    8-SPST
    Supply Voltage Vpp - Vnn (V)
    250
    Analog Signal Voltage (V)
    230
    Switch Current (A)
    ±2
    Switch Resistance typ (Ω)
    27
    Package
    PLCC-28, LQFP-48
    Documentation
    Data Sheets
    06/27/2014
    805KB
    Pricing & Samples
    All pricing shown in USD only.
    Part Number
    Leads
    Package Type
    Temp Range
    Packing
    1+
    26+
    100+
    1000+
    5000+
    Buy
    Sample
    HV214FG-G
    48
    LQFP
    0C to +70C
    TRAY
    18.14
    15.12
    13.74
    13.27
    13.12
     
    HV214PJ-G
    28
    PLCC
    0C to +70C
    CTUBE
    16.63
    13.86
    12.60
    12.17
    12.03
     

    ** Device not available to purchase online. Please contact a sales office for pricing information.
    Open a microchipDIRECT account today!

    Similar Devices
    Product
    Configuration
    Supply Voltage Vpp- Vnn (V)
    Analog Signal Voltage (V)
    Switch Resistance typ
    Price5K
    8-SPST
    200
    180
    16
    $9.76
    8-SPST
    200
    180
    16
    $9.98
    32 SPST; 16PDT
    12
    200
    4.5
     
    16-SPST
    220
    200
    18
    $17.21
    6-SPDT
    200
    180
    16
    $17.87
    8-SPST
    200
    180
    8
    $16.56
    8-SPST
    200
    180
    16
    $6.91
    8-SPST
    240
    220
    12
    $10.51
    8-SPST
    200
    180
    16
     
    8-SPST
    200
    180
    16
    $7.02
    8-SPST
    220
    180
    16
    $10.10
    8-SPST
    240
    220
    12
    $9.16
    16-SPST
    220
    200
    18
    $17.54
    16-SPST
    200
    180
    16
    $13.26
    16-SPST
    200
    180
    16
    $13.61
    16-SPST
    220
    200
    18
    $13.32
    8x3:1 MUX w/8 states
    200
    180
    18
    $10.18
    24-SPST
    200
    180
    18
    $11.70
    16-SPST
    200
    180
    16
    $13.48
    16-SPST
    200
    180
    16
    $13.66
    16-SPST
    220
    200
    18
    $13.54
    8-SPDT
    200
    180
    16
    $20.61
    8x3:1 MUX w/8 states
    200
    180
    18
    $10.18
    24-SPST
    200
    180
    18
    $11.82
    16x2:1 MUX w/4 states
    200
    180
    18
    $17.47
    32-SPST
    200
    180
    18
    $14.95
    32 SPST; 16PDT
    12
    200
    10
    $21.75
    16-SPDT
    200
    180
    18
    $12.69
    32-Ch 2:1 & 4:1 MUX
    200
    180
    18
    $12.69
    16x2:1 MUX w/4 states
    200
    180
    18
    $17.47
    32-SPST
    200
    180
    18
    $14.95
    32 SPST; 16PDT
    12
    200
    10
    $21.75
    32 SPST; 16PDT
    12
    200
    10
    $21.75
    RoHS Information
    Part
    Number
    Device
    Weight
    Shipping
    Weight
    Lead
    Count
    Package
    Type
    Package
    Width
    Solder
    Composition
    JEDEC
    Indicator
    RoHS
     
    China
    EFUP
    HV214PJ-G
    1.142500
    1.684211
    28
    PLCC
    11.5x11.5x4.4mm
    Matte Tin
    e3
    HV214FG-G
    0.182400
    0.872000
    48
    LQFP
    7x7x1.4mm
    Matte Tin
    e3
    To see a complete listing of RoHS data for this device, please Click here
    Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.