Microchip Technology Inc

HV20822

In Production

HV20822 is a 220V, 16-channel, high-voltage analog switch integrated circuit (IC) configured as 2 sets of 8 single-pole single-throw analog switches. It is intended for use in applications requiring high voltage switching controlled by low voltage control signals such as ultrasound imaging and printers. The 2 sets of 8 analog switches are controlled by 2 input logic controls, DIN1 and DIN2. A logic high on DIN1 will turn On switches 0 to 7 and a logic high on DIN2 will turn On switches 8 to 15.

 

    Features

        • HVCMOS® technology for high performance
        • 220V operating conditions
        • Output on-resistance typically 22Ω
        • 5.0 and 12.0V CMOS logic compatibility
        • Very low quiescent current consumption (-10µA)
        • -45dB min off isolation at 7.5MHz
        • Low parasitic capacitance
        • Excellent noise immunity
        • Flexible high voltage supplies

         

    Parameter Name
    Value
    Interface
    2 Banks of 8
    Configuration
    16-SPST
    Supply Voltage Vpp - Vnn (V)
    220
    Analog Signal Voltage (V)
    200
    Switch Current (A)
    ±2
    Switch Resistance typ (Ω)
    18
    Package
    LQFP-48
    Notes
    use HV2631 for new designs
    Documentation
    Data Sheets
    06/27/2014
    636KB
    Pricing & Samples
    All pricing shown in USD only.
    Part Number
    Leads
    Package Type
    Temp Range
    Packing
    1+
    26+
    100+
    1000+
    5000+
    Buy
    Sample
    HV20822FG-G
    48
    LQFP
    0C to +70C
    TRAY
    23.79
    19.83
    18.02
    17.41
    17.21
    HV20822FG-G-M931
    48
    LQFP
    0C to +70C
    T/R
    23.87
    19.89
    18.08
    17.47
    17.27
     

    ** Device not available to purchase online. Please contact a sales office for pricing information.
    Open a microchipDIRECT account today!

    Similar Devices
    Product
    Configuration
    Supply Voltage Vpp- Vnn (V)
    Analog Signal Voltage (V)
    Switch Resistance typ
    Price5K
    8-SPST
    200
    180
    16
    $9.76
    8-SPST
    200
    180
    16
    $9.98
    32 SPST; 16PDT
    12
    200
    4.5
     
    16-SPST
    220
    200
    18
    $17.21
    6-SPDT
    200
    180
    16
    $17.87
    8-SPST
    200
    180
    8
    $16.56
    8-SPST
    200
    180
    16
    $6.91
    8-SPST
    240
    220
    12
    $10.51
    8-SPST
    200
    180
    16
     
    8-SPST
    200
    180
    16
    $7.02
    8-SPST
    220
    180
    16
    $10.10
    8-SPST
    240
    220
    12
    $9.16
    16-SPST
    220
    200
    18
    $17.54
    16-SPST
    200
    180
    16
    $13.26
    16-SPST
    200
    180
    16
    $13.61
    16-SPST
    220
    200
    18
    $13.32
    8x3:1 MUX w/8 states
    200
    180
    18
    $10.18
    24-SPST
    200
    180
    18
    $11.70
    16-SPST
    200
    180
    16
    $13.48
    16-SPST
    200
    180
    16
    $13.66
    16-SPST
    220
    200
    18
    $13.54
    8-SPDT
    200
    180
    16
    $20.61
    8x3:1 MUX w/8 states
    200
    180
    18
    $10.18
    24-SPST
    200
    180
    18
    $11.82
    16x2:1 MUX w/4 states
    200
    180
    18
    $17.47
    32-SPST
    200
    180
    18
    $14.95
    32 SPST; 16PDT
    12
    200
    10
    $21.75
    16-SPDT
    200
    180
    18
    $12.69
    32-Ch 2:1 & 4:1 MUX
    200
    180
    18
    $12.69
    16x2:1 MUX w/4 states
    200
    180
    18
    $17.47
    32-SPST
    200
    180
    18
    $14.95
    32 SPST; 16PDT
    12
    200
    10
    $21.75
    32 SPST; 16PDT
    12
    200
    10
    $21.75
    RoHS Information
    Part
    Number
    Device
    Weight
    Shipping
    Weight
    Lead
    Count
    Package
    Type
    Package
    Width
    Solder
    Composition
    JEDEC
    Indicator
    RoHS
     
    China
    EFUP
    HV20822FG-G
    0.182400
    0.872000
    48
    LQFP
    7x7x1.4mm
    Matte Tin
    e3
    HV20822FG-G-M931
    0.182400
    0.537000
    48
    LQFP
    7x7x1.4mm
    Matte Tin
    e3
    To see a complete listing of RoHS data for this device, please Click here
    Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.