Microchip Technology Inc
  • ics/medium-PIC10F200-PDIP-8
product primary image

GIGABIT_ETH_SFP

Status: In Production

Features:

  • DISCONTINUED     ..............................................................................
  • DISCONTINUED     ..............................................................................
  • DISCONTINUED     ..............................................................................
  • DISCONTINUED     ..............................................................................
  • DISCONTINUED     ..............................................................................
  • DISCONTINUED     ..............................................................................
  • DISCONTINUED     ..............................................................................
  • DISCONTINUED     ..............................................................................
  • DISCONTINUED     ..............................................................................
  • DISCONTINUED     ..............................................................................
  • DISCONTINUED     ..............................................................................
  • DISCONTINUED     ..............................................................................
View More
Overview
Documents
Development Environment
Similar Devices
RoHS Information
Buy Now

Device Overview

Summary

DISCONTINUED     ..............................................................................
DISCONTINUED     ..............................................................................
DISCONTINUED     ..............................................................................
DISCONTINUED     ..............................................................................
DISCONTINUED     ..............................................................................
DISCONTINUED     ..............................................................................
DISCONTINUED     ..............................................................................
DISCONTINUED     ..............................................................................
DISCONTINUED     ..............................................................................
DISCONTINUED     ..............................................................................
DISCONTINUED     ..............................................................................
DISCONTINUED     ..............................................................................

Additional Features

DISCONTINUED     ..............................................................................

DISCONTINUED     ..............................................................................

DISCONTINUED     ..............................................................................

DISCONTINUED     ..............................................................................

DISCONTINUED     ..............................................................................

DISCONTINUED     ..............................................................................

DISCONTINUED     ..............................................................................

DISCONTINUED     ..............................................................................

DISCONTINUED     ..............................................................................

DISCONTINUED     ..............................................................................

DISCONTINUED     ..............................................................................

DISCONTINUED     ..............................................................................

Parametrics
Name
Value
Temp Range (°C)
0 to 50
Storage Temp Range (°C)
-20 to 70
Distance (meters)
70m over RG6 @ 1Gbps
Downlink Speed
1Gbps
Uplink Speed
1Gbps
Supply Voltage
Power provided via SFP connector
Power over Coax (mW)
PoE complaint
Interface Connector
SFP to 75-ohm BNC

Documentation data is currently unavailable.


Development tools data is currently unavailable.

Similar Devices


Rohs data is currently unavailable.

Buy

Grid
View
Table
View
Filter:
Apply
Clear
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy