Microchip Technology Inc
product primary image

ATmega3250A

Status: In Production

Overview
Documents
Development Environment
Similar Devices
RoHS Information
Buy Now

Device Overview

Summary

The high-performance, low-power Microchip 8-bit AVR RISC-based microcontroller combines 32KB ISP flash memory with read-while-write capabilities, 1KB EEPROM, 2KB SRAM, 54/69 general purpose I/O lines, 32 general purpose working registers, a JTAG interface for boundary-scan and on-chip debugging/programming, three flexible timer/counters with compare modes, internal and external interrupts,serial programmable USART, a universal serial interface (USI) with start condition detector, an 8-channel 10-bit A/D converter, programmable watchdog timer with internal oscillator, SPI serial port, and five software selectable power saving modes. The device operates between 1.8-5.5 volts.

By executing powerful instructions in a single clock cycle, the device achieves throughputs approaching 1 MIPS per MHz, balancing power consumption and processing speed.

Parametrics
Name
Value
Program Memory Type
Flash
Program Memory Size (KB)
32
CPU Speed (MIPS/DMIPS)
20
SRAM Bytes
2,048
Data EEPROM/HEF (bytes)
1024
Digital Communication Peripherals
1-UART, 2-SPI, 1-I2C
Capture/Compare/PWM Peripherals
1 Input Capture, 1 CCP, 4PWM
Timers
2 x 8-bit, 1 x 16-bit
Number of Comparators
1
Temperature Range (C)
-40 to 85
Operating Voltage Range (V)
1.8 to 5.5
Pin Count
100

Documentation data is currently unavailable.

Development Environment

  • Demo & Evaluation Boards
Demo & Evaluation Boards
Power Debugger kit
Power Debugger kit ( ATPOWERDEBUGGER )

Power Debugger is a powerful development tool for debugging and programming AVR microcontrollers using UPDI, JTAG, PDI, debugWIRE, aWire, TPI or SPI target interfaces and ARM® Cortex®-M based SAM microcontrollers using JTAG or SWD target interfaces.

In addition the Power Debugger has two independent current sensing channels for measuring and optimizing the power consumption of

...

Learn More
Add To Cart
ATmega168PB-XMINI
ATmega168PB-XMINI ( ATMEGA168PB-XMINI )

The ATmega168PB Xplained Mini evaluation kit is a hardware platform for evaluating the ATmega168PB microcontroller. The evaluation kit comes with a fully-integrated debugger that provides seamless integration with Atmel Studio. The kit provides access to the features of the ATmega168PB enabling easy integration of the device in a custom design.

Learn More
Add To Cart
ATmega328P-XMINI
ATmega328P-XMINI ( ATMEGA328P-XMINI )

The ATmega328P Xplained Mini evalutation kit is a hardware platform for evaluating the ATmega328P microcontroller. The evaluation kit comes with a fully integrated debugger that provides seamless integration with Atmel Studio. The kit provides access to the features of the ATmega328P enabling easy integration of the device in a custom design

Learn More
Add To Cart
AVR Butterfly
AVR Butterfly ( ATAVRBFLY )

The evaluation tool is shipped with preloaded firmware that supports temperature sensing, light measurement, voltage readings and music playback. AVR Butterfly can also be used as a nametag. AVR Butterfly can be reprogrammed from AVR Studio using a serial cable for use as a development kit for the onboard ATmega169PV, or even as target hardware for simple applications. The bootloader source code...

Learn More
Add To Cart
ATSTK600 Kit
ATSTK600 Kit ( ATSTK600 )

A complete starter kit and development system for the 8-bit and 32-bit AVR microcontrollers that gives designers a quick start to develop code on the AVR, with advanced features for prototyping and testing new designs.

The AVR device connects to the STK600 using an innovative routing and socketcard sandwich system, which routes the signals from the device to the appropriate...

Learn More
Add To Cart
ATSTK600 Kit
ATSTK600 Kit ( ATSTK600 )

A complete starter kit and development system for the 8-bit and 32-bit AVR microcontrollers that gives designers a quick start to develop code on the AVR, with advanced features for prototyping and testing new designs.

The AVR device connects to the STK600 using an innovative routing and socketcard sandwich system, which routes the signals from the device to the appropriate...

Learn More
Add To Cart
ATmega324PB-XPRO
ATmega324PB-XPRO ( ATMEGA324PB-XPRO )

The ATmega324PB Xplained Pro evalutation kit is a hardware platform for evaluating the ATmega324PB microcontroller (MCU). The ATmega324PB-XPRO evaluation kit does not include extension boards which can be purchased individually. ATmega324PB Xplained Pro currently supports more than 20 extension boards including wired and wireless connectivity, crytpo authentication, QTouch capacitive touch

...

Learn More
Add To Cart
ATSTK600-SC12
ATSTK600-SC12 ( ATSTK600-SC12 )

Socket card for 32-pins QFN 0.5 mm pitch devices. Supplements the STK600 Starter Kit.

For an overview of card combinations and supported devices see Device Support Table

Learn More
Add To Cart
STK521 KIT
STK521 KIT ( ATSTK521 )

The ATSTK521 board is a hardware expansion module for the STK500 Starter Kit. It adds support for the AVR 20-pin AT90PWM81 device.

The STK521 includes connectors, jumpers allowing full support for all features on the AT90PWM81.

Learn More
Add To Cart
MEGA-1284P Xplained
MEGA-1284P Xplained ( ATMEGA1284P-XPLD )

The MEGA-1284P Xplainedevaluation kit is a hardware platform for evaluating the ATmega1284Pmicrocontrollers. The MEGA-1284P Xplained contain one QTouch button sensor, three mechanical buttons, four LEDs, 3 analog sensors, and a UART to USB bridge. The AVR Xplained expansion headers provide easy access to analog and digital I/O pins. The board is powered by the USB cable and equipped with the

...

Learn More
Add To Cart
Debug Shield Adapter
Debug Shield Adapter ( ATARD-DBGADPT )

The Debug Adapter Shield leverages a user to program and debug Arduino boards using IDEs like Studio with -ICE and JTAGICE3.

Learn More
Add To Cart
ATSTK600-SC06
ATSTK600-SC06 ( ATSTK600-SC06 )

Generic socket card for devices in TQFP44 package, 0.8 Pitch, 10x10 Body Size

For an overview of card combinations and supported devices see Device Support Table

Learn More
Add To Cart
ATSTK600-SC10
ATSTK600-SC10 ( ATSTK600-SC10 )

Generic socketcard for devices in TQFP32 package, 0.8 Pitch, 7x7 Body Size

For an overview of card combinations and supported devices see Device Support Table

Learn More
Add To Cart
AT90USBKey2
AT90USBKey2 ( AT90USBKEY2 )

The low-cost demonstration board based on the AT90USB1287 microcontroller allows quick evaluation of AVR microcontrollers and the AT90USB family. The key simply connects to the USB port of a personal computer to retrieve on-board documentation and run AVR programs. Designers can either run demonstration programs or their own application. The board also permits access to the JTAG port and all...

Learn More
Add To Cart
ATSTK600 Kit
ATSTK600 Kit ( ATSTK600 )

A complete starter kit and development system for the 8-bit and 32-bit AVR microcontrollers that gives designers a quick start to develop code on the AVR, with advanced features for prototyping and testing new designs.

The AVR device connects to the STK600 using an innovative routing and socketcard sandwich system, which routes the signals from the device to the appropriate...

Learn More
Add To Cart
Atmel-ICE Full Kit
Atmel-ICE Full Kit ( ATATMEL-ICE )

Atmel-ICE is a powerful development tool for debugging and programming ARM® Cortex®-M based SAM and AVR microcontrollers with on-chip debug capability.

Atmel-ICE supports:

  • Programming and on-chip debugging of all AVR 32-bit MCUs on both JTAG and aWire interfaces
  • Programming and on-chip debugging of all AVR
...

Learn More
Add To Cart
XPRO Shield Adapter
XPRO Shield Adapter ( ATARDADPT-XPRO )

The XPRO-Shield Adapter enables Xplained Pro boards to be interfaced with standard Arduino shields.

Learn More
Add To Cart
ATSTK600-SC21
ATSTK600-SC21 ( ATSTK600-SC21 )

STK600 socket card for 64-pins QFN 0.5 mm pitch devices. Supplements the STK600 Starter Kit.

For an overview of card combinations and supported devices see Device Support Table

Learn More
Add To Cart
ATmega328PB-XMINI
ATmega328PB-XMINI ( ATMEGA328PB-XMINI )

The ATmega328PB Xplained Mini evalutation kit is a hardware platform for evaluating the ATmega328PB microcontroller (MCU). The evaluation kit comes with a fully integrated debugger that provides seamless integration with Atmel Studio. The kit provides access to the features of the ATmega328PB MCU enabling easy integration of the device into a custom design

The kit features two

...

Learn More
Add To Cart

Similar Devices

Product
Pins
Flash (KB)
RAM (B)
Price 5K
Notes
16
2
0
$0.97
 
44
8
0
$0.62
 
64
32
2,048
 
 
64
128
4,096
$8.25
 
100
128
8,192
$7.72
 
64
128
8,192
$6.28
 
44
128
16,384
$3.46
 
44
128
16,384
$3.84
 
64
128
4,096
$3.97
 
44
16
1,024
$3.22
 
44
16
1,024
$2.22
 
44
16
1,024
$2.63
 
44
16
1,024
$2.45
 
44
16
1,024
$3.04
 
32
16
1,024
$2.07
 
32
16
1,024
$1.15
 
32
16
1,024
 
 
32
16
1,024
$2.28
 
32
16
1,024
$1.14
 
32
16
1,024
$1.80
 
32
16
1,024
$0.87
 
64
16
1,024
$2.37
 
64
16
1,024
$2.87
 
64
16
1,024
$2.61
 
64
16
1,024
$3.23
 
44
16
1,024
$2.00
 
100
256
8,192
$8.61
 
64
256
8,192
$8.51
 
44
32
2,048
$3.91
 
44
32
2,048
$2.51
 
44
32
2,048
$3.38
 
44
32
2,048
$2.77
 
44
32
2,048
$3.79
 
44
32
2
$1.33
 
64
32
2,048
$3.29
 
100
32
2,048
$3.47
 
100
32
2,048
$3.04
 
100
32
2,048
$3.47
 
100
32
2,048
$3.35
 
64
32
2,048
$2.78
 
64
32
2,048
$3.35
 
64
32
2,048
$2.91
 
32
32
2,048
$1.33
 
32
32
2,048
$1.46
 
32
32
2,048
$3.09
 
32
32
2,048
 
 
64
32
2,048
$3.64
 
100
32
2,048
$4.14
 
100
32
2,048
$3.29
 
100
32
2,048
$4.14
 
44
32
2,048
$3.65
 
64
32
2,048
$2.91
 
64
32
2,048
$3.64
 
64
32
2,048
$3.23
 
44
32
2,048
$2.26
 
32
4
512
$1.31
 
32
4
512
$0.77
 
32
4
512
$1.46
 
32
4
512
$0.89
 
32
4
512
$1.80
 
32
4
512
$0.76
 
64
64
4,096
$5.66
 
100
64
8,192
$5.65
 
44
64
4,096
$3.77
 
44
64
4,096
$3.04
 
44
64
4,096
$3.87
 
44
64
4,096
$3.54
 
44
64
4,096
$4.89
 
64
64
4,096
$4.31
 
100
64
4,096
$4.96
 
100
64
4,096
$3.01
 
100
64
4,096
$3.38
 
64
64
4,096
$3.51
 
64
64
4,096
$3.86
 
64
64
4,096
$5.26
 
100
64
4,096
$6.03
 
100
64
4,096
$3.38
 
100
64
4,096
$3.76
 
64
64
4,096
$3.86
 
64
64
4,096
$4.21
 
64
64
4,096
$3.16
 
32
8
1,024
$1.70
 
32
8
1,024
$1.84
 
32
8
1,024
$0.92
 
32
8
1,024
 
 
32
8
1,024
$1.90
 
32
8
1,024
$0.95
 
32
8
1,024
$2.35
 
32
8
1,024
$0.81
 
32
8
1,024
$1.39
 
6
1
32
$0.24
 
8
1
32
$0.41
 
14
1
32
$0.45
 
8
1
64
$0.68
 
8
1
64
$0.38
 
20
16
1,024
$0.69
 
20
16
512
$0.95
 
20
16
512
$2.01
 
14
2
128
$0.39
 
20
2
128
$1.15
 
20
2
128
$0.48
 
14
2
128
$1.15
 
14
2
128
$0.48
 
14
2
128
 
 
8
2
128
$0.54
 
8
2
128
$1.40
 
20
2
0
$1.30
 
20
2
128
$0.61
 
20
2
128
$1.34
 
28
2
0
$1.29
 
6
0.5
32
$0.24
 
20
4
256
$0.54
 
20
4
256
$0.56
 
20
4
256
$1.36
 
14
4
256
$1.20
 
14
4
256
$0.64
 
14
4
256
$0.51
 
14
4
256
$1.52
 
8
4
256
$0.61
 
8
4
256
 
 
20
4
256
$1.20
 
20
4
256
$0.64
 
20
4
256
 
 
32
4
256
$0.63
 
6
0.5
32
$0.24
 
32
8
512
$0.73
 
14
8
512
$1.39
 
14
8
512
$0.73
 
14
8
512
$0.56
 
14
8
512
$1.95
 
8
8
512
$0.69
 
8
8
512
$1.93
 
20
8
512
$1.45
 
20
8
512
$0.75
 
20
8
512
$1.38
 
20
8
512
$1.06
 
20
8
0
 
 
32
8
512
$0.63
 
32
8
512
$1.24
 
6
1
32
$0.24
 

RoHS Information

Part Number
Device Weight
Shipping Weight
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
ATMEGA3250A-AU
0.497000
2.333333
100
TQFP
14x14x1mm
Matte Tin
e3
Rohs icon
efup china icon
ATMEGA3250A-AN
0.497000
2.333333
100
TQFP
14x14x1mm
Matte Tin
e3
Rohs icon
efup china icon
ATMEGA3250A-AUR
0.497000
1.199000
100
TQFP
14x14x1mm
Matte Tin
e3
Rohs icon
efup china icon
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy

Grid
View
Table
View
Filter:
Apply
Clear
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy