Microchip Technology Inc

ATmXT640T

In Production

The mXT640T uses the latest capacitive touch technologies that Microchip has designed for the highest-performance super phones and tablets. With a revolutionary adaptive-sensing architecture that features both mutual- and self-capacitance, it enables the highest performance with the industry???s lowest power consumption.

With 640 nodes, the mXT640T touchscreen controller supports up to 8 inches??for Android tablets, 7 inches??for Windows 8 mobile devices, and up to 6.2 inches??for devices with 1.0mm passive stylus.

 
    Parameter Name
    Value
    Interface Type
    I2C
    Max Screen Size (Inch)
    8
    Operating Voltage range (Vcc)
    3.3 to 3.3
    Touch Response
    >250 Hz
    Automotive Qualified
    Temperature Range (degC)
    -40 to 85
    Max Nodes Supported
    640
    Documentation
      Brochures
     
     
     
    Brochures
    01/01/2013
    104KB
    Brochures
    06/01/2014
    1504KB
    Pricing & Samples
    All pricing shown in USD only.
    Part Number
    Leads
    Package Type
    Temp Range
    Packing
    1+
    26+
    100+
    1000+
    5000+
    Buy
    Sample
    ATMXT640T-CCU034
    84
    UFBGA
    -40C to +85C
    TRAY
    20.00
    20.00
    20.00
    20.00
    20.00
     
    ATMXT640T-CCU035
    84
    UFBGA
    -40C to +85C
    TRAY
    19.00
    19.00
    19.00
    19.00
    19.00
     
    ATMXT640T-CCU048
    84
    UFBGA
    -40C to +85C
    TRAY
    19.04
    19.04
    19.04
    19.04
    19.04
     

    ** Device not available to purchase online. Please contact a sales office for pricing information.
    Open a microchipDIRECT account today!

    RoHS Information
    Part
    Number
    Device
    Weight
    Shipping
    Weight
    Lead
    Count
    Package
    Type
    Package
    Width
    Solder
    Composition
    JEDEC
    Indicator
    RoHS
     
    China
    EFUP
    ATMXT640T-CCU043
    0.032400
    1.606122
    84
    UFBGA
    6x6x0.5mm
    LF35
    e8
    ATMXT640T-CCU041
    0.032400
    1.606122
    84
    UFBGA
    6x6x0.5mm
    LF35
    e8
    ATMXT640T-CCUR048
    0.032400
    0.225200
    84
    UFBGA
    6x6x0.5mm
    LF35
    e8
    ATMXT640T-CCUR033
    0.032400
    0.225200
    84
    UFBGA
    6x6x0.5mm
    LF35
    e8
    ATMXT640T-CCUR037
    0.032400
    0.225200
    84
    UFBGA
    6x6x0.5mm
    LF35
    e8
    ATMXT640T-CCUR030
    0.032400
    0.225200
    84
    UFBGA
    6x6x0.5mm
    LF35
    e8
    ATMXT640T-CCU042
    0.032400
    1.606122
    84
    UFBGA
    6x6x0.5mm
    LF35
    e8
    ATMXT640T-CCU033
    0.032400
    1.606122
    84
    UFBGA
    6x6x0.5mm
    LF35
    e8
    ATMXT640T-CCUR042
    0.032400
    0.225200
    84
    UFBGA
    6x6x0.5mm
    LF35
    e8
    ATMXT640T-CCU048
    0.032400
    1.606122
    84
    UFBGA
    6x6x0.5mm
    LF35
    e8
    ATMXT640T-CCUR044
    0.032400
    0.225200
    84
    UFBGA
    6x6x0.5mm
    LF35
    e8
    ATMXT640T-CCU035
    0.032400
    1.606122
    84
    UFBGA
    6x6x0.5mm
    LF35
    e8
    ATMXT640T-CCU046
    0.032400
    1.606122
    84
    UFBGA
    6x6x0.5mm
    LF35
    e8
    ATMXT640T-CCUR032
    0.032400
    0.225200
    84
    UFBGA
    6x6x0.5mm
    LF35
    e8
    ATMXT640T-CCU032
    0.032400
    1.606122
    84
    UFBGA
    6x6x0.5mm
    LF35
    e8
    ATMXT640T-CCUR019
    0.032400
    0.225200
    84
    UFBGA
    6x6x0.5mm
    LF35
    e8
    ATMXT640T-CCU044
    0.032400
    1.606122
    84
    UFBGA
    6x6x0.5mm
    LF35
    e8
    ATMXT640T-CCUR052
    0.032400
    0.225200
    84
    UFBGA
    6x6x0.5mm
    LF35
    e8
    ATMXT640T-CCUR047
    0.032400
    0.225200
    84
    UFBGA
    6x6x0.5mm
    LF35
    e8
    ATMXT640T-CCUR043
    0.032400
    0.225200
    84
    UFBGA
    6x6x0.5mm
    LF35
    e8
    ATMXT640T-CCUR038
    0.032400
    0.225200
    84
    UFBGA
    6x6x0.5mm
    LF35
    e8
    ATMXT640T-CCU034
    0.032400
    1.606122
    84
    UFBGA
    6x6x0.5mm
    LF35
    e8
    ATMXT640T-CCUR050
    0.032400
    0.225200
    84
    UFBGA
    6x6x0.5mm
    LF35
    e8
    ATMXT640T-CCU036
    0.032400
    1.606122
    84
    UFBGA
    6x6x0.5mm
    LF35
    e8
    ATMXT640T-CCUR035
    0.032400
    0.225200
    84
    UFBGA
    6x6x0.5mm
    LF35
    e8
    ATMXT640T-CCUR031
    0.032400
    0.225200
    84
    UFBGA
    6x6x0.5mm
    LF35
    e8
    ATMXT640T-CCU037
    0.032400
    1.606122
    84
    UFBGA
    6x6x0.5mm
    LF35
    e8
    ATMXT640T-CCU038
    0.032400
    1.606122
    84
    UFBGA
    6x6x0.5mm
    LF35
    e8
    ATMXT640T-CCUR040
    0.032400
    0.225200
    84
    UFBGA
    6x6x0.5mm
    LF35
    e8
    ATMXT640T-CCU019
    0.032400
    1.606122
    84
    UFBGA
    6x6x0.5mm
    LF35
    e8
    ATMXT640T-CCU050
    0.032400
    1.606122
    84
    UFBGA
    6x6x0.5mm
    LF35
    e8
    ATMXT640T-CCUR036
    0.032400
    0.225200
    84
    UFBGA
    6x6x0.5mm
    LF35
    e8
    ATMXT640T-CCUR045
    0.032400
    0.225200
    84
    UFBGA
    6x6x0.5mm
    LF35
    e8
    ATMXT640T-CCU039
    0.032400
    1.606122
    84
    UFBGA
    6x6x0.5mm
    LF35
    e8
    ATMXT640T-CCU047
    0.032400
    1.606122
    84
    UFBGA
    6x6x0.5mm
    LF35
    e8
    ATMXT640T-CCU030
    0.032400
    1.606122
    84
    UFBGA
    6x6x0.5mm
    LF35
    e8
    ATMXT640T-CCU040
    0.032400
    1.606122
    84
    UFBGA
    6x6x0.5mm
    LF35
    e8
    ATMXT640T-CCUR039
    0.032400
    0.225200
    84
    UFBGA
    6x6x0.5mm
    LF35
    e8
    ATMXT640T-CCU045
    0.032400
    1.606122
    84
    UFBGA
    6x6x0.5mm
    LF35
    e8
    ATMXT640T-CCUR046
    0.032400
    0.225200
    84
    UFBGA
    6x6x0.5mm
    LF35
    e8
    ATMXT640T-CCUR034
    0.032400
    0.225200
    84
    UFBGA
    6x6x0.5mm
    LF35
    e8
    ATMXT640T-CCU031
    0.032400
    1.606122
    84
    UFBGA
    6x6x0.5mm
    LF35
    e8
    ATMXT640T-CCUR041
    0.032400
    0.225200
    84
    UFBGA
    6x6x0.5mm
    LF35
    e8
    ATMXT640T-CCU052
    0.032400
    1.606122
    84
    UFBGA
    6x6x0.5mm
    LF35
    e8
    ATMXT640T-D1H019
    0.027800
    0.000000
    84
    XFLGA
    6x6x0.5mm
    NiAu
    e4
    ATMXT640T-D1HR019
    0.027800
    0.000000
    84
    XFLGA
    6x6x0.5mm
    NiAu
    e4
    To see a complete listing of RoHS data for this device, please Click here
    Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.