Microchip Technology Inc

ATmXT540S

In Production

With 540 nodes, the maXTouch® S mXT540S touchscreen controller delivers optimal performance for Windows 8- and Android-based smartphones, superphones and tablets up to 7 inches.

The maXTouch S mXT540S controller offers enhanced touch algorithms translate into fast, seamless touch performance???even with gloved fingers, fingernails or in the presence of moisture.

 
    Parameter Name
    Value
    Interface Type
    I2C
    Max Screen Size (Inch)
    7
    Touch Response
    >250 Hz
    Automotive Qualified
    Temperature Range (degC)
    -40 to 85
    Max Nodes Supported
    540
    Documentation
      Brochures
     
     
     
    Brochures
    01/01/2013
    104KB
    Brochures
    06/01/2014
    1504KB
    Brochures
    01/01/2013
    503KB
      White Papers
     
     
     
     
    WhitePapers
    01/01/2012
    440KB
    RoHS Information
    Part
    Number
    Device
    Weight
    Shipping
    Weight
    Lead
    Count
    Package
    Type
    Package
    Width
    Solder
    Composition
    JEDEC
    Indicator
    RoHS
     
    China
    EFUP
    ATMXT540S-CCU027
    0.031900
    2.726791
    72
    UFBGA
    6x6x0.6mm
    LF35
    e8
    ATMXT540S-CCUR020
    0.031900
    0.275200
    72
    UFBGA
    6x6x0.6mm
    LF35
    e8
    ATMXT540S-CCU024
    0.031900
    2.726791
    72
    UFBGA
    6x6x0.6mm
    LF35
    e8
    ATMXT540S-CCUR021
    0.031900
    0.275200
    72
    UFBGA
    6x6x0.6mm
    LF35
    e8
    ATMXT540S-CCUR024
    0.031900
    0.275200
    72
    UFBGA
    6x6x0.6mm
    LF35
    e8
    ATMXT540S-CCU025
    0.031900
    2.726791
    72
    UFBGA
    6x6x0.6mm
    LF35
    e8
    ATMXT540S-CCUR031
    0.031900
    0.275200
    72
    UFBGA
    6x6x0.6mm
    LF35
    e8
    ATMXT540S-CCU032
    0.031900
    2.726791
    72
    UFBGA
    6x6x0.6mm
    LF35
    e8
    ATMXT540S-CCUR022
    0.031900
    0.275200
    72
    UFBGA
    6x6x0.6mm
    LF35
    e8
    ATMXT540S-CCUR026
    0.031900
    0.275200
    72
    UFBGA
    6x6x0.6mm
    LF35
    e8
    ATMXT540S-CCU026
    0.031900
    2.726791
    72
    UFBGA
    6x6x0.6mm
    LF35
    e8
    ATMXT540S-CCU028
    0.031900
    2.726791
    72
    UFBGA
    6x6x0.6mm
    LF35
    e8
    ATMXT540S-CCUR025
    0.031900
    0.275200
    72
    UFBGA
    6x6x0.6mm
    LF35
    e8
    ATMXT540S-CCU031
    0.031900
    2.726791
    72
    UFBGA
    6x6x0.6mm
    LF35
    e8
    ATMXT540S-CCU020
    0.031900
    2.726791
    72
    UFBGA
    6x6x0.6mm
    LF35
    e8
    ATMXT540S-CCU021
    0.031900
    2.726791
    72
    UFBGA
    6x6x0.6mm
    LF35
    e8
    ATMXT540S-CCUR028
    0.031900
    0.275200
    72
    UFBGA
    6x6x0.6mm
    LF35
    e8
    ATMXT540S-CCU022
    0.031900
    2.726791
    72
    UFBGA
    6x6x0.6mm
    LF35
    e8
    ATMXT540S-CCUR032
    0.031900
    0.275200
    72
    UFBGA
    6x6x0.6mm
    LF35
    e8
    ATMXT540S-CCUR027
    0.031900
    0.275200
    72
    UFBGA
    6x6x0.6mm
    LF35
    e8
    ATMXT540S-D1HR032
    0.027900
    0.000000
    72
    XFLGA
    6x6x0.5mm
    NiAu
    e4
    ATMXT540S-D1HR021
    0.027900
    0.000000
    72
    XFLGA
    6x6x0.5mm
    NiAu
    e4
    ATMXT540S-D1HR020
    0.027900
    0.000000
    72
    XFLGA
    6x6x0.5mm
    NiAu
    e4
    ATMXT540S-D1HR026
    0.027900
    0.000000
    72
    XFLGA
    6x6x0.5mm
    NiAu
    e4
    ATMXT540S-D1HR031
    0.027900
    0.000000
    72
    XFLGA
    6x6x0.5mm
    NiAu
    e4
    ATMXT540S-D1HR029
    0.027900
    0.000000
    72
    XFLGA
    6x6x0.5mm
    NiAu
    e4
    ATMXT540S-D1HR023
    0.027900
    0.000000
    72
    XFLGA
    6x6x0.5mm
    NiAu
    e4
    To see a complete listing of RoHS data for this device, please Click here
    Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.