Microchip Technology Inc

ATmXT337T

In Production

The mXT337T uses the latest capacitive touch technologies that Microchip has designed for the highest-performance smart phones. With a revolutionary adaptive-sensing architecture that features both mutual- and self-capacitance, it enables the highest performance with the industry???s lowest power consumption.

With 336 nodes, the mXT337T touchscreen controller supports Hover, 1.0mm passive stylus, thick glove touch, moisture robustness and superior noise immunity.

 
    Parameter Name
    Value
    Interface Type
    I2C
    Max Screen Size (Inch)
    5.5
    Operating Voltage range (Vcc)
    3.3 to 3.3
    Touch Response
    >250 Hz
    Automotive Qualified
    Temperature Range (degC)
    -40 to 85
    Max Nodes Supported
    336
    Documentation
      Brochures
     
     
     
    Brochures
    01/01/2013
    104KB
    Brochures
    06/01/2014
    1504KB
    RoHS Information
    Part
    Number
    Device
    Weight
    Shipping
    Weight
    Lead
    Count
    Package
    Type
    Package
    Width
    Solder
    Composition
    JEDEC
    Indicator
    RoHS
     
    China
    EFUP
    ATMXT337T-CCUR025
    0.026500
    0.242000
    64
    UFBGA
    5x5x0.6mm
    LF35
    e8
    ATMXT337TPTP-CCU020
    0.026500
    0.124490
    64
    UFBGA
    5x5x0.6mm
    LF35
    e8
    ATMXT337T-CCUR022
    0.026500
    0.242000
    64
    UFBGA
    5x5x0.6mm
    LF35
    e8
    ATMXT337TPTP-CCU021
    0.026500
    0.124490
    64
    UFBGA
    5x5x0.6mm
    LF35
    e8
    ATMXT337TPTP-CCUR021
    0.026500
    0.242000
    64
    UFBGA
    5x5x0.6mm
    LF35
    e8
    ATMXT337T-CCU025
    0.026500
    0.124490
    64
    UFBGA
    5x5x0.6mm
    LF35
    e8
    ATMXT337T-CCUR024
    0.026500
    0.242000
    64
    UFBGA
    5x5x0.6mm
    LF35
    e8
    ATMXT337T-CCU022
    0.026500
    0.124490
    64
    UFBGA
    5x5x0.6mm
    LF35
    e8
    ATMXT337T-CCU024
    0.026500
    0.124490
    64
    UFBGA
    5x5x0.6mm
    LF35
    e8
    ATMXT337TPTP-CCUR020
    0.026500
    0.242000
    64
    UFBGA
    5x5x0.6mm
    LF35
    e8
    ATMXT337T-MAUR022
    0.689000
    0.325250
    56
    UQFN
    6x6x0.6mm
    Matte Tin
    e3
    ATMXT337TPTP-MAU020
    0.689000
    0.075510
    56
    UQFN
    6x6x0.6mm
    Matte Tin
    e3
    ATMXT337TPTP-MAUR020
    0.689000
    0.325250
    56
    UQFN
    6x6x0.6mm
    Matte Tin
    e3
    ATMXT337TPTP-MAU021
    0.689000
    0.075510
    56
    UQFN
    6x6x0.6mm
    Matte Tin
    e3
    ATMXT337T-MAUR024
    0.689000
    0.325250
    56
    UQFN
    6x6x0.6mm
    Matte Tin
    e3
    ATMXT337TPTP-MAUR021
    0.689000
    0.325250
    56
    UQFN
    6x6x0.6mm
    Matte Tin
    e3
    ATMXT337T-MAUR025
    0.689000
    0.325250
    56
    UQFN
    6x6x0.6mm
    Matte Tin
    e3
    ATMXT337T-MAU025
    0.689000
    0.075510
    56
    UQFN
    6x6x0.6mm
    Matte Tin
    e3
    ATMXT337T-MAU024
    0.689000
    0.075510
    56
    UQFN
    6x6x0.6mm
    Matte Tin
    e3
    ATMXT337T-MAU022
    0.689000
    0.075510
    56
    UQFN
    6x6x0.6mm
    Matte Tin
    e3
    To see a complete listing of RoHS data for this device, please Click here
    Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.