Microchip Technology Inc

ATmXT336T

In Production

The mXT336T uses the latest capacitive touch technologies that Microchip has designed for the highest-performance smart phones. With a revolutionary adaptive-sensing architecture that features both mutual- and self-capacitance, it enables the highest performance with the industry's lowest power consumption.

With 336 nodes, the mXT336T touchscreen controller supports Hover, 1.0mm passive stylus, thick glove touch, moisture robustness and superior noise immunity.

 

    Features

      Supports up to 10 concurrent touches in real time with touch size reporting

      Communication via I2C serial interface

      Internal high voltage to increase signal to noise ratio (SNR)

      Adaptive Sensing (Self and Mutual cap)

      Supports thick glove (5mm) touch

      Support thick lenses (up to 3mm plastic)

      Superior moisture performance

    Parameter Name
    Value
    Interface Type
    I2C
    Max Screen Size (Inch)
    5.5
    Operating Voltage range (Vcc)
    3.3 to 3.3
    Touch Response
    >250 Hz
    Temperature Range (degC)
    -40 to 85
    Number of Touches
    10
    Max Nodes Supported
    336
    Documentation
      Brochures
     
     
     
    Brochures
    06/01/2014
    1504KB
    Brochures
    12/15/2016
    3524KB
    Pricing & Samples
    All pricing shown in USD only.
    Part Number
    Leads
    Package Type
    Temp Range
    Packing
    1+
    26+
    100+
    1000+
    5000+
    Buy
    Sample
    ATMXT336T-CCU022
    64
    UFBGA
    -40C to +85C
    TRAY
    21.04
    21.04
    21.04
    21.04
    21.04
     
    ATMXT336T-CCU040
    64
    UFBGA
    -40C to +85C
    TRAY
    16.49
    16.49
    16.49
    16.49
    16.49
     
    ATMXT336T-MAU028
    56
    UQFN
    -40C to +85C
    TRAY
    21.04
    21.04
    21.04
    21.04
    21.04
     
    ATMXT336T-MAUR020
    56
    UQFN
    -40C to +85C
    T/R
    16.49
    16.49
    16.49
    16.49
    16.49
     
    ATMXT336T-MAUR034
    56
    UQFN
    -40C to +85C
    T/R
    16.49
    16.49
    16.49
    16.49
    16.49
     

    ** Device not available to purchase online. Please contact a sales office for pricing information.
    Open a microchipDIRECT account today!

    RoHS Information
    Part
    Number
    Device
    Weight
    Shipping
    Weight
    Lead
    Count
    Package
    Type
    Package
    Width
    Solder
    Composition
    JEDEC
    Indicator
    RoHS
     
    China
    EFUP
    ATMXT336T-NHU022
    0.031900
    2.726791
    72
    UFBGA
    6x6x0.6mm
    LF35
    e8
    ATMXT336T-CCUR036
    0.026500
    0.242000
    64
    UFBGA
    5x5x0.6mm
    LF35
    e8
    ATMXT336T-NHU026
    0.031900
    2.726791
    72
    UFBGA
    6x6x0.6mm
    LF35
    e8
    ATMXT336T-NHU030
    0.031900
    2.726791
    72
    UFBGA
    6x6x0.6mm
    LF35
    e8
    ATMXT336T-CCU036
    0.026500
    0.124490
    64
    UFBGA
    5x5x0.6mm
    LF35
    e8
    ATMXT336T-CCU028
    0.026500
    0.124490
    64
    UFBGA
    5x5x0.6mm
    LF35
    e8
    ATMXT336T-CCU040
    0.026500
    0.124490
    64
    UFBGA
    5x5x0.6mm
    LF35
    e8
    ATMXT336T-CCU022
    0.026500
    0.124490
    64
    UFBGA
    5x5x0.6mm
    LF35
    e8
    ATMXT336T-CCU030
    0.026500
    0.124490
    64
    UFBGA
    5x5x0.6mm
    LF35
    e8
    ATMXT336T-CCUR020
    0.026500
    0.242000
    64
    UFBGA
    5x5x0.6mm
    LF35
    e8
    ATMXT336T-NHUR022
    0.031900
    0.275200
    72
    UFBGA
    6x6x0.6mm
    LF35
    e8
    ATMXT336T-CCU038
    0.026500
    0.124490
    64
    UFBGA
    5x5x0.6mm
    LF35
    e8
    ATMXT336T-NHU020
    0.031900
    2.726791
    72
    UFBGA
    6x6x0.6mm
    LF35
    e8
    ATMXT336T-NHUR038
    0.031900
    0.275200
    72
    UFBGA
    6x6x0.6mm
    LF35
    e8
    ATMXT336T-CCUR022
    0.026500
    0.242000
    64
    UFBGA
    5x5x0.6mm
    LF35
    e8
    ATMXT336T-NHUR020
    0.031900
    0.275200
    72
    UFBGA
    6x6x0.6mm
    LF35
    e8
    ATMXT336T-CCUR034
    0.026500
    0.242000
    64
    UFBGA
    5x5x0.6mm
    LF35
    e8
    ATMXT336T-NHU038
    0.031900
    2.726791
    72
    UFBGA
    6x6x0.6mm
    LF35
    e8
    ATMXT336T-CCUR026
    0.026500
    0.242000
    64
    UFBGA
    5x5x0.6mm
    LF35
    e8
    ATMXT336T-NHUR036
    0.031900
    0.275200
    72
    UFBGA
    6x6x0.6mm
    LF35
    e8
    ATMXT336T-CCUR040
    0.026500
    0.242000
    64
    UFBGA
    5x5x0.6mm
    LF35
    e8
    ATMXT336T-CCUR028
    0.026500
    0.242000
    64
    UFBGA
    5x5x0.6mm
    LF35
    e8
    ATMXT336T-NHUR026
    0.031900
    0.275200
    72
    UFBGA
    6x6x0.6mm
    LF35
    e8
    ATMXT336T-NHUR030
    0.031900
    0.275200
    72
    UFBGA
    6x6x0.6mm
    LF35
    e8
    ATMXT336T-CCU020
    0.026500
    0.124490
    64
    UFBGA
    5x5x0.6mm
    LF35
    e8
    ATMXT336T-CCUR038
    0.026500
    0.242000
    64
    UFBGA
    5x5x0.6mm
    LF35
    e8
    ATMXT336T-NHUR040
    0.031900
    0.275200
    72
    UFBGA
    6x6x0.6mm
    LF35
    e8
    ATMXT336T-CCU026
    0.026500
    0.124490
    64
    UFBGA
    5x5x0.6mm
    LF35
    e8
    ATMXT336T-NHUR028
    0.031900
    0.275200
    72
    UFBGA
    6x6x0.6mm
    LF35
    e8
    ATMXT336T-CCU034
    0.026500
    0.124490
    64
    UFBGA
    5x5x0.6mm
    LF35
    e8
    ATMXT336T-NHU036
    0.031900
    2.726791
    72
    UFBGA
    6x6x0.6mm
    LF35
    e8
    ATMXT336T-NHU040
    0.031900
    2.726791
    72
    UFBGA
    6x6x0.6mm
    LF35
    e8
    ATMXT336T-NHU028
    0.031900
    2.726791
    72
    UFBGA
    6x6x0.6mm
    LF35
    e8
    ATMXT336T-CCUR030
    0.026500
    0.242000
    64
    UFBGA
    5x5x0.6mm
    LF35
    e8
    ATMXT336T-MAUR038
    0.689000
    0.325250
    56
    UQFN
    6x6x0.6mm
    Matte Tin
    e3
    ATMXT336T-MAUR022
    0.689000
    0.325250
    56
    UQFN
    6x6x0.6mm
    Matte Tin
    e3
    ATMXT336T-MAU020
    0.689000
    0.075510
    56
    UQFN
    6x6x0.6mm
    Matte Tin
    e3
    ATMXT336T-MAU030
    0.689000
    0.075510
    56
    UQFN
    6x6x0.6mm
    Matte Tin
    e3
    ATMXT336T-MAUR026
    0.689000
    0.325250
    56
    UQFN
    6x6x0.6mm
    Matte Tin
    e3
    ATMXT336T-MAU022
    0.689000
    0.075510
    56
    UQFN
    6x6x0.6mm
    Matte Tin
    e3
    ATMXT336T-MAUR040
    0.689000
    0.325250
    56
    UQFN
    6x6x0.6mm
    Matte Tin
    e3
    ATMXT336T-MAUR034
    0.689000
    0.325250
    56
    UQFN
    6x6x0.6mm
    Matte Tin
    e3
    ATMXT336T-MAU028
    0.689000
    0.075510
    56
    UQFN
    6x6x0.6mm
    Matte Tin
    e3
    ATMXT336T-MAU040
    0.689000
    0.075510
    56
    UQFN
    6x6x0.6mm
    Matte Tin
    e3
    ATMXT336T-MAU036
    0.689000
    0.075510
    56
    UQFN
    6x6x0.6mm
    Matte Tin
    e3
    ATMXT336T-MAU034
    0.689000
    0.075510
    56
    UQFN
    6x6x0.6mm
    Matte Tin
    e3
    ATMXT336T-MAUR030
    0.689000
    0.325250
    56
    UQFN
    6x6x0.6mm
    Matte Tin
    e3
    ATMXT336T-MAUR036
    0.689000
    0.325250
    56
    UQFN
    6x6x0.6mm
    Matte Tin
    e3
    ATMXT336T-MAUR028
    0.689000
    0.325250
    56
    UQFN
    6x6x0.6mm
    Matte Tin
    e3
    ATMXT336T-MAUR020
    0.689000
    0.325250
    56
    UQFN
    6x6x0.6mm
    Matte Tin
    e3
    ATMXT336T-MAU026
    0.689000
    0.075510
    56
    UQFN
    6x6x0.6mm
    Matte Tin
    e3
    ATMXT336T-MAU038
    0.689000
    0.075510
    56
    UQFN
    6x6x0.6mm
    Matte Tin
    e3
    To see a complete listing of RoHS data for this device, please Click here
    Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.