Microchip Technology Inc

ATMXT2952T2

In Production

The ATMXT2952T2 touchscreen controller is aimed at display sizes up to 15.6” used in Industrial designs. This family of touchscreen controller brings Microchip’s unmatched Adaptive Sensing technology to the Industrial market. It enables dynamic touch classification, a feature that automatically and intelligently switches between self-capacitance and mutual-capacitance sensing to provide users a seamless transition between a finger touch and glove touch. Adaptive Sensing is also highly resistant to moisture.  Proprietary differential touch sensing delivers unparalleled noise immunity ensuring superior touch performance even in harsh environments.

 

    Features

      Supports up to 16 concurrent touches in real time with touch size reporting

      Communication via USB, I2C and HID-I2C interfaces

      High voltage option via internal voltage pump to increase the signal to noise ratio (SNR)

      Adaptive Sensing (Self and Mutual cap)

      Supports thick glove (5mm) touch

      Support thick lenses (up to 4.5mm glass)

      Superior moisture performance

      Dual boot OS support for Microsoft Windows and Android

      Operating temperature range of -40 to +85 deg C

      Packages: 162-ball UFBGA

       
    Parameter Name
    Value
    Interface Type
    I2C
    Max Screen Size (Inch)
    15.6
    Touch Response
    >200 Hz
    Temperature Range (degC)
    -40 to 85
    Number of Touches
    16
    Max Nodes Supported
    2911
    Documentation
      Brochures
     
     
     
    Brochures
    06/01/2014
    1504KB
    Brochures
    12/15/2016
    3524KB
    Pricing & Samples
    All pricing shown in USD only.
    Part Number
    Leads
    Package Type
    Temp Range
    Packing
    1+
    26+
    100+
    1000+
    5000+
    Buy
    Sample
    ATMXT2952T2-C2U030
    162
    UFBGA
    -40C to +85C
    TRAY
    42.84
    42.84
    42.84
    42.84
    42.84
     
    ATMXT2952T2-C2U052
    162
    UFBGA
    -40C to +85C
    TRAY
    42.84
    42.84
    42.84
    42.84
    42.84
     
    ATMXT2952T2-C2U057
    162
    UFBGA
    -40C to +85C
    TRAY
    41.04
    41.04
    41.04
    41.04
    41.04
     
    ATMXT2952T2-C2U069
    162
    UFBGA
    -40C to +85C
    TRAY
    33.24
    33.24
    33.24
    33.24
    33.24
     
    ATMXT2952T2-C2U078
    162
    UFBGA
    -40C to +85C
    TRAY
    42.84
    42.84
    42.84
    42.84
    42.84
     
    ATMXT2952T2-C2UR057
    162
    UFBGA
    -40C to +85C
    T/R
    41.04
    41.04
    41.04
    41.04
    41.04
     
    ATMXT2952T2-C2UR069
    162
    UFBGA
    -40C to +85C
    T/R
    33.24
    33.24
    33.24
    33.24
    33.24
     
    ATMXT2952T2-C2UR078
    162
    UFBGA
    -40C to +85C
    T/R
    42.84
    42.84
    42.84
    42.84
    42.84
     

    ** Device not available to purchase online. Please contact a sales office for pricing information.
    Open a microchipDIRECT account today!

    RoHS Information
    Part
    Number
    Device
    Weight
    Shipping
    Weight
    Lead
    Count
    Package
    Type
    Package
    Width
    Solder
    Composition
    JEDEC
    Indicator
    RoHS
     
    China
    EFUP
    ATMXT2952T2-C2UR030
    0.048000
    0.365200
    162
    UFBGA
    10x5x0.6mm
    LF35
    e8
    ATMXT2952T2-C2UR048
    0.048000
    0.365200
    162
    UFBGA
    10x5x0.6mm
    LF35
    e8
    ATMXT2952T2-C2UR042
    0.048000
    0.365200
    162
    UFBGA
    10x5x0.6mm
    LF35
    e8
    ATMXT2952T2-C2U042
    0.048000
    0.210714
    162
    UFBGA
    10x5x0.6mm
    LF35
    e8
    ATMXT2952T2-C2U069
    0.048000
    0.210714
    162
    UFBGA
    10x5x0.6mm
    LF35
    e8
    ATMXT2952T2-C2UR050
    0.048000
    0.365200
    162
    UFBGA
    10x5x0.6mm
    LF35
    e8
    ATMXT2952T2-C2U057
    0.048000
    0.210714
    162
    UFBGA
    10x5x0.6mm
    LF35
    e8
    ATMXT2952T2-C2U055
    0.048000
    0.210714
    162
    UFBGA
    10x5x0.6mm
    LF35
    e8
    ATMXT2952T2-C2U022
    0.048000
    0.210714
    162
    UFBGA
    10x5x0.6mm
    LF35
    e8
    ATMXT2952T2-C2UR044
    0.048000
    0.365200
    162
    UFBGA
    10x5x0.6mm
    LF35
    e8
    ATMXT2952T2-C2UR041
    0.048000
    0.365200
    162
    UFBGA
    10x5x0.6mm
    LF35
    e8
    ATMXT2952T2-C2U041
    0.048000
    0.210714
    162
    UFBGA
    10x5x0.6mm
    LF35
    e8
    ATMXT2952T2-C2U071
    0.048000
    0.210714
    162
    UFBGA
    10x5x0.6mm
    LF35
    e8
    ATMXT2952T2-C2U029
    0.048000
    0.210714
    162
    UFBGA
    10x5x0.6mm
    LF35
    e8
    ATMXT2952T2-C2UR069
    0.048000
    0.365200
    162
    UFBGA
    10x5x0.6mm
    LF35
    e8
    ATMXT2952T2-C2UR045
    0.048000
    0.365200
    162
    UFBGA
    10x5x0.6mm
    LF35
    e8
    ATMXT2952T2-C2U045
    0.048000
    0.210714
    162
    UFBGA
    10x5x0.6mm
    LF35
    e8
    ATMXT2952T2-C2UR022
    0.048000
    0.365200
    162
    UFBGA
    10x5x0.6mm
    LF35
    e8
    ATMXT2952T2-C2UR052
    0.048000
    0.365200
    162
    UFBGA
    10x5x0.6mm
    LF35
    e8
    ATMXT2952T2-C2U034
    0.048000
    0.210714
    162
    UFBGA
    10x5x0.6mm
    LF35
    e8
    ATMXT2952T2-C2U049
    0.048000
    0.210714
    162
    UFBGA
    10x5x0.6mm
    LF35
    e8
    ATMXT2952T2-C2UR049
    0.048000
    0.365200
    162
    UFBGA
    10x5x0.6mm
    LF35
    e8
    ATMXT2952T2-C2U038
    0.048000
    0.210714
    162
    UFBGA
    10x5x0.6mm
    LF35
    e8
    ATMXT2952T2-C2UR034
    0.048000
    0.365200
    162
    UFBGA
    10x5x0.6mm
    LF35
    e8
    ATMXT2952T2-C2U044
    0.048000
    0.210714
    162
    UFBGA
    10x5x0.6mm
    LF35
    e8
    ATMXT2952T2-C2UR055
    0.048000
    0.365200
    162
    UFBGA
    10x5x0.6mm
    LF35
    e8
    ATMXT2952T2-C2UR071
    0.048000
    0.365200
    162
    UFBGA
    10x5x0.6mm
    LF35
    e8
    ATMXT2952T2-C2UR078
    0.048000
    0.365200
    162
    UFBGA
    10x5x0.6mm
    LF35
    e8
    ATMXT2952T2-C2UR057
    0.048000
    0.365200
    162
    UFBGA
    10x5x0.6mm
    LF35
    e8
    ATMXT2952T2-C2U078
    0.048000
    0.210714
    162
    UFBGA
    10x5x0.6mm
    LF35
    e8
    ATMXT2952T2-C2U048
    0.048000
    0.210714
    162
    UFBGA
    10x5x0.6mm
    LF35
    e8
    ATMXT2952T2-C2UR038
    0.048000
    0.365200
    162
    UFBGA
    10x5x0.6mm
    LF35
    e8
    ATMXT2952T2-C2U030
    0.048000
    0.210714
    162
    UFBGA
    10x5x0.6mm
    LF35
    e8
    ATMXT2952T2-C2U052
    0.048000
    0.210714
    162
    UFBGA
    10x5x0.6mm
    LF35
    e8
    ATMXT2952T2-C2U050
    0.048000
    0.210714
    162
    UFBGA
    10x5x0.6mm
    LF35
    e8
    ATMXT2952T2-C2UR029
    0.048000
    0.365200
    162
    UFBGA
    10x5x0.6mm
    LF35
    e8
    To see a complete listing of RoHS data for this device, please Click here
    Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.