Microchip Technology Inc

ATmXT224S

In Production

The Microchip's maXTouch® family, known for its superior performance and rich feature set, is now qualified for automotive applications. The mXT224S-A is optimized for 4.3-inch touchscreens and enables single-layer shieldless designs. In addition to its superior performance, multi-touch functionality, faster response time, robust operation and lower power consumption, the new mXT224S-A also provides embedded functionalities such as gesture calculation and filter algorithms that meet current automotive design requirements. Dedicated firmware and a high signal-to-noise ratio makes the device ideally suited for very noisy environments and provide full support for gloved-hand operation on automotive touchscreens.

Automotive Applications

         Center stacks

         Navigation systems

         Radio interfaces

         Touchpads

 

Please contact your local Microchip sales office for pricing information and to place an order.

 

    Features

      Fully automotive-qualified (Grade 3), operating temperature range of -40 to +85 deg C

      Supports up to 10 concurrent touches in real time with touch size reporting

      Communication via I2C serial interface

      Integrated voltage doubler option to increase the signal to noise ratio (SNR)

      Supports glove (2mm) touch

      Support thick lenses (up to 2mm plastic)

      Package: TQFP64

    Parameter Name
    Value
    Interface Type
    I2C
    Max Screen Size (Inch)
    4.3
    Operating Voltage range (Vcc)
    3.3 to 3.47
    Touch Response
    >200 Hz
    Automotive Qualified
    Yes
    Temperature Range (degC)
    -40 to 85
    Number of Touches
    10
    Max Nodes Supported
    224
    Documentation
      Brochures
     
     
     
     
    Brochures
    12/15/2016
    3524KB
    Pricing & Samples
    All pricing shown in USD only.
    Part Number
    Leads
    Package Type
    Temp Range
    Packing
    1+
    26+
    100+
    1000+
    5000+
    Buy
    Sample
    ATMXT224S-MAUR036
    56
    UQFN
    -40C to +85C
    T/R
    21.20
    21.20
    21.20
    21.20
    21.20
     

    ** Device not available to purchase online. Please contact a sales office for pricing information.
    Open a microchipDIRECT account today!

    RoHS Information
    Part
    Number
    Device
    Weight
    Shipping
    Weight
    Lead
    Count
    Package
    Type
    Package
    Width
    Solder
    Composition
    JEDEC
    Indicator
    RoHS
     
    China
    EFUP
    ATMXT224S-ATR
    0.286700
    0.738333
    64
    TQFP
    10x10x1mm
    Matte Tin
    e3
    ATMXT224S-CCUR034
    0.026500
    0.242000
    64
    UFBGA
    5x5x0.6mm
    LF35
    e8
    ATMXT224S-CCUR033
    0.026500
    0.242000
    64
    UFBGA
    5x5x0.6mm
    LF35
    e8
    ATMXT224S-CCUR043
    0.026500
    0.242000
    64
    UFBGA
    5x5x0.6mm
    LF35
    e8
    ATMXT224S-CCUR038
    0.026500
    0.242000
    64
    UFBGA
    5x5x0.6mm
    LF35
    e8
    ATMXT224S-CCU052
    0.026500
    0.124490
    64
    UFBGA
    5x5x0.6mm
    LF35
    e8
    ATMXT224S-CCUR026
    0.026500
    0.242000
    64
    UFBGA
    5x5x0.6mm
    LF35
    e8
    ATMXT224S-CCUR050
    0.026500
    0.242000
    64
    UFBGA
    5x5x0.6mm
    LF35
    e8
    ATMXT224S-CCUR027
    0.026500
    0.242000
    64
    UFBGA
    5x5x0.6mm
    LF35
    e8
    ATMXT224SL-CCUR023
    0.024000
    0.024000
    49
    UFBGA
    5x5x0.6mm
    LF35
    e8
    ATMXT224S-CCU038
    0.026500
    0.124490
    64
    UFBGA
    5x5x0.6mm
    LF35
    e8
    ATMXT224S-CCUR025
    0.026500
    0.242000
    64
    UFBGA
    5x5x0.6mm
    LF35
    e8
    ATMXT224SLC22-CCUR036
    0.024000
    0.024000
    49
    UFBGA
    5x5x0.6mm
    LF35
    e8
    ATMXT224S-CCUR042
    0.026500
    0.242000
    64
    UFBGA
    5x5x0.6mm
    LF35
    e8
    ATMXT224S-CCU050
    0.026500
    0.124490
    64
    UFBGA
    5x5x0.6mm
    LF35
    e8
    ATMXT224S-CCUR039
    0.026500
    0.242000
    64
    UFBGA
    5x5x0.6mm
    LF35
    e8
    ATMXT224S-CCUR052
    0.026500
    0.242000
    64
    UFBGA
    5x5x0.6mm
    LF35
    e8
    ATMXT224S-CCUR021
    0.026500
    0.242000
    64
    UFBGA
    5x5x0.6mm
    LF35
    e8
    ATMXT224S-CCUR045
    0.026500
    0.242000
    64
    UFBGA
    5x5x0.6mm
    LF35
    e8
    ATMXT224S-CCUR028
    0.026500
    0.242000
    64
    UFBGA
    5x5x0.6mm
    LF35
    e8
    ATMXT224SC03-CCUR057
    0.026500
    0.242000
    64
    UFBGA
    5x5x0.6mm
    LF35
    e8
    ATMXT224S-CCUR029
    0.026500
    0.242000
    64
    UFBGA
    5x5x0.6mm
    LF35
    e8
    ATMXT224S-CCUR047
    0.026500
    0.242000
    64
    UFBGA
    5x5x0.6mm
    LF35
    e8
    ATMXT224S-CCUR031
    0.026500
    0.242000
    64
    UFBGA
    5x5x0.6mm
    LF35
    e8
    ATMXT224S-CCUR022
    0.026500
    0.242000
    64
    UFBGA
    5x5x0.6mm
    LF35
    e8
    ATMXT224S-CCUR024
    0.026500
    0.242000
    64
    UFBGA
    5x5x0.6mm
    LF35
    e8
    ATMXT224S-CCUR036
    0.026500
    0.242000
    64
    UFBGA
    5x5x0.6mm
    LF35
    e8
    ATMXT224S-MAUR028
    0.071900
    0.071750
    56
    UQFN
    6x6x0.6mm
    Matte Tin
    e3
    ATMXT224SC03-MAUR057
    0.071900
    0.071750
    56
    UQFN
    6x6x0.6mm
    Matte Tin
    e3
    ATMXT224S-MAUR034
    0.071900
    0.071750
    56
    UQFN
    6x6x0.6mm
    Matte Tin
    e3
    ATMXT224S-MAUR050
    0.071900
    0.071750
    56
    UQFN
    6x6x0.6mm
    Matte Tin
    e3
    ATMXT224S-MAUR022
    0.071900
    0.071750
    56
    UQFN
    6x6x0.6mm
    Matte Tin
    e3
    ATMXT224S-MAUR047
    0.071900
    0.071750
    56
    UQFN
    6x6x0.6mm
    Matte Tin
    e3
    ATMXT224S-MAUR031
    0.071900
    0.071750
    56
    UQFN
    6x6x0.6mm
    Matte Tin
    e3
    ATMXT224S-MAUR029
    0.071900
    0.071750
    56
    UQFN
    6x6x0.6mm
    Matte Tin
    e3
    ATMXT224S-MAUR030
    0.071900
    0.071750
    56
    UQFN
    6x6x0.6mm
    Matte Tin
    e3
    ATMXT224S-MAUR052
    0.071900
    0.071750
    56
    UQFN
    6x6x0.6mm
    Matte Tin
    e3
    ATMXT224S-MAUR045
    0.071900
    0.071750
    56
    UQFN
    6x6x0.6mm
    Matte Tin
    e3
    ATMXT224S-MAUR038
    0.071900
    0.071750
    56
    UQFN
    6x6x0.6mm
    Matte Tin
    e3
    ATMXT224S-MAUR021
    0.071900
    0.071750
    56
    UQFN
    6x6x0.6mm
    Matte Tin
    e3
    ATMXT224S-MAUR033
    0.071900
    0.071750
    56
    UQFN
    6x6x0.6mm
    Matte Tin
    e3
    ATMXT224S-MAUR039
    0.071900
    0.071750
    56
    UQFN
    6x6x0.6mm
    Matte Tin
    e3
    ATMXT224S-MAUR036
    0.071900
    0.071750
    56
    UQFN
    6x6x0.6mm
    Matte Tin
    e3
    ATMXT224S-MAUR024
    0.071900
    0.071750
    56
    UQFN
    6x6x0.6mm
    Matte Tin
    e3
    ATMXT224S-MAUR026
    0.071900
    0.071750
    56
    UQFN
    6x6x0.6mm
    Matte Tin
    e3
    ATMXT224S-MAUR032
    0.071900
    0.071750
    56
    UQFN
    6x6x0.6mm
    Matte Tin
    e3
    ATMXT224S-MAUR043
    0.071900
    0.071750
    56
    UQFN
    6x6x0.6mm
    Matte Tin
    e3
    ATMXT224SL-MAHR023
    0.076500
    0.077000
    48
    UQFN
    6x6x0.6mm
    NiPdAu
    e4
    ATMXT224S-MAUR042
    0.071900
    0.071750
    56
    UQFN
    6x6x0.6mm
    Matte Tin
    e3
    ATMXT224S-MAUR025
    0.071900
    0.071750
    56
    UQFN
    6x6x0.6mm
    Matte Tin
    e3
    To see a complete listing of RoHS data for this device, please Click here
    Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.