Microchip Technology Inc

ATmXT1666T2

In Production

The mXT1666T2 features the revolutionary Adaptive Sensing Architecture of the maXTouch T-series. It senses with both mutual- and self-capacitance and provides intelligent support for integrated Active Stylus and finger hover to distances up to 20mm (2cm). It is the premier touch controller solution for Android and Windows 8.x certified screen sizes up to 12.5 inches.

 
    Parameter Name
    Value
    Interface Type
    I2C / USB
    Max Screen Size (Inch)
    12.3
    Operating Voltage range (Vcc)
    3.3 to 3.3
    Touch Response
    >200 Hz
    Automotive Qualified
    Temperature Range (degC)
    -40 to 85
    Max Nodes Supported
    1664
    Documentation
      Brochures
     
     
     
    Brochures
    01/01/2013
    104KB
    Brochures
    01/01/2013
    94KB
    Brochures
    01/01/2013
    104KB
    Brochures
    06/01/2014
    1504KB
    Brochures
    01/01/2013
    503KB
    Brochures
    04/01/2014
    1097KB
    Brochures
    08/01/2015
    507KB
    Brochures
    12/01/2014
    519KB
      User Guides
     
     
     
     
    User Guides
    02/01/2015
    4152KB
      White Papers
     
     
     
     
    WhitePapers
    01/01/2012
    440KB
    RoHS Information
    Part
    Number
    Device
    Weight
    Shipping
    Weight
    Lead
    Count
    Package
    Type
    Package
    Width
    Solder
    Composition
    JEDEC
    Indicator
    RoHS
     
    China
    EFUP
    ATMXT1666T2-C2U067
    0.048000
    0.210714
    162
    UFBGA
    10x5x0.6mm
    LF35
    e8
    ATMXT1666T2-C2U062
    0.048000
    0.210714
    162
    UFBGA
    10x5x0.6mm
    LF35
    e8
    ATMXT1666T2-C2UR073
    0.048000
    0.365200
    162
    UFBGA
    10x5x0.6mm
    LF35
    e8
    ATMXT1666T2-C2UR062
    0.048000
    0.365200
    162
    UFBGA
    10x5x0.6mm
    LF35
    e8
    ATMXT1666T2-C2UR059
    0.048000
    0.365200
    162
    UFBGA
    10x5x0.6mm
    LF35
    e8
    ATMXT1666T2-C2U073
    0.048000
    0.210714
    162
    UFBGA
    10x5x0.6mm
    LF35
    e8
    ATMXT1666T2-C2UR076
    0.048000
    0.365200
    162
    UFBGA
    10x5x0.6mm
    LF35
    e8
    ATMXT1666T2-C2U037
    0.048000
    0.210714
    162
    UFBGA
    10x5x0.6mm
    LF35
    e8
    ATMXT1666T2-C2UR037
    0.048000
    0.365200
    162
    UFBGA
    10x5x0.6mm
    LF35
    e8
    ATMXT1666T2-C2U065
    0.048000
    0.210714
    162
    UFBGA
    10x5x0.6mm
    LF35
    e8
    ATMXT1666T2-C2UR065
    0.048000
    0.365200
    162
    UFBGA
    10x5x0.6mm
    LF35
    e8
    ATMXT1666T2-C2U059
    0.048000
    0.210714
    162
    UFBGA
    10x5x0.6mm
    LF35
    e8
    ATMXT1666T2-C2UR067
    0.048000
    0.365200
    162
    UFBGA
    10x5x0.6mm
    LF35
    e8
    ATMXT1666T2-C2U076
    0.048000
    0.210714
    162
    UFBGA
    10x5x0.6mm
    LF35
    e8
    To see a complete listing of RoHS data for this device, please Click here
    Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.