Microchip Technology Inc

ATmXT1664S

In Production

The Atmel® maXTouch® mXT1664S capacitive touchscreen controller brings the S Series architecture to large touchscreen devices. The mXT1664S benefits from the powerful 32-bit AVR® core and, as a result of the S Series architecture, it has the industry's highest signal-to-noise ratio (SNR), providing unrivalled touch performance. As with the other devices in the S Series, the mXT1664S includes:

  • Our thinner sensors, which enable the thinnest touchscreen stacks with the noisiest displays.
  • maXCharger™ Technology, which ensures flawless operation with any charger.

The mXT1664S delivers industry-leading performance in terms of narrow stylus operation, touch responsiveness and low power consumption. With 1,664 nodes, the device can deliver high-precision performance on tablets and notebooks, enabling designers to reach Windows 8 certification.

 
    Parameter Name
    Value
    Interface Type
    I2C / USB
    Max Screen Size (Inch)
    12.3
    Operating Voltage range (Vcc)
    3.3 to 3.47
    Touch Response
    >200 Hz
    Automotive Qualified
    Yes
    Temperature Range (degC)
    -40 to 85
    Number of Touches
    10
    Max Nodes Supported
    1664
    Documentation
      Brochures
     
     
     
    Brochures
    01/01/2013
    104KB
    Brochures
    06/01/2014
    1504KB
    Brochures
    01/01/2013
    503KB
      White Papers
     
     
     
     
    WhitePapers
    01/01/2012
    440KB
    Pricing & Samples
    All pricing shown in USD only.
    Part Number
    Leads
    Package Type
    Temp Range
    Packing
    1+
    26+
    100+
    1000+
    5000+
    Buy
    Sample
    ATMXT1664S-CU020
    128
    VFBGA
    -40C to +85C
    TRAY
    64.42
    64.42
    64.42
    64.42
    64.42
     

    ** Device not available to purchase online. Please contact a sales office for pricing information.
    Open a microchipDIRECT account today!

    RoHS Information
    Part
    Number
    Device
    Weight
    Shipping
    Weight
    Lead
    Count
    Package
    Type
    Package
    Width
    Solder
    Composition
    JEDEC
    Indicator
    RoHS
     
    China
    EFUP
    ATMXT1664S-CUR029
    0.082600
    0.383250
    128
    VFBGA
    7x7x1mm
    LF35
    e8
    ATMXT1664S-CU022
    0.082600
    0.084615
    128
    VFBGA
    7x7x1mm
    LF35
    e8
    ATMXT1664S-CU028
    0.082600
    0.084615
    128
    VFBGA
    7x7x1mm
    LF35
    e8
    ATMXT1664S-CUR035
    0.082600
    0.383250
    128
    VFBGA
    7x7x1mm
    LF35
    e8
    ATMXT1664S-CU023
    0.082600
    0.084615
    128
    VFBGA
    7x7x1mm
    LF35
    e8
    ATMXT1664S-CUR025
    0.082600
    0.383250
    128
    VFBGA
    7x7x1mm
    LF35
    e8
    ATMXT1664S-CU043
    0.082600
    0.084615
    128
    VFBGA
    7x7x1mm
    LF35
    e8
    ATMXT1664S-CUR027
    0.082600
    0.383250
    128
    VFBGA
    7x7x1mm
    LF35
    e8
    ATMXT1664S-CU021
    0.082600
    0.084615
    128
    VFBGA
    7x7x1mm
    LF35
    e8
    ATMXT1664S-CU020
    0.082600
    0.084615
    128
    VFBGA
    7x7x1mm
    LF35
    e8
    ATMXT1664S-CU031
    0.082600
    0.084615
    128
    VFBGA
    7x7x1mm
    LF35
    e8
    ATMXT1664S-CUR033
    0.082600
    0.383250
    128
    VFBGA
    7x7x1mm
    LF35
    e8
    ATMXT1664S-CU026
    0.082600
    0.084615
    128
    VFBGA
    7x7x1mm
    LF35
    e8
    ATMXT1664S-CU027
    0.082600
    0.084615
    128
    VFBGA
    7x7x1mm
    LF35
    e8
    ATMXT1664S-CUR043
    0.082600
    0.383250
    128
    VFBGA
    7x7x1mm
    LF35
    e8
    ATMXT1664S-CU033
    0.082600
    0.084615
    128
    VFBGA
    7x7x1mm
    LF35
    e8
    ATMXT1664S-CUR020
    0.082600
    0.383250
    128
    VFBGA
    7x7x1mm
    LF35
    e8
    ATMXT1664S-CUR028
    0.082600
    0.383250
    128
    VFBGA
    7x7x1mm
    LF35
    e8
    ATMXT1664S-CU038
    0.082600
    0.084615
    128
    VFBGA
    7x7x1mm
    LF35
    e8
    ATMXT1664S-CUR021
    0.082600
    0.383250
    128
    VFBGA
    7x7x1mm
    LF35
    e8
    ATMXT1664S-CUR031
    0.082600
    0.383250
    128
    VFBGA
    7x7x1mm
    LF35
    e8
    ATMXT1664S-CUR022
    0.082600
    0.383250
    128
    VFBGA
    7x7x1mm
    LF35
    e8
    ATMXT1664S-CUR026
    0.082600
    0.383250
    128
    VFBGA
    7x7x1mm
    LF35
    e8
    ATMXT1664S-CU039
    0.082600
    0.084615
    128
    VFBGA
    7x7x1mm
    LF35
    e8
    ATMXT1664S-CUR023
    0.082600
    0.383250
    128
    VFBGA
    7x7x1mm
    LF35
    e8
    ATMXT1664S-CU029
    0.082600
    0.084615
    128
    VFBGA
    7x7x1mm
    LF35
    e8
    ATMXT1664S-CU024
    0.082600
    0.084615
    128
    VFBGA
    7x7x1mm
    LF35
    e8
    ATMXT1664S-CUR038
    0.082600
    0.383250
    128
    VFBGA
    7x7x1mm
    LF35
    e8
    ATMXT1664S-CU035
    0.082600
    0.084615
    128
    VFBGA
    7x7x1mm
    LF35
    e8
    ATMXT1664S-CUR039
    0.082600
    0.383250
    128
    VFBGA
    7x7x1mm
    LF35
    e8
    ATMXT1664S1-CU024
    0.082600
    0.084615
    128
    VFBGA
    7x7x1mm
    LF35
    e8
    ATMXT1664S1-CU051
    0.082600
    0.084615
    128
    VFBGA
    7x7x1mm
    LF35
    e8
    ATMXT1664S1-CUR049
    0.082600
    0.383250
    128
    VFBGA
    7x7x1mm
    LF35
    e8
    ATMXT1664S1-CU057
    0.082600
    0.084615
    128
    VFBGA
    7x7x1mm
    LF35
    e8
    ATMXT1664S1-CUR063
    0.082600
    0.383250
    128
    VFBGA
    7x7x1mm
    LF35
    e8
    ATMXT1664S1-CUR065
    0.082600
    0.383250
    128
    VFBGA
    7x7x1mm
    LF35
    e8
    ATMXT1664S1-CUR024
    0.082600
    0.383250
    128
    VFBGA
    7x7x1mm
    LF35
    e8
    ATMXT1664S1-CUR057
    0.082600
    0.383250
    128
    VFBGA
    7x7x1mm
    LF35
    e8
    ATMXT1664S1-CUR031
    0.082600
    0.383250
    128
    VFBGA
    7x7x1mm
    LF35
    e8
    ATMXT1664S1-CU031
    0.082600
    0.084615
    128
    VFBGA
    7x7x1mm
    LF35
    e8
    ATMXT1664S1-CUR046
    0.082600
    0.383250
    128
    VFBGA
    7x7x1mm
    LF35
    e8
    ATMXT1664S1-CU046
    0.082600
    0.084615
    128
    VFBGA
    7x7x1mm
    LF35
    e8
    ATMXT1664S1-CU066
    0.082600
    0.084615
    128
    VFBGA
    7x7x1mm
    LF35
    e8
    ATMXT1664S1-CUR062
    0.082600
    0.383250
    128
    VFBGA
    7x7x1mm
    LF35
    e8
    ATMXT1664S1-CUR051
    0.082600
    0.383250
    128
    VFBGA
    7x7x1mm
    LF35
    e8
    ATMXT1664S1-CU065
    0.082600
    0.084615
    128
    VFBGA
    7x7x1mm
    LF35
    e8
    ATMXT1664S1-CUR066
    0.082600
    0.383250
    128
    VFBGA
    7x7x1mm
    LF35
    e8
    ATMXT1664S1-CU049
    0.082600
    0.084615
    128
    VFBGA
    7x7x1mm
    LF35
    e8
    ATMXT1664S1-CU063
    0.082600
    0.084615
    128
    VFBGA
    7x7x1mm
    LF35
    e8
    ATMXT1664S1-CU062
    0.082600
    0.084615
    128
    VFBGA
    7x7x1mm
    LF35
    e8
    ATMXT1664SC04-CUR072
    0.082600
    0.383250
    128
    VFBGA
    7x7x1mm
    LF35
    e8
    ATMXT1664SC04-CU072
    0.082600
    0.084615
    128
    VFBGA
    7x7x1mm
    LF35
    e8
    ATMXT1664SC06-CU042
    0.082600
    0.084615
    128
    VFBGA
    7x7x1mm
    LF35
    e8
    ATMXT1664SC06-CUR030
    0.082600
    0.383250
    128
    VFBGA
    7x7x1mm
    LF35
    e8
    ATMXT1664SC06-CU032
    0.082600
    0.084615
    128
    VFBGA
    7x7x1mm
    LF35
    e8
    ATMXT1664SC06-CUR032
    0.082600
    0.383250
    128
    VFBGA
    7x7x1mm
    LF35
    e8
    ATMXT1664SC06-CUR042
    0.082600
    0.383250
    128
    VFBGA
    7x7x1mm
    LF35
    e8
    ATMXT1664SC06-CU030
    0.082600
    0.084615
    128
    VFBGA
    7x7x1mm
    LF35
    e8
    ATMXT1664SC11-CU048
    0.082600
    0.084615
    128
    VFBGA
    7x7x1mm
    LF35
    e8
    ATMXT1664S-AUR
    0.644300
    2.285714
    144
    LQFP
    20x20x1.4mm
    Matte Tin
    e3
    To see a complete listing of RoHS data for this device, please Click here
    Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.