Microchip Technology Inc

ATmXT1386

In Production

A 1386-node multi-chip solution (4-chips) which is part of the Microchip maXTouch??? product platform. By combining charge transfer and powerful 32-bit AVR microcontroller technology, this high performance architecture enables unlimited touch up to 16 touches, fast response time at over 150Hz, and smart processing of a capacitive touch image to accurately regenerate and report user interaction with the touchscreen. By supporting grip suppression and palm rejection, the screen enables unconstrained usage and intuitive user experience. The device features multi-touch performance, enabling touches to be identified and individually tracked and allowing a range of built-in gestures to be reported to the host processor. Due to the high signal-to-noise ratio, the device works well with fingertip touch and can also be used with a conductive stylus. It has been designed to work in demanding, rapidly changing environments. As only the touchscreen area is touch-sensitive, designers are free to place the chip on the main board or adjacent to the sensor. The mXT1386 is ideally suited to tablet PC, MID, smartbook, and PC supporting up to 15.6" touchscreens. It supports various OS including Linux, Android, and Windows as well as host interfaces like I2C and USB.

 
    Parameter Name
    Value
    Interface Type
    I2C
    Max Screen Size (Inch)
    15.6
    Touch Response
    >150Hz
    Automotive Qualified
    Temperature Range (degC)
    -40 to 85
    Number of Touches
    16
    Max Nodes Supported
    1386
    Documentation
      Brochures
     
     
     
    Brochures
    01/01/2013
    104KB
    Brochures
    06/01/2014
    1504KB
    Pricing & Samples
    All pricing shown in USD only.
    Part Number
    Leads
    Package Type
    Temp Range
    Packing
    1+
    26+
    100+
    1000+
    5000+
    Buy
    Sample
    ATMXT1386-Z2U023
    64
    VQFN
    -40C to +85C
    TRAY
    27.20
    27.20
    27.20
    27.20
    27.20
     
    ATMXT1386-Z2UR023
    64
    VQFN
    -40C to +85C
    T/R
    27.20
    27.20
    27.20
    27.20
    27.20
     

    ** Device not available to purchase online. Please contact a sales office for pricing information.
    Open a microchipDIRECT account today!

    RoHS Information
    Part
    Number
    Device
    Weight
    Shipping
    Weight
    Lead
    Count
    Package
    Type
    Package
    Width
    Solder
    Composition
    JEDEC
    Indicator
    RoHS
     
    China
    EFUP
    ATMXT1386-Z2UI038
    0.217700
    0.207692
    64
    VQFN
    9x9x1mm
    Matte Tin
    e3
    ATMXT1386-Z2UIR025
    0.217700
    0.208750
    64
    VQFN
    9x9x1mm
    Matte Tin
    e3
    ATMXT1386-Z2U024
    0.217700
    0.207692
    64
    VQFN
    9x9x1mm
    Matte Tin
    e3
    ATMXT1386-Z2UR023
    0.217700
    0.208750
    64
    VQFN
    9x9x1mm
    Matte Tin
    e3
    ATMXT1386-Z2UIR024
    0.217700
    0.208750
    64
    VQFN
    9x9x1mm
    Matte Tin
    e3
    ATMXT1386-Z2UR024
    0.217700
    0.208750
    64
    VQFN
    9x9x1mm
    Matte Tin
    e3
    ATMXT1386-Z2UR022
    0.217700
    0.208750
    64
    VQFN
    9x9x1mm
    Matte Tin
    e3
    ATMXT1386-Z2U022
    0.217700
    0.207692
    64
    VQFN
    9x9x1mm
    Matte Tin
    e3
    ATMXT1386-Z2UR020
    0.217700
    0.208750
    64
    VQFN
    9x9x1mm
    Matte Tin
    e3
    ATMXT1386-Z2U023
    0.217700
    0.207692
    64
    VQFN
    9x9x1mm
    Matte Tin
    e3
    ATMXT1386-Z2UIR037
    0.217700
    0.208750
    64
    VQFN
    9x9x1mm
    Matte Tin
    e3
    ATMXT1386-Z2U020
    0.217700
    0.207692
    64
    VQFN
    9x9x1mm
    Matte Tin
    e3
    ATMXT1386-Z2UIR038
    0.217700
    0.208750
    64
    VQFN
    9x9x1mm
    Matte Tin
    e3
    ATMXT1386-Z2UI037
    0.217700
    0.207692
    64
    VQFN
    9x9x1mm
    Matte Tin
    e3
    ATMXT1386-Z2UI024
    0.217700
    0.207692
    64
    VQFN
    9x9x1mm
    Matte Tin
    e3
    ATMXT1386-Z2UI025
    0.217700
    0.207692
    64
    VQFN
    9x9x1mm
    Matte Tin
    e3
    ATMXT1386E-Z2UIR035
    0.217700
    0.208750
    64
    VQFN
    9x9x1mm
    Matte Tin
    e3
    ATMXT1386E-Z2U033
    0.217700
    0.207692
    64
    VQFN
    9x9x1mm
    Matte Tin
    e3
    ATMXT1386E-Z2U039
    0.217700
    0.207692
    64
    VQFN
    9x9x1mm
    Matte Tin
    e3
    ATMXT1386E-Z2UIR030
    0.217700
    0.208750
    64
    VQFN
    9x9x1mm
    Matte Tin
    e3
    ATMXT1386E-Z2UIR040
    0.217700
    0.208750
    64
    VQFN
    9x9x1mm
    Matte Tin
    e3
    ATMXT1386E-Z2UIR029
    0.217700
    0.208750
    64
    VQFN
    9x9x1mm
    Matte Tin
    e3
    ATMXT1386E-Z2UI033
    0.217700
    0.207692
    64
    VQFN
    9x9x1mm
    Matte Tin
    e3
    ATMXT1386E-Z2U022
    0.217700
    0.207692
    64
    VQFN
    9x9x1mm
    Matte Tin
    e3
    ATMXT1386E-Z2UI035
    0.217700
    0.207692
    64
    VQFN
    9x9x1mm
    Matte Tin
    e3
    ATMXT1386E-Z2UIR033
    0.217700
    0.208750
    64
    VQFN
    9x9x1mm
    Matte Tin
    e3
    ATMXT1386E-Z2UI040
    0.217700
    0.207692
    64
    VQFN
    9x9x1mm
    Matte Tin
    e3
    To see a complete listing of RoHS data for this device, please Click here
    Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.