Microchip Technology Inc

ATmXT1188S

In Production

With 1188 nodes, the single-chip, high noise immunity Microchip's maXTouch® mXT1188S provides optimized performance for tablets ranging from 7" to 10" and running the Windows® 8 and Android operating systems. The ultra-low power and fast response time of the mXT1188S offers the best-in-class solution for e-Reader devices.

As with the other devices in the S Series, the mXT1188S includes:

  • Our thinner sensors, which enable the thinnest touchscreen stacks with the noisiest displays
  • noise suppression technology, which ensures flawless operation with any charger

 

    Features

      Supports up to 16 concurrent touches in real time with touch size reporting

      Communication via I2C interface

      External high voltage option to increase the signal to noise ratio (SNR)

      Supports glove (2mm) touch

      Support thick lenses (up to 2mm plastic)

      Superior moisture performance

    Parameter Name
    Value
    Interface Type
    I2C
    Max Screen Size (Inch)
    10.1
    Operating Voltage range (Vcc)
    3.3 to 3.47
    Touch Response
    >250 Hz
    Automotive Qualified
    Yes
    Temperature Range (degC)
    -40 to 85
    Number of Touches
    16
    Max Nodes Supported
    1188
    Documentation
      Brochures
     
     
     
     
    Brochures
    12/15/2016
    3524KB
    Pricing & Samples
    All pricing shown in USD only.
    Part Number
    Leads
    Package Type
    Temp Range
    Packing
    1+
    26+
    100+
    1000+
    5000+
    Buy
    Sample
    ATMXT1188S-CU021
    128
    VFBGA
    -40C to +85C
    TRAY
    51.54
    51.54
    51.54
    51.54
    51.54
     

    ** Device not available to purchase online. Please contact a sales office for pricing information.
    Open a microchipDIRECT account today!

    RoHS Information
    Part
    Number
    Device
    Weight
    Shipping
    Weight
    Lead
    Count
    Package
    Type
    Package
    Width
    Solder
    Composition
    JEDEC
    Indicator
    RoHS
     
    China
    EFUP
    ATMXT1188S1-CU025
    0.082600
    0.084615
    128
    VFBGA
    7x7x1mm
    LF35
    e8
    ATMXT1188SC09-CU052
    0.082600
    0.084615
    128
    VFBGA
    7x7x1mm
    LF35
    e8
    ATMXT1188S1-CU061
    0.082600
    0.084615
    128
    VFBGA
    7x7x1mm
    LF35
    e8
    ATMXT1188S-CU023
    0.082600
    0.084615
    128
    VFBGA
    7x7x1mm
    LF35
    e8
    ATMXT1188S1-CUR025
    0.082600
    0.383250
    128
    VFBGA
    7x7x1mm
    LF35
    e8
    ATMXT1188S1-CU056
    0.082600
    0.084615
    128
    VFBGA
    7x7x1mm
    LF35
    e8
    ATMXT1188S-CUR071
    0.082600
    0.383250
    128
    VFBGA
    7x7x1mm
    LF35
    e8
    ATMXT1188S-CUR023
    0.082600
    0.383250
    128
    VFBGA
    7x7x1mm
    LF35
    e8
    ATMXT1188S-CU036
    0.082600
    0.084615
    128
    VFBGA
    7x7x1mm
    LF35
    e8
    ATMXT1188S1-CUR059
    0.082600
    0.383250
    128
    VFBGA
    7x7x1mm
    LF35
    e8
    ATMXT1188S1-CU030
    0.082600
    0.084615
    128
    VFBGA
    7x7x1mm
    LF35
    e8
    ATMXT1188S-CU071
    0.082600
    0.084615
    128
    VFBGA
    7x7x1mm
    LF35
    e8
    ATMXT1188S-CUR036
    0.082600
    0.383250
    128
    VFBGA
    7x7x1mm
    LF35
    e8
    ATMXT1188S1-CUR060
    0.082600
    0.383250
    128
    VFBGA
    7x7x1mm
    LF35
    e8
    ATMXT1188S-CU022
    0.082600
    0.084615
    128
    VFBGA
    7x7x1mm
    LF35
    e8
    ATMXT1188SC09-CU020
    0.082600
    0.084615
    128
    VFBGA
    7x7x1mm
    LF35
    e8
    ATMXT1188S1-CU058
    0.082600
    0.084615
    128
    VFBGA
    7x7x1mm
    LF35
    e8
    ATMXT1188S1-CU050
    0.082600
    0.084615
    128
    VFBGA
    7x7x1mm
    LF35
    e8
    ATMXT1188S1-CUR027
    0.082600
    0.383250
    128
    VFBGA
    7x7x1mm
    LF35
    e8
    ATMXT1188S1-CUR061
    0.082600
    0.383250
    128
    VFBGA
    7x7x1mm
    LF35
    e8
    ATMXT1188S-CU029
    0.082600
    0.084615
    128
    VFBGA
    7x7x1mm
    LF35
    e8
    ATMXT1188S1-CUR028
    0.082600
    0.383250
    128
    VFBGA
    7x7x1mm
    LF35
    e8
    ATMXT1188S1-CUR056
    0.082600
    0.383250
    128
    VFBGA
    7x7x1mm
    LF35
    e8
    ATMXT1188SC09-CU054
    0.082600
    0.084615
    128
    VFBGA
    7x7x1mm
    LF35
    e8
    ATMXT1188S-CUR022
    0.082600
    0.383250
    128
    VFBGA
    7x7x1mm
    LF35
    e8
    ATMXT1188S1-CU028
    0.082600
    0.084615
    128
    VFBGA
    7x7x1mm
    LF35
    e8
    ATMXT1188S1-CU060
    0.082600
    0.084615
    128
    VFBGA
    7x7x1mm
    LF35
    e8
    ATMXT1188S1-CUR058
    0.082600
    0.383250
    128
    VFBGA
    7x7x1mm
    LF35
    e8
    ATMXT1188S1-CU027
    0.082600
    0.084615
    128
    VFBGA
    7x7x1mm
    LF35
    e8
    ATMXT1188S-CU021
    0.082600
    0.084615
    128
    VFBGA
    7x7x1mm
    LF35
    e8
    ATMXT1188S-CUR029
    0.082600
    0.383250
    128
    VFBGA
    7x7x1mm
    LF35
    e8
    ATMXT1188S-CUR021
    0.082600
    0.383250
    128
    VFBGA
    7x7x1mm
    LF35
    e8
    ATMXT1188S1-CUR030
    0.082600
    0.383250
    128
    VFBGA
    7x7x1mm
    LF35
    e8
    ATMXT1188S1-CUR050
    0.082600
    0.383250
    128
    VFBGA
    7x7x1mm
    LF35
    e8
    ATMXT1188S1-CU059
    0.082600
    0.084615
    128
    VFBGA
    7x7x1mm
    LF35
    e8
    To see a complete listing of RoHS data for this device, please Click here
    Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.