Microchip Technology Inc
product primary image

ATmXT112S

Status: Not Recommended for new designs

Overview
Documents
Development Environment
RoHS Information
Buy Now

Device Overview

Summary

The Microchip's maXTouch® mXT112S capacitive touchscreen controller brings the S Series architecture to devices with screen sizes up to 3.5???. With 112 nodes, the mXT112S delivers to end users the smartphone-like interface. The device is ideal for feature phones as well as game consoles, digital still cameras, global positioning systems (GPS) and much more. As with the other devices in the series, the mXT112S includes:

  • Our thinner sensors, which enable the thinnest touchscreen stacks with the noisiest displays.
  • maXCharger??? Technology, which ensures flawless operation with any charger.

Parametrics
Name
Value
Interface Type
I2C
Max Screen Size (Inch)
3.5
Operating Voltage range (Vcc)
0 to 3.3
Touch Response
>250 Hz
Automotive Qualified
Temperature Range (degC)
-40 to 85
Max Nodes Supported
112

Documents

Jump to:

Brochures

01/01/2013
104KB
06/01/2014
1504KB

Development tools data is currently unavailable.

RoHS Information

Part Number
Device Weight
Shipping Weight
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
ATMXT112S-MAU024
0.302000
0.134694
32
UQFN
4x4x0.6mm
Matte Tin
e3
Rohs icon
efup china icon
ATMXT112S-MAUR020
0.302000
0.322750
32
UQFN
4x4x0.6mm
Matte Tin
e3
Rohs icon
efup china icon
ATMXT112S-MAU020
0.302000
0.134694
32
UQFN
4x4x0.6mm
Matte Tin
e3
Rohs icon
efup china icon
ATMXT112S-MAU022
0.302000
0.134694
32
UQFN
4x4x0.6mm
Matte Tin
e3
Rohs icon
efup china icon
ATMXT112S-MAUR021
0.302000
0.322750
32
UQFN
4x4x0.6mm
Matte Tin
e3
Rohs icon
efup china icon
ATMXT112S-MAUR022
0.302000
0.322750
32
UQFN
4x4x0.6mm
Matte Tin
e3
Rohs icon
efup china icon
ATMXT112S-MA5UR024
0.048300
0.000000
40
UQFN
5x5x0.6mm
Matte Tin
e3
Rohs icon
efup china icon
ATMXT112S-MA5UR021
0.048300
0.000000
40
UQFN
5x5x0.6mm
Matte Tin
e3
Rohs icon
efup china icon
ATMXT112SC01-MAUR023
0.302000
0.322750
32
UQFN
4x4x0.6mm
Matte Tin
e3
Rohs icon
efup china icon
ATMXT112S-MA5UR022
0.048300
0.000000
40
UQFN
5x5x0.6mm
Matte Tin
e3
Rohs icon
efup china icon
ATMXT112S-MA5UR020
0.048300
0.000000
40
UQFN
5x5x0.6mm
Matte Tin
e3
Rohs icon
efup china icon
ATMXT112S-MAUR024
0.302000
0.322750
32
UQFN
4x4x0.6mm
Matte Tin
e3
Rohs icon
efup china icon
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy

Grid
View
Table
View
Filter:
Apply
Clear
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy