Microchip Technology Inc

ATA5781

In Production

Monolithic RF receiver IC for the automotive and smart RF markets, providing industry's lowest power consumption and high sensitivity. Automotive applications include remote keyless entry (RKE), passive entry go (PEG), remote start (RS) and tire pressure monitoring (TPMS) systems. In addition, the ATA5781 is also suited for various smart RF applications, for example, remote control systems such as garage door openers or telemetering applications.
The RF receiver IC provide high sensitivity at -122.5dBm typ. (0.75Kbit/s, FSK, Manchester code, at 433.92MHz) and -125dBm typ. (at 0.5Kbit/s, ASK, Manchester code, at 433.92MHz), respectively.
The ATA5781 achieves low power consumption through its superior blocking capabilities, which eliminate disturbances. With few disturbances, the digital logic is rarely awakened, resulting in a current consumption as low as 9.8mA typ. in receive mode (low-band, 310-318MHz, 418-477MHz, 1.2mA, 21ms cycle, 3-channel polling).
The ATA5781 combines RF functionality with a proven Microchip AVR® microcontroller core. Configuration via the EEPROM enables quick and seamless adaptation to the individual application needs. Programming is done via the SPI - even on-the-fly during operation.
The ATA5781 is a ready-to-use version with integrated firmware.

 
    Parameter Name
    Value
    Automotive Capable
    Yes
    Embedded uC
    Yes
    Documentation
    Data Sheets
    07/01/2015
    673KB
      Application Notes
     
     
     
     
    AppNote
    04/01/2015
    409KB
      Brochures
     
     
     
    Brochures
    08/01/2015
    3116KB
    Brochures
    11/01/2013
    5255KB
    Brochures
    01/01/2013
    390KB
      Quick Start Guides
     
     
     
    Quick Start Guides
    10/01/2010
    1399KB
    Quick Start Guides
    10/01/2010
    1096KB
    Quick Start Guides
    10/01/2013
    343KB
    Quick Start Guides
    10/01/2012
    1358KB
    Quick Start Guides
    10/01/2013
    334KB
    Quick Start Guides
    10/01/2013
    542KB