Microchip Technology Inc
  • ics/medium-PIC10F200-PDIP-8
product primary image

ATZBRF2331C

Status: In Production

Features:

  • Ultra Compact size (25.0 x 20.0mm)
  • Built In Front End Module to boost Output power up to +20dBm with Integrated LNA for increased Sensitivity
  • MCU less Tranceiver module with SPI interface
  • High RX sensitivity (-104 dBm)
  • Outperforming link budget (up to +124dB)
  • Up to +20.5dBm output power
  • 7.5mA in RX mode
  • 157mA in TX mode
  • 0.7μA in sleep mode
  • Internal Clock Output
  • Preassigned Atmel® MAC address that can be used on end product
  • Capability to use MAC address into the onboard EEPROM
  • IEEE® 802.15.4 compliant Transceiver
  • 2.4GHz ISM band
  • Rapid design-in with built-in Chip Antenna
  • RF Test point using MS-147 RF connector
  • Small physical footprint and low profile for optimum fit in very small application boards
  • Mesh networking capability
  • Easy-to-use low cost development kit
  • Single source of support for HW and SW
  • Worldwide license-free operation
View More
Overview
Documents
Development Environment
RoHS Information
Buy Now

Device Overview

Summary

ATZB-RF-233-1-C ZigBit® is an ultra-compact and low-power 2.4 GHz IEEE 802.15.4/ZigBee® OEM module from Microchip with a built-in RF Front End Module (FEM) that has an integrated power amplifier and low-noise amplifier. This helps the ZigBit reach a very high link budget of up to +124 dB. Based on the innovative mixed-signal hardware platform from Microchip, this module uses the AT86RF233 2.4 GHz ISM band transceiver with the FEM on a very compact module design that provides user the ability to integrate the module into a design using any of the recommended Microchip Microcontrollers fitting the application requirements.

The radio transceiver provides high data rates from 250 kb/s up to 2 Mb/s, frame handling, outstanding receiver sensitivity and high transmit output power enabling a very robust wireless communication. The module is designed for wireless sensing, monitoring, control, and data acquisition applications, to name a few. This ZigBit module eliminates the need for costly and time-consuming RF development, and shortens time-to market for wireless applications. The module has an MS-147 RF connector that can be used as an RF test port. The built-in chip antenna is designed and tuned for the ZigBit design to enable quick integration of the ZigBit into any application. The module has an MS-147 RF connector that can be used as an RF test port.


Additional Features
    • Ultra Compact size (25.0 x 20.0mm)
    • Built In Front End Module to boost Output power up to +20dBm with Integrated LNA for increased Sensitivity
    • MCU less Tranceiver module with SPI interface
    • High RX sensitivity (-104 dBm)
    • Outperforming link budget (up to +124dB)
    • Up to +20.5dBm output power
    • Very low power consumption:
      • 7.5mA in RX mode
      • 157mA in TX mode
      • 0.7μA in sleep mode
    • Internal Clock Output
    • Preassigned Atmel® MAC address that can be used on end product
    • Capability to use MAC address into the onboard EEPROM
    • IEEE® 802.15.4 compliant Transceiver
    • 2.4GHz ISM band
    • Rapid design-in with built-in Chip Antenna
    • RF Test point using MS-147 RF connector
    • Small physical footprint and low profile for optimum fit in very small application boards
    • Mesh networking capability
    • Easy-to-use low cost development kit
    • Single source of support for HW and SW
    • Worldwide license-free operation
Parametrics
Name
Value
Type
802.15.4
Output Power (dBm)
20
Package
Module
Operating Temperature Range
-40C to +85C
Rf Data Rate
2
Frequency Range
2.4 GHz
Rx Input Sensitivity (dB)
-104
Operating Voltage Range
1.8 to 3.6
Crypto Engine
AES
External PA Control
Yes

Documents

Jump to:

Data Sheets

Schematics


Development tools data is currently unavailable.


Rohs data is currently unavailable.

Buy

Grid
View
Table
View
Filter:
Apply
Clear
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy