Microchip Technology Inc
Buy
it now
ATxmega128B1
DATA SHEET
(05/05/2017)

DOWNLOAD

ATxmega128B1

In Production

Low power, high performance 8/16-bit AVR microcontroller featuring 128KB self-programming flash program memory, 8KB boot code section, 8KB SRAM, 2048-Byte EEPROM, 2-channel DMA controller, 4-channel event system, USB Full speed Device, 4x40 segment LCD controller and up to 32 MIPS throughput at 32MHz. The ATxmega B3 series features 100-pin packages.

The device can be used in a wide range of applications, such as Utility Metering, Home Automation, Climate Control, Industrial Control, Sports equipment, Toys, eToken, Medical, USB connectivity, Power tools and Fire alarm systems.

 
    Parameter Name
    Value
    Program Memory Type
    Flash
    Program Memory (KB)
    128
    CPU Speed (MIPS)
    32
    RAM Bytes
    8
    Data EEPROM (bytes)
    2048
    Digital Communication Peripherals
    2-UART, 3-SPI, 1-I2C
    Capture/Compare/PWM Peripherals
    10 Input Capture, 10 CCP, 10PWM
    Comparators
    4
    USB (ch, speed, compliance)
    1, Device
    Segment LCD (pixels)
    160
    Temperature Range (C)
    -40 to 85
    Operating Voltage Range (V)
    1.6 to 3.6
    Pin Count
    100
    Low Power
    Yes
    Cap Touch Channels
    16
    Documentation
    Data Sheets
    11/01/2014
    6800KB
    Data Sheets
    05/05/2017
    8818KB
      Application Notes
     
     
     
    AppNote
    11/01/2009
    126KB
    AppNote
    01/01/2003
    94KB
    AppNote
    05/01/2002
    197KB
    AppNote
    05/01/2002
    134KB
    AppNote
    04/01/2003
    94KB
    AppNote
    10/01/2004
    342KB
    AppNote
    05/01/2002
    76KB
    AppNote
    01/01/2004
    140KB
    AppNote
    05/01/2002
    125KB
    AppNote
    12/10/2016
    269KB
    AppNote
    04/01/2008
    414KB
    AppNote
    09/01/2002
    47KB
    AppNote
    11/01/2003
    55KB
    AppNote
    04/01/2008
    92KB
    AppNote
    12/10/2016
    257KB
    AppNote
    11/01/2009
    319KB
    AppNote
    03/01/2005
    485KB
    AppNote
    12/01/2009
    820KB
    AppNote
    10/01/2012
    1283KB
    AppNote
    07/01/2012
    366KB
    AppNote
    07/01/2012
    2820KB
    AppNote
    07/01/2012
    4160KB
    AppNote
    01/01/2013
    240KB
    AppNote
    11/01/2012
    1735KB
    AppNote
    11/01/2012
    247KB
    AppNote
    11/01/2012
    143KB
    AppNote
    01/01/2013
    2703KB
    AppNote
    09/01/2013
    1011KB
    AppNote
    04/01/2013
    504KB
    AppNote
    04/01/2013
    2107KB
    AppNote
    04/01/2013
    381KB
    AppNote
    07/01/2013
    631KB
    AppNote
    09/01/2013
    452KB
    AppNote
    09/01/2013
    775KB
    AppNote
    12/01/2014
    2009KB
    AppNote
    12/10/2016
    472KB
    AppNote
    12/10/2016
    318KB
    AppNote
    12/10/2016
    341KB
    AppNote
    12/10/2016
    347KB
    AppNote
    12/10/2016
    362KB
    AppNote
    12/10/2016
    292KB
    AppNote
    12/10/2016
    409KB
    AppNote
    12/10/2016
    340KB
    AppNote
    12/10/2016
    383KB
    AppNote
    12/10/2016
    328KB
    AppNote
    09/01/2014
    1625KB
    AppNote
    05/01/2015
    789KB
    AppNote
    12/10/2016
    363KB
    AppNote
    07/01/2008
    153KB
    AppNote
    12/10/2016
    323KB
    AppNote
    09/01/2005
    117KB
    AppNote
    02/01/2006
    318KB
    AppNote
    04/01/2008
    127KB
    AppNote
    02/01/2015
    242KB
    AppNote
    07/01/2013
    292KB
    AppNote
    02/01/2008
    88KB
    AppNote
    02/01/2008
    167KB
    AppNote
    05/01/2013
    199KB
    AppNote
    02/01/2008
    91KB
    AppNote
    02/01/2008
    96KB
    AppNote
    02/01/2008
    125KB
    AppNote
    07/01/2009
    132KB
    AppNote
    11/01/2009
    77KB
    AppNote
    06/01/2010
    208KB
    AppNote
    08/01/2010
    84KB
    AppNote
    11/01/2008
    130KB
    AppNote
    02/01/2008
    103KB
    AppNote
    12/10/2016
    196KB
    AppNote
    02/01/2008
    146KB
    AppNote
    04/01/2008
    103KB
    AppNote
    07/01/2008
    51KB
    AppNote
    04/01/2008
    102KB
    AppNote
    04/01/2008
    98KB
    AppNote
    04/01/2008
    811KB
    AppNote
    08/01/2008
    116KB
    AppNote
    12/10/2016
    139KB
    AppNote
    04/01/2008
    492KB
    AppNote
    11/01/2009
    968KB
    AppNote
    04/01/2013
    724KB
    AppNote
    09/01/2012
    164KB
    AppNote
    04/01/2010
    516KB
    AppNote
    07/01/2014
    764KB
    AppNote
    12/01/2010
    211KB
    AppNote
    12/01/2009
    132KB
    AppNote
    04/01/2010
    151KB
    AppNote
    11/01/2010
    309KB
    AppNote
    05/01/2010
    336KB
    AppNote
    06/01/2010
    351KB
    AppNote
    07/01/2012
    514KB
    AppNote
    05/01/2010
    1530KB
    AppNote
    07/01/2013
    486KB
    AppNote
    02/01/2011
    193KB
    AppNote
    08/01/2010
    351KB
    AppNote
    08/01/2010
    355KB
    AppNote
    08/01/2011
    113KB
    AppNote
    08/01/2011
    81KB
    AppNote
    08/01/2010
    186KB
    AppNote
    03/01/2015
    1035KB
    AppNote
    12/01/2010
    92KB
    AppNote
    10/01/2011
    349KB
    AppNote
    07/01/2012
    326KB
    AppNote
    03/01/2015
    419KB
    AppNote
    06/01/2012
    845KB
    AppNote
    10/01/2011
    302KB
    AppNote
    07/01/2012
    669KB
    AppNote
    03/01/2013
    796KB
    AppNote
    03/01/2012
    361KB
    AppNote
    09/01/2011
    215KB
    AppNote
    09/01/2011
    172KB
    AppNote
    10/01/2011
    1220KB
    AppNote
    10/01/2011
    220KB
    AppNote
    10/01/2011
    1327KB
    AppNote
    11/01/2011
    236KB
    AppNote
    12/10/2016
    777KB
    AppNote
    03/01/2012
    142KB
    AppNote
    12/10/2016
    244KB
    AppNote
    06/01/2013
    223KB
    AppNote
    12/01/2011
    1202KB
    AppNote
    03/01/2012
    292KB
    AppNote
    07/28/2017
    936KB
    AppNote
    06/23/2017
    302KB
    AppNote
    08/29/2017
    567KB
      Brochures
     
     
     
    Brochures
    01/01/2013
    169KB
    Brochures
    09/01/2012
    108KB
    Brochures
    02/01/2013
    37KB
    Brochures
    11/01/2014
    785KB
    Brochures
    10/01/2008
    3044KB
    Brochures
    12/10/2016
    4660KB
      Software
     
     
     
     
    Software
    09/06/2017
    1640KB
      Product Document
     
     
     
     
    Product Document
    12/10/2016
    2468KB
      Quick Start Guides
     
     
     
    Quick Start Guides
    05/01/2013
    112KB
    Quick Start Guides
    06/01/2013
    933KB
    Quick Start Guides
    05/01/2013
    104KB
      User Guides
     
     
     
     
    User Guides
    08/02/2017
    312KB
      White Papers
     
     
     
    WhitePapers
    02/01/2008
    285KB
    WhitePapers
    07/01/2012
    951KB
    Pricing & Samples
    All pricing shown in USD only.
    Part Number
    Leads
    Package Type
    Temp Range
    Packing
    1+
    26+
    100+
    1000+
    5000+
    Buy
    Sample
    ATXMEGA128B1-AU
    100
    TQFP
    -40C to +85C
    TRAY
    5.06
    4.64
    4.20
    3.86
    3.68
    ATXMEGA128B1-AUR
    100
    TQFP
    -40C to +85C
    T/R
    5.19
    4.76
    4.31
    3.96
    3.77
     
    ATXMEGA128B1-CU
    100
    VFBGA
    -40C to +85C
    TRAY
    6.02
    5.52
    5.00
    4.60
    4.38
    ATXMEGA128B1-CUR
    100
    VFBGA
    -40C to +85C
    T/R
    6.12
    5.61
    5.08
    4.67
    4.45

    ** Device not available to purchase online. Please contact a sales office for pricing information.
    Open a microchipDIRECT account today!

    Development Tools
    • Demo & Eval Boards
    • Atmel-ICE Full Kit ( ATATMEL-ICE )

      Atmel-ICE

      Atmel-ICE is a powerful development tool for debugging and programming ARM® Cortex®-M based SAM and AVR microcontrollers with on-chip debug capability.

      Atmel-ICE supports:

      • Programming and on-chip debugging of all AVR 32-bit MCUs on both JTAG and aWire interfaces
      • Programming and on-chip debugging of all AVR...

    • XMEGA-B1 Xplained ( ATXMEGAB1-XPLD )

      XMEGA-B1

      The XMEGA-B1 Xplained evaluation kit is a hardware platform for evaluating the ATxmega128B1 microcontroller. The kit offers a range of features that enable the AVR XMEGA user to get started using AVR XMEGA peripherals right away and understand how to integrate the AVR XMEGA device in their own design.

    • Power Debugger kit ( ATPOWERDEBUGGER )

      Power

      Power Debugger is a powerful development tool for debugging and programming AVR microcontrollers using UPDI, JTAG, PDI, debugWIRE, aWire, TPI or SPI target interfaces and ARM® Cortex®-M based SAM microcontrollers using JTAG or SWD target interfaces.

      In addition the Power Debugger has two independent current sensing channels for measuring and optimizing the power consumption of...

    • ATSTK600 Kit ( ATSTK600 )

      ATSTK600

      A complete starter kit and development system for the 8-bit and 32-bit AVR microcontrollers that gives designers a quick start to develop code on the AVR, with advanced features for prototyping and testing new designs.

      The AVR device connects to the STK600 using an innovative routing and socketcard sandwich system, which routes the signals from the device to the appropriate...

    Similar Devices
    Product
    Pins
    Flash
    RAM
    Price5K
    Notes
    100
    128
    8
    $3.68
     
    64
    128
    4
    $3.54
     
    100
    64
    8
    $3.50
     
    64
    64
    4
    $3.33
     
    RoHS Information
    Part
    Number
    Device
    Weight
    Shipping
    Weight
    Lead
    Count
    Package
    Type
    Package
    Width
    Solder
    Composition
    JEDEC
    Indicator
    RoHS
     
    China
    EFUP
    ATXMEGA128B1-AU
    0.497000
    2.333333
    100
    TQFP
    14x14x1mm
    Matte Tin
    e3
    ATXMEGA128B1-AN
    0.497000
    2.333333
    100
    TQFP
    14x14x1mm
    Matte Tin
    e3
    ATXMEGA128B1-ANR
    0.497000
    1.199000
    100
    TQFP
    14x14x1mm
    Matte Tin
    e3
    ATXMEGA128B1-AUR
    0.497000
    1.199000
    100
    TQFP
    14x14x1mm
    Matte Tin
    e3
    ATXMEGA128B1-CUR
    0.074400
    0.262000
    100
    VFBGA
    7x7x1mm
    LF35
    e8
    ATXMEGA128B1-CU
    0.074400
    0.200000
    100
    VFBGA
    7x7x1mm
    LF35
    e8
    To see a complete listing of RoHS data for this device, please Click here
    Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.