Microchip Technology Inc
product primary image

ATtiny261A

Status: In Production

Overview
Documents
Development Environment
Similar Devices
RoHS Information
Buy Now

Device Overview

Summary

The high-performance Microchip picoPower 8-bit AVR RISC-based microcontroller combines 2KB flash memory, 128B EEPROM, 128B SRAM, 16 general purpose I/O lines, 32 general purpose working registers, an 8-bit timer/counter with compare modes, an 8-bit high speed timer/counter, a universal serial interface (USI), internal and external Interrupts, an 11-channel 10-bit A/D converter, programmable watchdog timer with internal oscillator, and four software selectable power saving modes. The device operates between 1.8-5.5 volts.

By executing powerful instructions in a single clock cycle, the device achieves throughputs approaching 1 MIPS per MHz, balancing power consumption and processing speed.

Parametrics
Name
Value
Program Memory Type
Flash
Program Memory Size (KB)
2
CPU Speed (MIPS/DMIPS)
20
SRAM Bytes
128
Data EEPROM/HEF (bytes)
128
Digital Communication Peripherals
1-SPI, 1-I2C
Capture/Compare/PWM Peripherals
1 Input Capture, 1 CCP, 6PWM
Timers
1 x 8-bit, 1 x 16-bit
Number of Comparators
1
Temperature Range (C)
-40 to 105
Operating Voltage Range (V)
1.8 to 5.5
Pin Count
20
Low Power
Yes

Documents

Jump to:

Application Notes

Download All

Device Documentation

12/10/2016
2468KB

User Guides

08/02/2017
312KB

White Papers

Development Environment

  • Demo & Evaluation Boards
Demo & Evaluation Boards
ATSTK600 Kit
ATSTK600 Kit ( ATSTK600 )

A complete starter kit and development system for the 8-bit and 32-bit AVR microcontrollers that gives designers a quick start to develop code on the AVR, with advanced features for prototyping and testing new designs.

The AVR device connects to the STK600 using an innovative routing and socketcard sandwich system, which routes the signals from the device to the appropriate...

Learn More
Add To Cart
Power Debugger kit
Power Debugger kit ( ATPOWERDEBUGGER )

Power Debugger is a powerful development tool for debugging and programming AVR microcontrollers using UPDI, JTAG, PDI, debugWIRE, aWire, TPI or SPI target interfaces and ARM® Cortex®-M based SAM microcontrollers using JTAG or SWD target interfaces.

In addition the Power Debugger has two independent current sensing channels for measuring and optimizing the power consumption of

...

Learn More
Add To Cart
Atmel-ICE Full Kit
Atmel-ICE Full Kit ( ATATMEL-ICE )

Atmel-ICE is a powerful development tool for debugging and programming ARM® Cortex®-M based SAM and AVR microcontrollers with on-chip debug capability.

Atmel-ICE supports:

  • Programming and on-chip debugging of all AVR 32-bit MCUs on both JTAG and aWire interfaces
  • Programming and on-chip debugging of all AVR
...

Learn More
Add To Cart

Similar Devices

Product
Pins
Flash (KB)
RAM (B)
Price 5K
Notes
16
2
0
$0.97
 
44
8
0
$0.62
 
64
32
2,048
 
 
64
128
4,096
$8.25
 
100
128
8,192
$7.72
 
64
128
8,192
$6.28
 
44
128
16,384
$3.46
 
44
128
16,384
$3.84
 
64
128
4,096
$3.97
 
44
16
1,024
$3.22
 
44
16
1,024
$2.22
 
44
16
1,024
$2.63
 
44
16
1,024
$2.45
 
44
16
1,024
$3.04
 
32
16
1,024
$2.07
 
32
16
1,024
$1.15
 
32
16
1,024
 
 
32
16
1,024
$2.28
 
32
16
1,024
$1.14
 
32
16
1,024
$1.80
 
32
16
1,024
$0.87
 
64
16
1,024
$2.37
 
64
16
1,024
$2.87
 
64
16
1,024
$2.61
 
64
16
1,024
$3.23
 
44
16
1,024
$2.00
 
100
256
8,192
$8.61
 
64
256
8,192
$8.51
 
44
32
2,048
$3.91
 
44
32
2,048
$2.51
 
44
32
2,048
$3.38
 
44
32
2,048
$2.77
 
44
32
2,048
$3.79
 
44
32
2
$1.33
 
64
32
2,048
$3.29
 
100
32
2,048
$3.47
 
100
32
2,048
$3.04
 
100
32
2,048
$3.47
 
100
32
2,048
$3.35
 
64
32
2,048
$2.78
 
64
32
2,048
$3.35
 
64
32
2,048
$2.91
 
32
32
2,048
$1.33
 
32
32
2,048
$1.46
 
32
32
2,048
$3.09
 
32
32
2,048
 
 
64
32
2,048
$3.64
 
100
32
2,048
$4.14
 
100
32
2,048
$3.29
 
100
32
2,048
$4.14
 
44
32
2,048
$3.65
 
64
32
2,048
$2.91
 
64
32
2,048
$3.64
 
64
32
2,048
$3.23
 
44
32
2,048
$2.26
 
32
4
512
$1.31
 
32
4
512
$0.77
 
32
4
512
$1.46
 
32
4
512
$0.89
 
32
4
512
$1.80
 
32
4
512
$0.76
 
64
64
4,096
$5.66
 
100
64
8,192
$5.65
 
44
64
4,096
$3.77
 
44
64
4,096
$3.04
 
44
64
4,096
$3.87
 
44
64
4,096
$3.54
 
44
64
4,096
$4.89
 
64
64
4,096
$4.31
 
100
64
4,096
$4.96
 
100
64
4,096
$3.01
 
100
64
4,096
$3.38
 
64
64
4,096
$3.51
 
64
64
4,096
$3.86
 
64
64
4,096
$5.26
 
100
64
4,096
$6.03
 
100
64
4,096
$3.38
 
100
64
4,096
$3.76
 
64
64
4,096
$3.86
 
64
64
4,096
$4.21
 
64
64
4,096
$3.16
 
32
8
1,024
$1.70
 
32
8
1,024
$1.84
 
32
8
1,024
$0.92
 
32
8
1,024
 
 
32
8
1,024
$1.90
 
32
8
1,024
$0.95
 
32
8
1,024
$2.35
 
32
8
1,024
$0.81
 
32
8
1,024
$1.39
 
6
1
32
$0.24
 
8
1
32
$0.41
 
14
1
32
$0.45
 
8
1
64
$0.68
 
8
1
64
$0.38
 
20
16
1,024
$0.69
 
20
16
512
$0.95
 
20
16
512
$2.01
 
14
2
128
$0.39
 
20
2
128
$1.15
 
20
2
128
$0.48
 
14
2
128
$1.15
 
14
2
128
$0.48
 
14
2
128
 
 
8
2
128
$0.54
 
8
2
128
$1.40
 
20
2
0
$1.30
 
20
2
128
$0.61
 
20
2
128
$1.34
 
28
2
0
$1.29
 
6
0.5
32
$0.24
 
20
4
256
$0.54
 
20
4
256
$0.56
 
20
4
256
$1.36
 
14
4
256
$1.20
 
14
4
256
$0.64
 
14
4
256
$0.51
 
14
4
256
$1.52
 
8
4
256
$0.61
 
8
4
256
 
 
20
4
256
$1.20
 
20
4
256
$0.64
 
20
4
256
 
 
32
4
256
$0.63
 
6
0.5
32
$0.24
 
32
8
512
$0.73
 
14
8
512
$1.39
 
14
8
512
$0.73
 
14
8
512
$0.56
 
14
8
512
$1.95
 
8
8
512
$0.69
 
8
8
512
$1.93
 
20
8
512
$1.45
 
20
8
512
$0.75
 
20
8
512
$1.38
 
20
8
512
$1.06
 
20
8
0
 
 
32
8
512
$0.63
 
32
8
512
$1.24
 
6
1
32
$0.24
 

RoHS Information

Part Number
Device Weight
Shipping Weight
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
ATTINY261A-PU
1.512900
2.500000
20
PDIP
.300in
Matte Tin
e3
Rohs icon
efup china icon
ATTINY261A-SUR
0.542000
0.311875
20
SOIC
.300in
Matte Tin
e3
Rohs icon
efup china icon
ATTINY261A-SU
0.542000
0.973684
20
SOIC
.300in
Matte Tin
e3
Rohs icon
efup china icon
ATTINY261A-XUR
0.078000
0.000000
20
TSSOP
4.4mm
Matte Tin
e3
Rohs icon
efup china icon
ATTINY261A-XU
0.078000
0.175676
20
TSSOP
4.4mm
Matte Tin
e3
Rohs icon
efup china icon
ATTINY261A-MN
0.060800
0.448980
32
VQFN
5x5x1mm
Matte Tin
e3
Rohs icon
efup china icon
ATTINY261A-MF
0.060800
0.448980
32
VQFN
5x5x1mm
Matte Tin
e3
Rohs icon
efup china icon
ATTINY261A-MNR
0.060800
0.061000
32
VQFN
5x5x1mm
Matte Tin
e3
Rohs icon
efup china icon
ATTINY261A-MU
0.060800
0.448980
32
VQFN
5x5x1mm
Matte Tin
e3
Rohs icon
efup china icon
ATTINY261A-MUR
0.060800
0.061000
32
VQFN
5x5x1mm
Matte Tin
e3
Rohs icon
efup china icon
ATTINY261A-MFR
0.060800
0.061000
32
VQFN
5x5x1mm
Matte Tin
e3
Rohs icon
efup china icon
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy

Grid
View
Table
View
Filter:
Apply
Clear
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy